There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Dual Speed Controller 10-ASD
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Series | Port size | Applicable tubing O.D. |
---|---|---|
10-ASD | M5 to 1/2 | φ4 to φ12 |
Compact Cylinder 10-/11-/21-/22-CQS
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-/21-/22-CQS | Double acting, Single rod | 12, 16, 20, 25 |
5 Port Solenoid Valve 10-SQ
Clean Series/Low-Particle Generation » Directional Control Valves
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Sonic conductance: C | Cylinder size | Power consumption (W) |
---|---|---|---|
10-SQ1000 | 0.83dm3(s・bar) | φ32 | 1.0 |
10-SQ2000 | 2.9dm3(s・bar) | φ63 | 1.0 |
Oil Filter FH150
Hydraulic Equipment » Hydraulic Equipment
-
・Compact, Lightweight
Cover material: Aluminum die-casted
・Easy maintenance
・It is possible to detect clogging with the differential pressure indicator
and differential pressure indication switch (CB-□□H).
Safety Instructions Hydraulic Filters/Precautions Guide/INDEX Made to Order Differential Pressure Indication Switch Green Procurement (RoHS)
Series | Port size (Rc) | Rated flow range L/min | Element μm (Nominal filtration) |
---|---|---|---|
FH150 | 1/4 to 1/2 | 5 to 20 | Paper : 5, 10, 20 |
High Precision Filter for Liquids FGH
Industrial Filters/Sintered Metal Elements » Industrial Filters
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGH | Rc3/8 to 1 | 1 MPa | MAX. 80 |
Smooth Vent Valve XVD
High Vacuum Equipment » High Vacuum ValvesEquipment for the Semiconductor Industries » N2 Gas/Air Supply Line

-
・The valve/needle valve-integrated construction requires only 1/4 the piping space of previous models.
・Particle numbers have been significantly reduced through the use of a metal diaphragm in the sheet portion.
・Flow of both the initial air supply and the main air supply can be adjusted.
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Auto Switches Common Specifications Green Procurement (RoHS)
Series | Valve type | Fluid | Piping | Port size |
---|---|---|---|---|
XVD | Normally closed (Pressurize to open, Spring seal) | Nitrogen, Air, Inert gas, etc. | VCR® Swagelok® | 1/4B |
Peltier-Type Chemical Thermo-con HED
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
-
・Heat exchanger for direct temperature control that uses a Peltier device
・Compatible with a wide range of chemical liquids through the use of a fluororesin
heat exchanger
・Compliant with CE-marking
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HED | 10 to 60℃ | 300 W, 500 W, 700 W, 900 W | ±0.1℃ | Peltier-type water-cooled | Deionized water, Fluorinated fluidAmmonia hydrogen peroxide solution, etc. |
Fluoropolymer Tubing (PFA) TLM/TILM
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » TubingFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing

-
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260°C
Water: 0 to 100°C (No freezing)
・Food Sanitation Law compliant
・Compliant with the FDA's (Food and Drug Administration)
§ 177.1550 dissolution test
Series | Tubing O.D. Metric | Tubing O.D. Inch | Color |
---|---|---|---|
TLM/TILM | φ2,φ3,φ4,φ6,φ8,φ10,φ12,φ16,φ19,φ25 | φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2'',φ3/4'',φ1'',φ1 1/4'' | Translucent, Red, Blue, Black |
Desktop Duster Box ZVB
Static Neutralization Equipment » Static Neutralization Equipment Desktop Duster Box-
・Static neutralization, dust removal, and dust collection processes have
been integrated into one box.
・Supports workpieces of various sizes:
Electronic components, lenses, smartphones, lamp covers, cosmetic
cases, parts for home appliances
・Static neutralization and dust removal efficiency have been improved by
separation from the ion blow and air blow structure.
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Size | Ion generation method | Offset voltage |
---|---|---|---|
ZVB20 | A4 | Corona discharge type | Within ±10 V (Static neutralization distance: 100 mm from the nozzle) |
ZVB40 | A3 | Corona discharge type | Within ±10 V (Static neutralization distance: 100 mm from the nozzle) |
3-Screen Display Sensor Monitor PSE300A
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・Compatible with 5 types of pressure sensor
Applicable sensor: PSE53m, PSE54m, PSE550, PSE57m, PSE56m
・It is possible to change the settings while checking the measured value.
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
PSE300A | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.25 to 5.25 MPa −0.5 to 10.5 MPa |