WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Flow Switch/Paddle Type IF3

Switches/Sensors/Controller » Mechanical Flow Switches
    ・Used as a general relaying device when water stoppage or water volume reduction occurs during the use of a cooling water system, etc.
    ・Piping sizes ranges from 3/4 B to 6 B.
    ・Equivalent to IP42 and IP44
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Switch/Paddle Type IF3
    DoC/IM
    Series View search result
    IF3View search result
SeriesRated flow range (L/min)
IF314 to 60
20 to 1500
36 to 2600

3-Color Display Digital Flow Switch PF2MC7□(-L)

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Dry air, N2
    ・3-color/3-screen display
    ・A wide range of flow measurement is possible with 1 product.
     Flow ratio 100:1, Smallest settable increment: 1 L/min
    ・Grease-free
    ・IO-Link compatible

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch PF2MC7□(-L)
    Manual
    Series View search result
    PF2MCView search result
SeriesRated flow range (L/min)
PF2MC5 to 500
10 to 1000
20 to 2000

2-Color Display Digital Flow Switch PFM

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Dry air, N2, Ar, CO2
    ・Grease-free
    ・Integrated flow adjustment valve
    ・Compact, lightweight, Space saving

    ∗ The PFM series will be discontinued in March 2026.
     Please select the PF2M7 series.

     ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Flow Switch PFM
    Manual
    Series View search result
    PFMView search result
  • 2-Color Display Digital Flow Switch PFM
    DoC/IM
    Series View search result
    PFMView search result
SeriesRated flow range (L/min)
PFM0.2 to 10 (0.2 to 5)
0.5 to 25 (0.5 to 12.5)
1 to 50 (1 to 25)
2 to 100 (2 to 50)
( ): For CO2

Pressure Switch/Micro Switch Type IS3000

Switches/Sensors/Controller » Mechanical Pressure Switches
    ・Can be used for micro load, around 10 mA e.g.
    ・With neon light.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Switch/Micro Switch Type IS3000
    DoC/IM
    Series Type View search result
    IS3000Positive pressureView search result
SeriesTypeSet pressure range
IS3000Positive pressure0.1 to 0.7 MPa

Compact Pneumatic Pressure Sensor/Switch PSE54□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・PSE Sensor Set Up Tool PSE-ST has been added. [New]
    ・Switch output specification
    ・IO-Link compatible
    ・Analog output (Voltage)
SeriesTypeRated pressure range
PSE541Vacuum pressure0 to -101 kPa
PSE543Compound pressure-100 to 100 kPa
PSE540Positive pressure0 to 1 MPa

3-Screen Display High-Precision Digital Pressure Switch 
ZSE20□(F)/ISE20□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Compatible Products » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Equipment for the Semiconductor Industries » Cooling Water Line
    ・A low differential pressure range type has been added to the 20A
     series. [New]
    ・Integrated R1/8 fitting with bottom wiring entry
    ・An M12 connector type has been added.
    ・A low pressure range type has been added.
    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time:1.5 ms or less
    ・Current consumption: 25 mA or less
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ZSE20□(F)/ISE20□
    Manual
    Series Type View search result
    ZSE20 (F) ISE20Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20A (F) ISE20ACompound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20B (F)-(L) ISE20B-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20C (F)-(L) ISE20C (H)-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ZSE20□(F)/ISE20□
    DoC/IM
    Series Type View search result
    ZSE20 (F) ISE20Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20A (F) ISE20ACompound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20B (F)-(L) ISE20B-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20C (F)-(L) ISE20C (H)-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
ZSE20 (F) ISE201 outputCompound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPaIP40Air
ZSE20A (F) ISE20A2 outputs, Analog output (Voltage/Current)Compound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPaIP40Air
ZSE20AF-X576 to 580 (Made to Order)2 outputs, Analog output (Voltage/Current)Compound pressure−50.0 to 50.0Pa, −100.0 to 100.0Pa, −200 to 200.0PaIP40Air
ZSE20AF-X576 to 580 (Made to Order)2 outputs, Analog output (Voltage/Current)Compound pressure−500 to 500Pa, −1.000 to 1.000kPa, −2.00 to 2.00kPa, −5.00 to 5.00kPa, −10.00 to 10.00kPaIP40Air
ZSE20B (F)-(L) ISE20B-(L)2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 outputCompound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPaIP65Air
ZSE20C (F)-(L) ISE20C (H)-(L)2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 outputCompound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa, −0.100 to 2.000 MPaIP65General fluids

Oil-free/External Parts Copper-free Pressure Gauge  G46E

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
    ・Oil-free, external parts copper-free
    ・With limit indicator
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
G46Eφ42.5R1/8,1/4

Nozzles for Blowing KN

Air Blowing Equipment » Air Blowing Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Nozzles for Blowing KN
    Manual
    Series Type View search result
    KNNozzle with self-align fitting
    KNNozzle with male thread
    KNCNozzle with flow rate adjustment function
    KNLCopper extension nozzle
    VMGCopper extension nozzle setView search result
    KN-Q□ANozzle for One-touch fitting (Resin type)
    KN-Q□Nozzle for One-touch fitting (Metal type)
    KNKPivoting nozzle with self-align fitting
    KNKPivoting nozzle with male thread
    KNHHigh efficiency nozzle
    KNSLow noise nozzle with self-align fitting
    KNSLow noise nozzle with male thread
    KNPStandard sensing head
    KNPNeedle sensing head
    P5670129-□Nozzle cover
    KN-R03-400-X1484 Blower nozzle (Made to order)
    KN-06-150-X1567Bender tube (Made to order)
    KNStainless steel nozzle (Made to order)
    ZH-X226 ZH-X338 ZH-X249Vacuum flow
SeriesTypeNozzle size
KNNozzle with self-align fittingø1 to ø6
KNNozzle with male threadø1 to ø8
KNCNozzle with flow rate adjustment functionø2.6
KNLCopper extension nozzleø1.5 to ø3
VMGCopper extension nozzle setø1.5 to ø3.5
KN-Q□ANozzle for One-touch fitting (Resin type)ø1 to ø3
KN-Q□Nozzle for One-touch fitting (Metal type)ø1 to ø3
KNKPivoting nozzle with self-align fittingø4, ø6
KNKPivoting nozzle with male threadø4, ø6
KNHHigh efficiency nozzleø1 to ø2
KNSLow noise nozzle with self-align fittingø0.75 x 4 to ø1 x 4
KNSLow noise nozzle with male threadø0.75 x 4 to ø1.1 x 8
KNPStandard sensing headø2.5
KNPNeedle sensing headø0.7
P5670129-□Nozzle coverRefer to the catalog.
KN-R03-400-X1484 Blower nozzle (Made to order)4 x 11 (Nozzle port size)
KN-06-150-X1567Bender tube (Made to order)ø1.5
KNStainless steel nozzle (Made to order)Refer to the catalog.
ZH-X226 ZH-X338 ZH-X249Vacuum flowRefer to the catalog.

Clean Exhaust Filter SFE

Clean Series/Low-Particle Generation » Exhaust Cleaner for Clean Room/Clean Exhaust Filter
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
    ・This filter enables the direct exhaust of air in a clean room.
     (Cleanliness class 4: ISO14644-1)
     Air can be directly exhausted in a clean room by simply mounting this product to the pneumatic equipment in the clean room.
    ・Piping for exhaust air and relief air is not required.
     Reduces piping installation work and space
    ・Noise reduction: 30 dB (A) or more
    ・One-touch fitting type is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFiltration (μm)Maximum flow capacity L/min (ANR)Port size
SFE0.01 (Filtration efficiency: 99.99%)3,30,65,130,200M5 x 0.8,R1/8,R1/4
φ4,φ6,φ8,φ10

Exhaust Cleaner for Vacuum Pump AMV

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
    ・Captures 99.5% of greasy fumes exhausted from the vacuum pump
    ・Realizes a comfortable working environment without greasy fumes
    ・Captures and cuts off 99.5% of even low-flow and highly concentrated greasy fumes
    ・Exhaust ducts from the vacuum pump are not necessary.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Go Top