WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Vacuum Unit (Vacuum Generators) ZK2□A

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・Supply valve: An N.O. specification has been added.
     Can hold vacuum∗ even when the power goes out or is turned off
     Prevents the sudden dropping of workpieces∗
     ∗ Supposing the supply pressure is being maintained
    ・An IO-Link compatible pressure switch has been added.
     Allows for ejector control with a single communication line
     Reading of the device information and parameter batch settings are
     possible.
    ・Compatible with ejector systems and vacuum pump systems
    ・Energy saving ejector
     Air supply is cut-off when vacuum is reached.
     Air consumption: 93% reduction (Under SMC’s measurement conditions)
    ・More efficient ejector: Suction flow increased by 50% (Compared to other
     SMC 1-stage ejectors)
    ・Energy saving efficiency: 93% reduction
    ・Improved low noise and suction flow by adoption of a high-noise
     reduction silencer
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZK2□070.729242 to 40ZK2□00
ZK2□101.044402 to 50ZK2□00
ZK2□121.261582 to 125ZK2□00
ZK2□151.567902 to 150ZK2□00

Electric Cylinder LZB/LDZB/LZC/LDZC

Electric Actuators/Cylinders » Electric Cylinders
    ・It can be operated like an air cylinder.
    ・With auto switch (LDZB series: LDZB, LDZC series: LDZC)
SeriesMax. thrustMax. speedLead screw typeStroke (mm)
LZB196 N
or more
200 mm/s
or more
Slide screw : ø8, ø12
Lead : 2 mm, 6 mm, 12 mm
25, 40, 50
100, 200
LZC196 N
or more
200 mm/s
or more
Slide screw : ø8, ø12
Lead : 2 mm, 6 mm, 12 mm
25, 40, 50
100, 200

Electric Actuator 25A-

Electric Actuators/Cylinders » Environment
Series Compatible with Secondary Batteries Series 25A- » Electric Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Electric actuator25A-EQFSe-Actuator Integrated Controller / Slider Type / Battery-less Absolute
Electric actuator25A-EQYe-Actuator Integrated Controller / Rod Type / Battery-less Absolute
Electric actuator25A-LEFSSlider type/Step motor, Servo motor: Applicable to the JXC□/LEC□
Electric actuator25A-LEFSSlider type/AC servo motor: Applicable to the LECS□
Electric actuator25A-LEFSSlider type/AC servo motor: Applicable to the LECY□
Electric actuator25A-LEJSHigh rigidity slider type/AC servo motor: Applicable to the LECS□
Electric actuator25A-LEJSHigh rigidity slider type/AC servo motor: Applicable to the LECY□
Electric actuator25A-LEYRod type/Step motor, Servo motor: Applicable to the JXC□/LEC□
Electric actuator25A-LEYRod type/AC servo motor: Applicable to the LECS□
Electric actuator25A-LEYRod type/AC servo motor: Applicable to the LECY□
Electric actuator25A-LEJS25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECS□)
Electric actuator25A-LEJS25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECY□)
Electric actuator25A-LEJS25A-LEJS (High rigidity slider type/Motorless type)
Electric actuator25A-LEY25A-LEY (Rod type/Battery-less absolute: Applicable to the JXC□)
Electric actuator25A-LEY□G25A-LEY□G (High performance/Rod type/Battery-less absolute (Step motor): Applicable to the JXC□)
Electric actuator25A-LEYF□25A-LEY□F (High performance/Rod type/Incremental (Step motor): Applicable to the JXC□)
Electric actuator25A-LEY25A-LEY (Rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□)
Electric actuator25A-LEY25A-LEY (Rod type/AC servo motor: Applicable to the LECS□)
Electric actuator25A-LEY25A-LEY (Rod type/AC servo motor: Applicable to the LECY□)
Electric actuator25A-LEY25A-LEY (Rod type/Motorless type)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/Battery-less absolute: Applicable to the JXC□)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECS□)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECY□)
Electric actuator25A-LEYG25A-LEYG (Guide rod type/Motorless type)

Electric Actuator/Slider Type, Ball Screw Drive 11-LEFS

Clean Series/Low-Particle Generation » Electric Actuators
Electric Actuators/Cylinders » Environment

    Clean Series


    LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Max. work load: 60 kg
    ・Positioning repeatability: ±0.02 mm

    LEFS Series AC Servo Motor
    ・High output motor (100/200/400 W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration (20000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Positioning repeatability: ±0.02 mm
    ・Motorless specification is available. Click here for details
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Step motor
(Servo/24 VDC)
11-LEFS1650 to 500Max. 14Max. 5005,10
Step motor
(Servo/24 VDC)
11-LEFS2550 to 600Max. 25Max. 5006,12
Step motor
(Servo/24 VDC)
11-LEFS3250 to 800Max. 45Max. 5008,16
Step motor
(Servo/24 VDC)
11-LEFS40150 to 1000Max. 55Max. 50010,20
Servo motor
(24 VDC)
11-LEFS16A50 to 500Max. 10Max. 5005,10
Servo motor
(24 VDC)
11-LEFS25A50 to 600Max. 18Max. 5006,12
AC servo motor
(100/200/400 W)
11-LEFS25S50 to 600Max. 20Max. 9006,12
AC servo motor
(100/200/400 W)
11-LEFS32S50 to 800Max. 45Max. 10008,16
AC servo motor
(100/200/400 W)
11-LEFS40S150 to 1000Max. 60Max. 100010,20

AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU

Electric Actuators/Cylinders » Controllers/Drivers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
    ・Position control, speed control, and torque control can be used.
    ・Control encoder: Absolute 20-bit encoder
     (Resolution: 1048576 p/rev)
    ・Applicable Fieldbus protocol: MECHATROLINK-Ⅰ, MECHATROLINK-Ⅲ

    Click here for the setup software
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
    Manual
    Type Series View search result
    MECHATROLINK-Ⅱ type
    (For absolute encoder)
    LECYMView search result
    MECHATROLINK-Ⅲ type
    (For absolute encoder)
    LECYUView search result
  • AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
    DoC/IM
    Type Series View search result
    MECHATROLINK-Ⅱ type
    (For absolute encoder)
    LECYMView search result
    MECHATROLINK-Ⅲ type
    (For absolute encoder)
    LECYUView search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
MECHATROLINK-Ⅱ type
(For absolute encoder)
LECYMAC servo motor
(100/200/400 W)
200 to 230 VAC
(50/60 Hz)
7
(Number of optional allocations)
1
(Number of fixed allocations)
3
(Number of optional allocations)
MECHATROLINK-Ⅲ type
(For absolute encoder)
LECYUAC servo motor
(100/200/400 W)
200 to 230 VAC
(50/60 Hz)
7
(Number of optional allocations)
1
(Number of fixed allocations)
3
(Number of optional allocations)

Step Data Input Type Controller JXC51/61

Electric Actuators/Cylinders » Controllers/Drivers
    ・The controller is already set with the data of the actuator.
      (The actuator and controller are provided as a set.)
    ・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
    ・Teaching box, controller setting software
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number of
step data
Step data
input type
JXC51/61Step motor
(Servo/24 VDC)
24 VDC
±10%
11
(Photo-coupler
isolation)
13
(Photo-coupler
isolation)
64 points

Electric Gripper 2-Finger Type (Z Type) LEHZ

Electric Actuators/Cylinders » Grippers
    ・Easy setting: Data can be set with only 2 items, position and force.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function
    ・It is possible to set the position, speed, and force. (64 points)
SeriesBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHZ1046 to 142 to 65 to 80
LEHZ1666 to 143 to 85 to 80
LEHZ201016 to 4011 to 285 to 100
LEHZ251416 to 4011 to 285 to 100
LEHZ322252 to 1305 to 120
LEHZ403084 to 2105 to 120

Electric Rotary Table LER

Electric Actuators/Cylinders » Rotary Tables
    ・Rotation angle: 360º , 320º (310º), 180º , 90º
     ( ) The value indicated in brackets shows the value for the LER10.
    ・Low profile: Height 42 mm (LER10)
    ・Space saving: Built-in step motor
    ・Shock-less/high speed actuation
     Max. speed: 420°/sec (7.33 rad/sec)
     Max. acceleration/deceleration: 3000º/sec2 (52.36 rad/sec2)
    ・It is possible to set the speed, acceleration/deceleration, and position.
     Max. 64 points
    ・Energy saving: Automatic 40% power reduction after the table has stopped
    ・Easy setting: Data can be set with only 2 items, position and speed.
     The controller is already set with the data of the actuator. (The actuator and controller are provided as a set.)

    *Value when an external stopper is mounted
ModelRotating
torque [N·m]
Basic
Rotating
torque [N·m]
High torque
Max. speed
[º/s]
Basic
Max. speed
[º/s]
High torque
Positioning
repeatability [º]
Basic
Positioning
repeatability [º]
High torque
LER100.220.32420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*
LER300.81.2420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*
LER506.610420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*

Electric Actuator/Miniature Rod Type LEPY

Electric Actuators/Cylinders » Miniature
    ・Compact and lightweight
     W 20.5 mm x H 30 mm x L 125.6 mm, Weight 240 g
    ・Max. pushing force: 50 N
    ・Positioning repeatability: ±0.05 mm
    ・It is possible to set the position, speed, and force. (64 points)
    ・Max. speed (Horizontal): 350 mm/s
SpecificationModelStroke
(mm)
Pushing
force [N]
Basic
Pushing
force [N]
Compact
Max. work
load [kg]
(Horizontal)
Basic
Max. work
load [kg]
(Horizontal)
Compact
Screw
lead
Step motor
(Servo/24 VDC)
LEPY625,50,75Max. 20Max. 2.04,8
Step motor
(Servo/24 VDC)
LEPY1025,50,75Max. 50Max. 40Max. 6.0Max. 4.05,10

Electric Slide Table/Compact Type LES

Electric Actuators/Cylinders » Slide Tables
    ・Compact: Workpiece mounting surface height reduced by up to 12% compared with the LESH
    ・Vertical work load: Increased by up to 50%
    ・Lightweight: Reduced by up to 29%
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
    ・Cycle time can be reduced.
     Max. acceleration/deceleration: 5,000 mm/s2
     Max. speed: 400 mm/s
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LES8□30,50,75Max. 1Max. 0.5Max. 4004 ,8
Step motor
(Servo/24 VDC)
LES16□30,50,75,100Max. 3Max. 3Max. 4005,10
Step motor
(Servo/24 VDC)
LES25□30,50,75,100,125,150Max. 5Max. 5Max. 4008,16
Servo motor
(24 VDC)
LES8□A30,50,75Max. 1Max. 1Max. 4004,8
Servo motor
(24 VDC)
LES16□A30,50,75,100Max. 3Max. 3Max. 4005,10
Servo motor
(24 VDC)
LES25□A30,50,75,100,125,150Max. 5Max. 4Max. 4008,16

Go Top