There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Serial Transmission System EX260
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)IO-Link Devices » SI Unit
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIsafe Compatible Products
-
For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
・CC-Link IE TSN [New],Safety over EtherCAT® [New] compatible
・IP67
・RJ45 communication connectors (X205)
▶Related Products
▶IO-Link Master
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX260 | IP67 | DeviceNet™,PROFIBUS DP,CC-Link,EtherCAT,PROFINET,EtherNet/IP™,Ethernet POWERLINK,IO-Link (Only available for SY,JSY,VQC communication connectors),CC-Link IE TSN,PROFIsafe (Only available for SY,JSY,VQC communication connectors),Safety over EtherCAT® | SY3000/5000/7000 (Plug-in),JSY1000/3000/5000 (Plug-in),VQC1000/2000/4000/5000,SV1000/2000/3000,S0700(IP40) |
Serial Transmission System EX120/121/122/124/126/140/180
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CompoNet Compatible Products

-
For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX120 | IP20 | DeviceNet™ CC-Link CompoNet™ | JSY1000, 3000, 5000 (Plug-in) SY3000,5000,7000 (Plug-in) VQ1000,2000 SV1000,2000,3000,4000 |
EX121 | IP20 | DeviceNet™ CC-Link CompoNet™ | SY3000,5000 |
EX122 | IP20 | DeviceNet™ CC-Link CompoNet™ | SY3000,5000 |
EX124 | IP65 | CC-Link DeviceNet™ | VQ2000,4000,5000 |
EX126 | IP67 | CC-Link | SY3000,5000,7000 (Plug-in) SV1000,2000,3000 VQC1000,2000,4000, 5000 |
EX140 | IP20 | DeviceNet™ CC-Link | SZ3000 SQ1000,2000 |
EX180 | IP20 | DeviceNet™ CC-Link AnyWireASLINK (Made to order) | SY3000,5000,7000,SJ1000,2000,3000,S0700 |
Vacuum/Release Unit VQD1000-V
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid ValvesVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
-
・Applicable to 0603 chips
・Response speed: 13 msec (at the time of 500 mm*) /18.5 msec (at the time of 1000 mm*)
・Smooth workpiece removal with no overshoot
・There is no need for timing adjustment of switchback between vacuum and positive pressure.
・A throttle circuit is not required for release air.
・Suction filter: ZFC050 (Made to order)
* Distance from the unit to the work area
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
3-Port Solenoid Valve/Unit Manifold Valve VV061
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・Valve, base plate, base, and fitting in one compact unit
・Innovative unit manifold
・Equipped with a 6 mm wide valve, V060 series
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Type | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|
VV061 | Standard High flow | Effective area:0.11 mm2 Effective area:0.21 mm2 | 0.55(Standard) 0.23(With power saving circuit) | -100 kPa |
3-Port Solenoid Valve SYJ300/500/700
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
-
・Power consumption: 0.1 W (With power saving circuit)
・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
SYJ300 | 0.36 | 0.31 | 0.089 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
SYJ500 | 1.2 | 0.48 | 0.34 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
SYJ700 | 2.7 | 0.34 | 0.69 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
Clean Design Manifold Valve JSY5000-H
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesIO-Link Devices » Manifold Valve
-
・Low fluid accumulation, Easy to clean
・Large flow rate: 1,600 L/min (ANR)
・Enclosure: IP69K
・NSF-H1 grease
・External parts: FDA-compliant materials
(Metal parts are made of stainless steel 316 with high anti-corrosion performance.)
・Wiring: Lead wire/Fieldbus type (IO-Link)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow characteristics 4/2→5/3(A/B→EA/EB) b | Power consumption (W) |
---|---|---|---|
JSY5000-H | 7.64 | 0.23 | 0.4(Standard) 0.1(With power saving circuit) |
Compact 5-Port Solenoid Valve/Plug-in Type JSY1000/3000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesEquipment for the Semiconductor Industries » Exhaust Line
-
・Spacer type ejector for JSY1000 with additional high-noise reduction
silencer [New]
・Size reduction has been made possible thanks to a flow increase
This allows for space saving, weight reduction, and a large flow rate.
・Power consumption: 0.1 W (With power-saving circuit), 0.4 W (Standard)
・Connector type manifold
・A 4-position dual 3-port valve is available
・Manifold Type no.: JJ5SY1, JJ5SY3, JJ5SY5
・Can be connected with the ZK2 series vacuum unit
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→3/5(A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000 | 0.91 | 0.48 | φ40 | 0.2 (With power-saving circuit) |
JSY3000 | 2.77 | 0.27 | φ50 | 0.4 (Standard) 0.1 (With power-saving circuit) |
JSY5000 | 6.59 | 0.22 | φ80 | 0.4 (Standard) 0.1 (With power-saving circuit) |
Polyethylene Tubing TX/TIX
Fittings and Tubing » Tubing-
・Excellent chemical and heat resistance
・Using materials compliant with Japan Food Sanitation Act, US FDA, and
Regulation (EU) No. 10/2011∗
∗ Using materials posted in the positive list
・Operating temperature range
Air, Inert gas: −45 to 80°C
Water: 0 to 80°C (No freezing)
Safety Instructions Fittings and Tubing/Precautions Series Variations Green Procurement (RoHS) Applicable Fluid List
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TX/TIX | Φ4,Φ6,Φ8,Φ10,Φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water, Inert gas |
e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQYG□H
Electric Actuators/Cylinders » e-Actuator-
・Communication cable with Push-Pull connector
・Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes.
・Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
・Annual CO2 emissions: Max. 59% reduction (SMC comparison)
[5.8 kg-CO2e/year (14.1)]
∗ The numerical values vary depending on the operating conditions.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | MAX. pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | EQYG16□H | 30 to 200 | MAX.154 | MAX.700 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | EQYG25□H | 30 to 300 | MAX.511 | MAX.900 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | EQYG32□H | 30 to 300 | MAX.796 | MAX.850 | 4,8,16,24 |
[Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve ASP-S
Flow Control Equipment » Speed Controllers with Special Functions-
・Flow rate control is possible via the compact indicator.
・Model with residual pressure release function: Cylinder pressure
can be manually released.
・Model without residual pressure release function: Temporary
intermediate stops are possible.
・Horizontal and vertical types are available, which can be selected
depending on the installation conditions.
・Easily mounted using a hexagon wrench
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
---|---|---|---|
Universal Vertical type | ASP-SUA | M5×0.8 10-32UNF G 1/8, 1/4, 3/8, 1/2 | φ4 to φ12 |
Universal Horizontal type | ASP-SUB | M5×0.8 10-32UNF R, NPT, G 1/8, 1/4, 3/8, 1/2 | φ4 to φ12 |