WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,239 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP

Flow Control Equipment » Related Equipment
    ・Model with residual pressure release function
     It is possible to construct a safety circuit!
    ・Model without residual pressure release function
     Temporary intermediate stops are possible.*
     * Precise intermediate stops are not guaranteed.
    ・Vertical and horizontal types are available, which can be selected
     depending on the installation conditions.
    ・Improved piping design flexibility (360°-rotation type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP
    Manual
    Type Series View search result
    Model with
    residual pressure release function
    Pilot check valve
    Horizontal type
    AKP-□B□EView search result
    Model with
    residual pressure release function
    Pilot check valve
    Vertical type
    AKP-□A□EView search result
    Model without
    residual pressure release function
    Pilot check valve
    Horizontal type
    AKP-□B□View search result
    Model without
    residual pressure release function
    Pilot check valve
    Vertical type
    AKP-□A□View search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Model with
residual pressure release function
Pilot check valve
Horizontal type
AKP-□B□EM5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(R, NPT, G)
φ4, φ6, φ8, φ10, φ12φ5/32″,φ1/4″,φ5/16″
Model with
residual pressure release function
Pilot check valve
Vertical type
AKP-□A□EM5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(G)
φ4, φ6, φ8, φ10, φ12-
Model without
residual pressure release function
Pilot check valve
Horizontal type
AKP-□B□M5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(R, NPT, G)
φ4, φ6, φ8, φ10, φ12φ5/32″,φ1/4″,φ5/16″
Model without
residual pressure release function
Pilot check valve
Vertical type
AKP-□A□M5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(G)
φ4, φ6, φ8, φ10, φ12-

Thermo-chiller/Standard Type HRS400

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・Cooling capacity: 38 kW
    ・Power supply: 3-phase 380 to 415 VAC (50/60 Hz)
             3-phase 460 to 480 VAC (60 Hz)
    ・Set temperature range: 5 to 35°C
    ・Max. ambient temperature: 45°C
    ・Temperature stability: ±0.1°C
    ・With heating function
    ・Immersion pump (Mechanical sealless)
    ・Waterproof specification: IPX4
    ・Touch panel, Improved usability and visibility
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS4005 to 35℃38kW±0.1℃Air-cooled refrigerationTap water
Deionized water
Ethylene glycol aqueous solution (15%)

Filter Regulator with Backflow Function 10-/21-AW□K-D

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AW20K to 40K-D1/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855
21-AW20K to 40K-D1/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855

Pressure Sensor Controller 10-PSE300

Clean Series/Low-Particle Generation » Switches/Sensors

    Clean Series


    ・Response time: 1ms
    ・Set pressure resolution: 1/1000
    ・Capable of vertical and horizontal contact mounting
SeriesSet (differential) pressure range
10-PSE300-101 to 101kPa
10 to -101kPa
-10 to 100kPa
-0.1 to 1MPa
-50 to 500kPa
-0.2 to 2kPa

Compact Cylinder 10-/11-/21-/22-CQS

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-/21-/22-CQSDouble acting, Single rod12, 16, 20, 25

Oil Filter FH150

Hydraulic Equipment » Hydraulic Equipment
    ・Compact, Lightweight
     Cover material: Aluminum die-casted
    ・Easy maintenance
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB-□□H).
SeriesPort size (Rc)Rated flow range L/minElement μm
(Nominal filtration)
FH1501/4 to 1/25 to 20Paper : 5, 10, 20

High Precision Filter for Liquids FGH

Industrial Filters/Sintered Metal Elements » Industrial Filters
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGHRc3/8 to 11 MPaMAX. 80

Go Top