There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Electric Actuator/Guide Rod Type LEYG
Electric Actuators/Cylinders » Motorless Type-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC INSTRUMENTS,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Motorless Top mounting | LEYG25 | 30 to 300 | Max. 485 | Max. 900 | 3, 6, 12 |
Motorless In-line | LEYG25D | 30 to 300 | Max. 485 | Max. 900 | 3, 6, 12 |
Motorless Top mounting | LEYG32 | 30 to 300 | Max. 588 | Max. 1200 | 4, 8, 16 |
Motorless In-line | LEYG32D | 30 to 300 | Max. 736 | Max. 1000 | 4, 8, 16 |
AC Servo Motor Driver LECSA/LECS□-T
Electric Actuators/Cylinders » Controllers/DriversIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: SSCNET III Compatible Products

-
・Pulse input type motor driver
・Compatible motor capacity: 100 W, 200 W, 400 W, 750 W
(Only the LECSB-T, LECSC-T, LECSS-T, and LECSN□-T support 750 W.)
・Compatible encoders:
Incremental type
Absolute type
・Servo adjustment using auto gain tuning
・With display setting function
・Positioning by up to 255 point tables
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Type | Model | Compatible motor | Power supply voltage | Parallel input/output Input | Parallel input/output Output |
---|---|---|---|---|---|
Pulse input type (For incremental encoder) | LECSA | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | 6 | 4 |
Pulse input type/ Positioning type (For absolute encoder) | LECSB-T | AC servo motor (100/200/400 /750W) | 200 to 240 VAC (50/60 Hz) | 10 | 6 |
CC-Link direct input type (For absolute encoder) | LECSC-T | AC servo motor (100/200/400/750W) | 200 to 230 VAC (50/60 Hz) | ― | ― |
SSCNETⅢ type/H type (For absolute encoder) | LECSS-T | AC servo motor (100/200/400/750W) | 200 to 240 VAC (50/60 Hz) | ― | ― |
Network card type (For absolute encoder) | LECSN□-T | AC servo motor (100/200/400/750W) | 200 to 240 VAC (50/60 Hz) | ― | ― |
Electric Actuator/High Rigidity Slider Type Ball Screw Drive
LEJS100-X400
Electric Actuators/Cylinders » Slider Type-
・Supports 750 W motor output
・Work load (Speed: 500 mm/s, Lead: 10 mm)
Horizontal: 400 kg, Vertical: 80 kg
・Speed (Stroke: 500 mm, Lead: 50 mm)
Horizontal/Vertical: 2300 (mm/s)
・Max. acceleration/deceleration: 10000 mm/s2
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Green Procurement (RoHS)
Green Procurement (RoHS)
Specification | Series | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | LEJS100-X400 | 500 1000 1500 | Max. 400 | Max. 2300 | 25 |
Battery-less Absolute Encoder Type
Electric Actuator/Rod Type LEY
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.
・No battery is installed. Reduced maintenance
No battery is used to store the position information.
There is no need to manage spare batteries or replacement maintenance.
・Long stroke: Max. 500 mm
・Direct mounting: 3 directions, Bracket mounting: 3 types
・Auto switch can be mounted.
・Either positioning or pushing control can be selected.
It is possible to hold the actuator with the rod pushing on a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEY16 | 30 to 300 | Max. 141 | Max. 500 | 2.5,5,10 |
Battery-less absolute (Step motor/24 VDC) | LEY25 | 30 to 400 | Max. 452 | Max. 500 | 3,6,12 |
Battery-less absolute (Step motor/24 VDC) | LEY32 | 30 to 500 | Max. 707 | Max. 500 | 4,8,16 |
Battery-less absolute (Step motor/24 VDC) | LEY40 | 30 to 500 | Max. 1058 | Max. 500 | 4,8,16 |
AHC System/Auto Hand Changing System MA
Rotary Actuators/Air Grippers » Angular Type Air Grippers
-
・The robot hand tools change automatically to accommodate workpieces of different shapes, thus making it possible to adopt an FMS (flexible manufacturing system) in the assembly line.
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Green Procurement (RoHS)
Series | Positioning | Action |
---|---|---|
MA210 | Ball coupling | Single acting |
MA310 | Ball coupling | Single acting |
MA311 | Ball coupling | Double acting |
MA320 | Curved coupling | Single acting |
MA321 | Curved coupling | Double acting |
Wide Type Parallel Style Air Gripper MHL2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・Lightweight: Max. 10% lighter: 585 g → 525 g
Weight reduced by changing the body shape and internal construction
・Built-in dust protection mechanism (Standard)
Dust-resistant option (Made to order: -X85, -X86□)
・Long stroke: One unit can handle workpieces of various diameters.
・A large amount of gripping force is provided, through the use of a double pistonmechanism, while maintaining a compact design.
・Small auto switches can be directly mounted.
Series | Bore size (mm) |
---|---|
MHL2-Z | 10,16,20,25,32,40 |
Low Speed Rotary Actuator CRQ2X/CDRQ2X/MSQX
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
-
・It is possible to transfer workpieces at lower speeds. (5 s/90º)
・With auto switch (CDRQ2X series: CDRQ2X)
Safety Instructions Rotary Actuators/Precautions
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle |
---|---|---|---|
CRQ2X | Double | 10,15,20,30,40 | 80° to 100°170° to 190° |
MSQX | Double | 10,20,30,50 | 0° to 190° |
Arc Welding Spatter-resistant Lead Wire Type
Magnetic Field-resistant Solid State Auto Switch D-P3DWA□-1173□
Air Cylinders » Auto SwitchesArc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding
Switches/Sensors/Controller » Auto Switches for Air Cylinders
-
・Improved lead wire spatter resistance
Special fluorine compounds are used for the sheath, insulation, and insulator.
A shield is provided between the sheath and the insulation to prevent spatter from entering the insulation.
・A type with a spatter cover is available.
The metal cover (Material: Stainless steel) covers the body to prevent spatter adhesion.
Safety Instructions Auto Switches/Precautions Plug-in Connector Assembly/How to Use DIN Terminal
How to Mount and Move the Auto Switch Green Procurement (RoHS)
How to Mount and Move the Auto Switch Green Procurement (RoHS)
Series | Type | Features |
---|---|---|
D-P3DWA□-1173□ | Solid state auto switch | Magnetic field resistant |
Other Pin Shift Cylinders
Air Cylinders » Pin Shift CylinderDescription | Series |
---|---|
Pin Shift Cylinder | CKQR |
Pin Shift Cylinder | CKZP |
Pin Clamp Cylinder C(L)KQG/C(L)KQP
Air Cylinders » Clamp Cylinders-
・Simultaneous positioning and clamping
・Compatible with a broad range of workpiece configurations (55 types of guide pins)
・4 body types for a broad range of installation conditions
・The height of the clamping position can be selected according to the workpiece.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size(mm) |
---|---|---|---|
Standard (Built-in standard magnet) | CKQG | Round Diamond | 50 |
Standard (Built-in strong magnet) | CKQP | Round Diamond | 50 |
With lock (Built-in standard magnet) | CLKQG | Round Diamond | 50 |
With lock (Built-in strong magnet) | CLKQP | Round Diamond | 50 |