There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
e-Actuator Easy to Operate Integrated Controller/Rod Type EQY□H
Electric Actuators/Cylinders » e-Actuator-
・Communication cable with Push-Pull connector
・Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes.
・Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
・Annual CO2 emissions: Max. 59% reduction (SMC comparison)[5.8 kg-
CO2e/year (14.1)]
∗ The numerical values vary depending on the operating conditions.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Max. pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | EQY16□H | 30 to 300 | MAX.141 | MAX.700 | 2.5, 5, 10 |
Battery-less absolute (Step motor 24 VDC) | EQY25□H | 30 to 400 | MAX. 452 | MAX. 900 | 3, 6, 12, 20 |
Battery-less absolute (Step motor 24 VDC) | EQY32□H | 30 to 500 | MAX. 707 | MAX. 900 | 4, 8, 16, 24 |
Longer Life Cylinder MGJ-XB24
Air Cylinders » Guide Cylinders-
・New technology offers at least 4 times better durability.
・Employs the same specification and mounting dimensions as
the existing models, MGJ Miniature Guide Rod Cylinder series
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer Life | MGJ-XB24 | Double acting | 6,10 |
Mist Separator 10-/21-AFM-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Filtration (μm) |
---|---|---|
10-AFM20 to 40-D | 1/8,1/4, 3/8, 1/2, 3/4 | 0.01 |
21-AFM20 to 40-D | 1/8,1/4, 3/8,1/2,3/4 | 0.01 |
IO-Link Master EX600-GILB-X60
IO-Link Devices » IO-Link MasterIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products

-
・IO-Link version V1.1
・Process data length 32-byte input/32-byte output (per port)
・IO-Link port type Class A
▶IO-Link Devices
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Series Variations/Applicable Valve Series Green Procurement (RoHS)
Series Variations/Applicable Valve Series Green Procurement (RoHS)
Series | Number of ports | PLC communication protocol |
---|---|---|
EX600-GILB-X60 | 4 ports | CC-Link IE Field |
3-Screen Display High-Precision Digital Pressure Switch ISE20B
Arc Welding Process Equipment » Detection Switches
-
・Setting is possible while checking the measured value.
・Allows pressure control and value management of shielding gas.
・Compatible with Argon (Ar), Carbon Dioxide
(CO2) and the Mixed Gas (Ar+CO2)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
ISE20B | 2 outputs Analog output (Voltage/Current) Switch: 1 output | Positive pressure | −0.100~1.000MPa | IP65 | Air |
Compact Cylinder CDQ2-XC88/XC89/XC91
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Standard | CDQ2-Z-XC88/XC89/XC91 | Double Acting, Single Rod | 32,40,50,63,80,100 |
Long Stroke | CDQ2-Z-XC88/XC89 | Double Acting, Single Rod | 32,40,50,63,80,100 |
Anti-lateral Load | CDQ2□S-Z-XC88/XC89 | Double Acting, Single Rod | 32,40,50,63,80,100 |
Auto Switch
Series Compatible with Secondary Batteries Series 25A- » Detection Switches/Auto SwitchesSeries | Model |
---|---|
Solid State Auto Switch | D-M9□□-900 |
Solid State Auto Switch | D-F8□-900 |
Solid State Auto Switch | D-Y7□□-900 |
Solid State Auto Switch | D-G59, G5P, K59-900 |
Solid State Auto Switch | D-F79, F7P, J79-900 |
Solid State Auto Switch | D-F7□V-900 |
Reed Auto Switch | D-A90-900 |
Reed Auto Switch | D-Z80-900 |
Reed Auto Switch | D-E73A, E76A, E80A |
Booster Regulator 25A-
Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
-
∗Pressure gauge mounting: The G43-10-01-X300/G46-SRB pressure gauge cannot be mounted directly to the booster regulator as it will interfere with the booster regulator (25A-VBA10A) handle or the other pressure gauge (for the 25A-VBA20A/40A).
In order to mount the pressure gauge, piping which does not cause any interference must be prepared separately.
Series | Model | Specification |
---|---|---|
Booster Regulator | 25A-VBA∗ | |
Booster Regulator | 25A-VBAT | Air tank |
Clean Air Filter 25A-
Series Compatible with Secondary Batteries Series 25A- » Air Preparation Equipment/Clean Air Filters
-
∗Standard products: Standard products are copper (Cu) and zinc (Zn) free.
Refer to the Web Catalog for details.
・Click here for Clean Air Filter/Series SFD
・Click here for Clean exhaust filter/Series SFE
Series | Model | Specification |
---|---|---|
Clean Air Filter | SFD100* | |
Clean Air Filter | SFD200* | |
Clean Air Filter | 25A-AMP | Exhaust cleaner for clean room |
Clean Air Filter | SFE* | Clean exhaust filter |