There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Mini Free Mount Cylinder CUJ/CDUJ
Air Cylinders » Compact Air Cylinders-
・Space saving: Total length reduced by 64% and capacity by 70% (Compared to the CU series)
・With auto switch (CDUJ series: CDUJ)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CUJ | Double acting, Single rod | 4,6,8,10,12,16,20 |
Standard | CUJ | Single acting (Spring return) | 4,6,8,10,12,16,20 |
Air Cylinder JMB/JMDB
Air Cylinders » Standard Air Cylinders (Square Cover)-
・Intermediary bore sizes: ø45, ø56, ø67, ø85
Air saving, Space saving
・Overall length shortened by 27 mm
・Weight reduced by up to 36% (1.56 kg → 1.00 kg)
・ Air saving: Reduced by up to 29%
Air consumption can be reduced by optimal size selection.
・Reduces labor time
Air cushion adjustment is not required due to the non-adjustable air cushion.
・With auto switch (JMDB series: JMDB)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JMDB | Double acting, Single rod | 32, 40, 45, 50, 56, 63, 67, 80, 85, 100 |
Air Cylinder CJ1
Air Cylinders » Standard Air Cylinders (Round Type)
-
・For the double acting type, the piping direction of the fitting on the rod
cover side varies within a range of 90°.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ1 | Double acting, Single rod | 4 |
Standard | CJ1 | Single acting (Spring return) | 2.5,4 |
5-Port Solenoid Valve/ISO Standard VQ7-6/7-8
ISO Products » Solenoid ValesDirectional Control Valves » ISO Valves
-
・Compliant with ISO Standards
・Manifold type no.: VV71, VV72
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQ7-6 | 6.0 | 0.11 | 1.4 | φ100 | 1.0 |
VQ7-8 | 13 | 0.27 | 3.3 | φ140 | 1.0 |
3-Port 3-Position Valve VEX3
Directional Control Valves » Power Valves-
・The intermediate stopping of cylinders up to ø125 is possible.
・Power consumption: 1 W
・4 Manual override options:
Non-locking push type
Locking slotted type
Push-turn locking slotted type
Push-turn locking lever type
Description | Series | Function |
---|---|---|
3-port 3-position valve | VEX3 | Directional control valve |
Blow Gun VMG
Directional Control Valves » Blow GunsAir Blowing Equipment » Air Blowing Equipment
-
・A 20% reduction in power consumption can be achieved with the SMC “Blow gun” + “S coupler” + “Coil tube.”
・Pressure loss: 1% or less (Nozzle size: ø2.5)
・Available nozzles:
Male thread nozzle, High efficiency nozzle with male thread,
Low noise nozzle with male thread, Copper extension nozzle
・With flow rate adjustment function (-X54)
Series | Port size | Operating pressure range (MPa) | Effective area (mm2) | Nozzle port size |
---|---|---|---|---|
VMG | Rc,NPT,G 1/4,3/8 | 0 to 1.0 | 30 | Rc1/4 |
Finger Valve VHK□A
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
-
・The valve direction clearly indicates whether the valve is open or closed.
・With a function to prevent the nob from coming out
・Large effective area: 2.0 to 17.5 mm2
・Reduced operating force
・Poppet valve construction seldom suffers seal defection.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Type | Port size |
---|---|---|---|
Finger valve | VHK2A | 2-port valve | φ4 to φ12 M5,1/8 to 1/2 |
Finger valve | VHK3A | 3-port valve | φ4 to φ12 M5,1/8 to 1/2 |
2/3-Port Mechanical Valve with One-touch Fitting VM100F
Directional Control Valves » Mechanical Valves/Transmitters-
・Built-in One-touch fitting reduced installation space and less piping work
・Space saving
Approx. 35% reduction (25.8 mm shorter) due to the built-in One-touch fitting
・Lightweight
80% reduction (48 g lighter) due to the resin body material
・Less man-hours replacing the actuator
Mounting using a clip makes replacement easier.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Series Variation Selection/Technical Data Green Procurement (RoHS)
Series Variation Selection/Technical Data Green Procurement (RoHS)
Description | Series | Number of ports |
---|---|---|
Mechanical valve | VM100F | 2/3-ports |
5-Port Air Operated Valve SYA3000/5000/7000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the SY3000/5000/7000 series non plug-in type.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
SYA3000 | 1.1 | 0.30 | 0.26 | φ40 |
SYA5000 | 2.8 | 0.29 | 0.66 | φ63 |
SYA7000 | 4.5 | 0.27 | 1.1 | φ80 |
Serial Transmission System EX600
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)IO-Link Compatible Products » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: Modbus TCP Compatible Products
IO-Link Compatible Products » Terminal Unit
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication CIP Safety Compatible Products
-
・For Input/Output
・IO-Link An IO-Link unit compatible terminal unit has been added. [New]
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
▶IO-Link Devices
∗ The EX600-SPN1/SPN2 series will be discontinued in October 2023.
Please select the EX600-SPN3/SPN4 series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX600 | IP67 | PROFIBUS DP DeviceNet™ CC-Link EtherNet/IP™ EtherNet/IP™ (IO-Link unit compatible) EtherCAT EtherCAT (IO-Link unit compatible) PROFINET PROFINET (IO-Link unit compatible) MRP (PROFINET) (Made to order) Ethernet POWERLINK (Made to order) Modbus TCP (Made to order) CC-Link IE Field (Made to order) EtherNet/IP™ (IO-Link master compatible) (Made to order) | SY3000,5000,7000 (Plug-in) JSY1000, 3000, 5000 SV1000,2000,3000 VQC1000,2000,4000,5000 S0700(IP40) |