There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Rotary Actuator CRB/CDRB
Rotary Actuators/Air Grippers » Rotary Actuators Vane Type-
・A double vane type has been added for sizes 10 to 40. [New]
・Features a compact body with a built-in angle adjustment unit and auto
switch unit (Size: 20, 30, 40)
Overall length: 44% shorter, Weight: 48% lighter
・Piping, wiring, and angle adjustment can be performed on the same side
for easier mounting.
・Easy-to-adjust start and end positions with the angle adjustment bolts
(as standard)
・The position of the chamfered portion of the shaft can be easily checked
usingthe rotating angle indicator. (Only for the CDRB with auto switch)
・Each of the units below for the CRB2 series can be mounted to the CRB
series.
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Vane type | Size | Rotating angle Single | Rotating angle Double |
---|---|---|---|---|---|
Standard (Without auto switch) | CRB | Single,Double | 10,15,20,30,40 | 90°,180°,270° | 90°,100° |
Standard (With auto switch) | CDRB | Single | 10,15,20,30,40 | 90°,180° | - |
With vertical auto switch unit | CRB□-A | Single,Double | 10,15,20,30,40 | 90°,180°,270° | 90°,100° |
With angle adjustment unit | CRB□-B | Single,Double | 10,15,20,30,40 | 90°,180°,270° | 90°,100° |
With vertical auto switch unit With angle adjustment unit | CRB□-C | Single,Double | 10,15,20,30,40 | 90°,180°,270° | 90°,100° |
Auto Switch D
Air Cylinders » Auto SwitchesSwitches/Sensors/Controller » Auto Switches for Air Cylinders
Safety Instructions Auto Switches/Precautions How to Mount and Move the Auto Switch Plug-in Connector Assembly/How to Use DIN Terminal Green Procurement (RoHS)
Series | Type | Features |
---|---|---|
D Series | Solid state auto switch | General purpose type,2-color indicator,2-color indicator with diagnostic output,Water resistant 2-color indicator,Hygienic,With timer,Magnetic field resistant 2-color indicator,Heat resistant 2-color indicator,Wide range detection type |
D Series | Reed auto switch | General purpose type,2-color indicator,Magnetic field resistant 2-color indicator,Heat resistant |
Shock Absorber RJ
Air Cylinders » Shock Absorbers-
・Max. operating cycles: 10 million cycles
・Stops transferred objects gently
・Lineup features from M6 to M27
・Compatible with the RB series in terms of mounting
・Applicable models can be selected depending on the operating speed.
L type: 0.05 to 1 m/s
H type: 0.05 to 2 m/s
Short stroke type: 0.05 to 1 m/s
Type | Series | Absorbed energy(J) | Absorption stroke(mm) | O.D. thread |
---|---|---|---|---|
Soft type | RJ | 0.5 to 70 | 4 to 25 | M6 to M27 |
Short stroke type | RJ | 0.5 to 3.7 | 5 to 10 | M8 to M14 |
ISO Cylinder C85
Air Cylinder C75
ISO Products » CylindersAir Cylinders » ISO Cylinders: ISO Standards (6432)
-
・Compliant with ISO Standards (6432) (C85)
・Part numbers for actuators with mounting brackets, rod end brackets, and auto switches are now available.
As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
・Easy fine adjustment of auto switch position
・Transparent switch bracket improves visibility of indicator LED.
・With auto switch
C85 Series: CD85, CD85W, CD85K, CD85R
C75 Series: CD75, CD75W, CD75K, CD75R
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Standard | C85 | Double acting, Double rod | 8,10,12,16,20,25 |
Standard | C85 | Single acting, Single rod | 8,10,12,16,20,25 |
Non-rotating rod | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Non-rotating rod | C85 | Single acting | 8,10,12,16,20,25 |
Direct mount | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Standard | C75 | Double acting, Single rod | 32,40 |
Standard | C75 | Double acting, Double rod | 32,40 |
Standard | C75 | Single acting | 32,40 |
Non-rotating rod | C75 | Double acting, Single rod | 32,40 |
Non-rotating rod | C75 | Single acting | 32,40 |
Direct mount | C75 | Double acting, Single rod | 32,40 |
Valve Mounted Compact Cylinder CVQ
Air Cylinders » Valve Mounted Air Cylinders
-
・Valve and compact cylinder integrated for compactness
・Saves manpower, space, and energy
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Component Cylinder | Component Valve |
---|---|---|---|---|---|
Standard | CVQ | Double acting | 32,40,50,63 | CQ2 | SY3000 |
Actuator Position Sensor D-MP□
Air Cylinders » Actuator Position SensorAir Cylinders » Stroke Reading Cylinders
IO-Link Compatible Products » Position Sensor
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Rotary Actuators/Air Grippers » Position Sensor
Switches/Sensors/Controller » Position Sensor
-
・Actuator stroke position is output with an analog signal.
・Repeatability: 0.1 mm
・Analog output
・4 measurement ranges
・Switch output
・IO-Link compatible
Series | Measuring range |
---|---|
D-MP025 | 25 mm±1 mm |
D-MP050 | 50 mm±1 mm |
D-MP100 | 100 mm±1 mm |
D-MP200 | 200 mm±1 mm |
High Precision Stroke Reading Cylinder CEP1
Air Cylinders » Stroke Reading Cylinders
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Series | Action | Bore size(mm) | Applicable counter |
---|---|---|---|
CEP1 | Double acting | 12,20 | CEU5 |
Stopper Cylinder RSQ/RSDQ/RSG/RSDG
Air Cylinders » Stopper Cylinders-
・A wide range of models are available, so it is possible to select a cylinder that meets your needs.
Realizes the labor saving and automation of conveyor lines
・With auto switch (RSDQ series: RSDQ, RSDG series: RSDG)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Fixed mounting height | RSQ | Double acting Double acting with spring Single acting, spring extend | 12,16,20,32,40,50 |
Adjustable mounting height | RSG | Double acting Double acting with spring Single acting, spring extend | 40,50 |
For High Precision Positioning: Pin Shift Cylinder CKQG-X2370/CKQP-X2371
Air Cylinders » Pin Shift Cylinder-
・High Precision: Rod end deflection of ±0.1 mm or less
・Position reproducibility
・Pins for positioning the workpiece provided by the customer can be directly mounted.
・Built-in coil scraper
・Reduces labor time by integrating the cylinder and guide
・Magnetic field resistant auto switches are mountable.
Type | Series | Bore size (mm) | Stroke (mm) |
---|---|---|---|
Built-in standard magnet | CKQG-X2370 | 32, 40, 50 | 25, 30, 40, 50 |
Built-in strong magnet | CKQP-X2371 | 50 | 30, 50 |
Rotary Clamp Cylinder MK
Air Cylinders » Clamp Cylinders
-
・The allowable moment of inertia is 3 times higher.
(The same as the heavy-duty MK2 series)
・It is possible to mount small auto switches on 4 surfaces.
・Mounting dimensions are interchangeable with the MK series.
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MK | Double acting | 12,16,20,25,32,40,50,63 |