WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,240 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Cylinder/Guide Rod Type CQM/CDQM

Air Cylinders » Compact Air Cylinders
    ・Built-in guide rod in the CQS and CQ2 series compact cylinders
    ・Non-rotating accuracy: ±0.2° or less
    ・2 to 4 times the lateral load resistance
     ∗ Compared to the CQ series compact cylinder
    ・Loads can be directly mounted.
    ・Mounting dimensions are compatible with the CQS and CQ2 series.
    ・With auto switch (CDQM series: CDQM)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCQMDouble acting12,16,20,25,32,40
50,63,80,100

5-Port Solenoid Valve VQC4000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Compact with a large flow capacity
     VQC4000: Can drive cylinders up to ø160
     VQC5000: Can drive cylinders up to ø180
    ・An extensive range of protocols are available.
    ・Power saving: Power consumption of 0.4 W (Low wattage type)
    ・Enclosure IP67 compliant
    ・Supports Interface regulators

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve VQC4000/5000
    Manual
    Series View search result
    VQC4000View search result
    VQC5000
  • 5-Port Solenoid Valve VQC4000/5000
    DoC/IM
    Series View search result
    VQC4000View search result
    VQC5000View search result
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQC40007.30.382.0φ1601.0
0.4(Low wattage type)
VQC5000170.314.7φ1801.0
0.4(Low wattage type)

Clean Regulator SRH

Modular F.R.L./Pressure Control Equipment » Regulators
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Pressure Control Equipment » Regulators
Equipment for the Semiconductor Industries » Cooling Water Line
    ・Contamination-controlled stainless steel regulator
    ・Oil-free
    ・2 types of diaphragm materials: PTFE, Fluororubber
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRelief mechanismPort sizeSet pressure (MPa)
SRHNon-reliefRc1/8,1/4,3/8,1/2
9/16-18UNF,7/8-14UNF
Low pressure type:0.02 to 0.2
High pressure type:0.05 to 0.7
SRHReliefRc1/8,1/4,3/8,1/2Low pressure type:0.02 to 0.2
High pressure type:0.05 to 0.7

Compact Cylinder/Plate Type CQU

Air Cylinders » Compact Air Cylinders
    ・The oval piston design reduces the width by a maximum of 40%.
     (Compared with the CQ2 series)
    ・Weight: Reduced by up to 36% (Compared with the MU series)
    ・A small type auto switch can be mounted from 4 directions.
    ・No protrusion of the auto switch from the mounting slot
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCQUDouble acting, Single rod20,25,32,40

5-Port Solenoid Valve VQZ1000/2000/3000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The combined mounting of a 3-port valve and a 5-port valve on a manifold valve is possible.
    ・Can be mounted on an aluminum body manifold or a DIN rail
    ・Manifold type no.: VV5QZ12, VV5QZ15, VV5QZ22, VV5QZ25, VV5QZ32, VV5QZ35

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQZ10001.30.240.32φ630.35(Standard)
0.9
(High pressure type, High speed response type)
VQZ20002.30.290.53φ800.35(Standard)
0.9
(High pressure type, High speed response type)
VQZ30004.60.261.2φ1000.35(Standard)
0.9
(High pressure type, High speed response type)

Precision Clean Regulator SRP

Modular F.R.L./Pressure Control Equipment » Regulators
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Pressure Control Equipment » Regulators
    ・High-precision low flow consumption stainless steel regulator
    ・Bleed air flow of 0.5 L/min (ANR) or less (0.2 MPa at outlet pressure)
    ・Setting sensitivity: 0.3% F.S.
    ・Repeatability: 1% F.S.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
SRPM5,1/8Low pressure type:0.005 to 0.2
High pressure type:0.01 to 0.4

Plate Cylinder MU/MDU

Air Cylinders » Compact Air Cylinders
    ・The oval piston design saves space. Cylinders can be mounted from multiple directions.
    ・It is possible to mount small auto switches in 4 directions.
    ・No protrusion of the auto switch from the mounting slot
    ・Available with a stroke of up to 300 mm
    ・With auto switch (MDU series: MDU, MDUW)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Plate Cylinder MU/MDU
    Symbol Specifications Download
    -XA1・6・7・11・17・18 Simple Specials MU(φ25 to φ63):Change of rod end shape PDF
  • Plate Cylinder MU/MDU
    Symbol Specifications Download
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
TypeSeriesActionBore size (mm)
StandardMU-ZDouble acting, Single rod25,32,40,50,63
StandardMU-ZSingle acting (Spring return/extend)25,32,40,50,63
StandardMUW-ZDouble acting, Double rod25,32,40,50,63

5-Port Solenoid Valve SQ1000/2000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Power saving: Power consumption of 0.4 W (Standard)
    ・Easy to add or decrease the number of valve stations
    ・Easy valve maintenance, mountable with one screw
    ・Easy replacement of clip type One-touch fittings
    ・Connector entry direction can be changed with a single push.
    ・4-position, dual 3-port valve
    ・Built-in back pressure check valve (Option)
    ・Manifold type no.: SS5Q13, SS5Q14, SS5Q23, SS5Q24

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
SQ10000.80.200.19φ320.4(Standard)
0.95(High pressure type)
SQ20003.10.180.71φ630.4(Standard)
0.95(High pressure type)

Water Regulator WR110

Modular F.R.L./Pressure Control Equipment » Regulators
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
Pressure Control Equipment » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
WR110-□-X224Rc1/8, 1/40.08 to 0.39
WR110-□-X215Rc1/8, 1/4、NPT1/8, 1/40.05 to 0.69

Pallet Lock Cylinder W-R1/W-R3

Air Cylinders » Clamp Cylinders
    ・Centering applied to correct positional deviation of up to ±50 mm
    ・Through the toggle mechanism, max. clamping force of 4430 N
    ・Arm opening angle: Approx. 70°
    ・The integration of the clamping unit and cylinder unit reduces design and assembly labor.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesMass of transferred objectClamping force [N]Bore size (mm)
W-R11000 kg or less4430100
W-R33000 kg or less4070100

Go Top