WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Serial Transmission System EX510

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
    For Input/Output, Gateway Type

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX510
    Manual
    Series View search result
    EX510View search result
  • Serial Transmission System EX510
    DoC/IM
    Series View search result
    EX510View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX510IP20CC-Link, DeviceNet™, PROFIBUS DP, EtherNet/IP™ (Made to order), PROFINET (Made to order)SJ1000,2000,3000,SY3000,5000,7000 (Plug-in),SY3000,5000,7000,9000,SYJ3000,5000,7000,SQ1000,2000,SZ3000,VQ1000,2000,VQZ1000,2000,3000,S0700

Serial Transmission System EX500

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
    For Input/Output, Gateway Type

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    *The EX500 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX500
    Manual
    Series View search result
    EX500View search result
  • Serial Transmission System EX500
    DoC/IM
    Series View search result
    EX500View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX500IP67EtherNet/IP™
PROFINET
SY3000,5000,7000 (Plug-in)
VQC1000,2000,4000,5000
SV1000,2000,3000
S0700(IP40)

3-Port Solenoid Valve S070

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・7 mm wide compact solenoid valve manifold
    ・Weight of valve alone: 5 g
    ・Single unit specifications, base mounted manifolds, and body ported manifolds can be selected.
    ・Manifold type no.: SS073
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve S070
    DoC/IM
    Series View search result
    S070View search result
SeriesFlow rate
characteristics
C[dm3/(s・bar)]
Flow rate
characteristics
b
Flow rate
characteristics
Cv
Power
consumption
(W)
Max. operating
pressure: MPa
S0700.042

0.060

0.042

0.060

0.021

0.042
0.27

0.28

0.27

0.28

0.27

0.28
0.011

0.016

0.011

0.016

0.006

0.011
0.5

0.5

0.35

0.35

0.1(With power saving circuit)

0.1(With power saving circuit)
0.5

0.3

0.3

0.1

0.3

0.1

3-Port Solenoid Valve/Pilot Operated Poppet Type VG342

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Low power consumption
    ・No lubrication required
    ・Can be used under vacuum or low pressure
    ・Easy conversion to N.C., N.O., or external pilot
    ・Can be used as either a selector or divider valve (External pilot type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve/Pilot Operated Poppet Type VG342
    DoC/IM
    Series View search result
    VG342View search result
SeriesFlow rate characteristics
2→3(A→P)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→P)
b
Flow rate characteristics
2→3(A→P)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VG342380.329.84(Standard)
1.8(Energy-saving type)
1.8(Continuous duty type)
-101.2 kPa

Compressed Air Preparation Filter/Stainless Steel Type AFF□DS/AM□DS/AMD□DS

Air Preparation Equipment » Air Preparation Filters
    ・Improved environmental resistance with the stainless steel exterior
    ・Flow capacity: 14.5m3/min(ANR)
     ∗ For AFF90DS/AM90DS/AMD90DS
    ・Pressure drop: 5kPa or less
    ・Easier replacement of the element
    ・Compliant with ISO 8573 Compressed Air Purity Class
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compressed Air Preparation Filter/Stainless Steel Type AFF□DS/AM□DS/AMD□DS
    Manual
    Type Series View search result
    Main line filterAFF□DSView search result
    Mist separatorAM□DSView search result
    Micro mist separatorAMD□DSView search result
TypeSeriesFiltration (μm)Air flow(m3/min[ANR])Port size
Main line filterAFF□DS1μm7 to 14.51, 1 1/2, 2
Mist separatorAM□DS0.1μm7 to 14.51, 1 1/2, 2
Micro mist separatorAMD□DS0.01μm7 to 14.51, 1 1/2, 2

Wireless System/Compact Wireless Base EXW1-X10

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
    · Pairing with wireless remote and various parameter settings without using IO Configurator.
     ∗ Configuration of IO-Link devices not included.
SeriesEnclosureCommunication protocolSubject
EXW1-X10IP67EtherNet/IP™,PROFINETAll Wireless remotes,Air Management System,Wireless remote (IO-Link master)

Compressed Air Preparation Filter Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK 

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Compliant with ISO 8573-1 compressed air purity class
    ・Face-to-face and depth dimensions reduced by up to 30%
    ・Lightweight: Max. 50% reduction (0.19 kg)
    ・Flow capacity: Max. 50% increase
    ・Transparent bowl guard (2-layer construction) (Body size: 30, 40)
    ・Color-identifiable elements
    ・A model with an element service indicator is also available. (AFF, AM,
     AMD)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compressed Air Preparation Filter Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD
    Activated Carbon Filter AMK 
    Manual
    Series View search result
    AFF20 to 60-D Line filterView search result
    AM20 to 60-D Mist separatorView search result
    AMD20 to 60-D Micro mist separatorView search result
    AMK20 to 60-D Activated carbon filterView search result
SeriesPort sizeNominal filtration rating[μm]Oil concentration on the outlet side [mg/m3]
AFF20 to 60-D Line filter1/8, 1/4, 3/8, 1/2, 3/4, 11.0 (Filtration efficiency: 99%)
AM20 to 60-D Mist separator1/8, 1/4, 3/8, 1/2, 3/4, 10.1(Filtration efficiency: 99%)Oil mist 1 (≈ 0.8 ppm) or less
AMD20 to 60-D Micro mist separator1/8, 1/4, 3/8, 1/2, 3/4, 10.01(Filtration efficiency: 99.9%)Oil mist 0.1 (≈ 0.08 ppm) or less
AMK20 to 60-D Activated carbon filter1/8, 1/4, 3/8, 1/2, 3/4, 1Oil vapor 0.003 (≈ 0.0025 ppm) or less

Longer Life Cylinder CJ2-XB24

Air Cylinders » Standard Air Cylinders (Round Type)
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the
     existing models, CJ2 Air Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeCJ2-XB24Double acting, Single rod6, 10, 16

Deceleration Controller DAS

Flow Control Equipment » Speed Controllers with Special Functions
    ・2-speed control reduces cycle time
     Allows for the impact relaxation of the stroke end
     Allows for the 2-speed control of cylinders
     The deceleration position (cushion timing) and 2nd speed (cushion
     intensity) can be adjusted.
    ・Possible to control flow rate values using an adjustment handle with
     graduations
    ・Space saving
     Maximum 76% reduction of occupying space (196 cm3 ← 811 cm3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Deceleration Controller DAS
    Manual
    Type Series View search result
    Deceleration controllerDAS5-□View search result
    Deceleration controllerDAS7-□View search result
TypeSeriesApplicable tubing O.D.
Metric
Applicable tubing O.D.
Inch
Applicable cylinder range
Deceleration controllerDAS5-□φ4 to φ8ø5/32" to ø5/16"ø10 to ø40
Deceleration controllerDAS7-□φ8 to φ12ø5/16" to ø1/2"Up to ø100

Go Top