WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Speed Controller with Indicator AS-FS

Flow Control Equipment » Speed Controllers for General Purposes
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors. The value can be controlled with the indicator window.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
    ・Easier to insert and remove tubes
    ・Electroless nickel plated type is standard.
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow typeAS12□1FS to 42□1FSM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to 1/2''
Universal typeAS13□1FS to 43□1FSM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to 1/2''

Tube Releasing Tool TG

Fittings and Tubing » Related Products
SeriesApplicable tubing sizeApplicable tubing material
TG-0204Metric size φ2,φ4
TG-0608Metric size φ6,φ8
TG-1012Metric size φ10,φ12
TG-1Metric size φ4,φ6Nylon, Soft nylon, Polyurethane
TG-2Inch size φ1/8'',φ1/4''Nylon, Soft nylon, Polyurethane

Polyolefin Tubing TPH

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Clean Series/Low-Particle Generation » Tubing

    ・Max. operating pressure (at 20℃): 1.0 MPa (ø4, ø6), 0.7 MPa (ø8, ø10, ø12)
SeriesApplicable tubing O.D.ColorFluid
TPHφ4,φ6,φ8,φ10,φ12Black, White, Red,Blue, Yellow, GreenAir, Water, etc.

Soft Fluoropolymer Tubing TD/TID

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment

    ・Max. operating pressure: 1.6 MPa (at 20℃)
    ・Food Sanitation Law compliant
    ・Complies with the FDA (Food and Drug Administration)
     § 177.1550 dissolution test
    ・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
                        Water: 0 to 100℃ (No freezing)

     *This may vary according to size.
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
Color
TD/TIDφ4,φ6,φ8,φ10,φ12φ1/8'',φ3/16'',φ1/4''
φ3/8'',φ1/2''
Translucent

Flame Resistant (Equivalent to UL-94 Standard V-0)
FR 2-Layer Soft Polyurethane Tubing TRBU-X259

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Peeling of the outer layer not required to connect fittings
     Reduced labor time, Improved workability
    ・Improved flexibility (Compared with the TRBU)
    ・Lightweight and compact
     Weight: 57% reduction, Cross sectional area: 37% reduction (Compared with the TRBU0805)
    ・Suitable for air and water piping in environments where spot welding spatter may be a problem
    ・Increased flow rate due to I.D. expansion: Max. 69% improvement
     (Comparison between the TRBU1208 and the TRBU1210-X259)
SeriesTubing O.D.ColorFluid
TRBU-X259φ3.2,φ4,φ6,φ8,φ10,φ12
(Some products are available as a special order.
Please refer to the catalog for details.)
Black, White, Red, Blue, Yellow, Green
(Some products are available as a special order.
Please refer to the catalog for details.)
Air, Water

Polyurethane Tubing TU-X214

Fittings and Tubing » Tubing
    ・In compliance with the FDA’s (U.S. Food and Drug Administration)
     §177.2600 dissolution test and the (EU) No 10/2011 dissolution test
    ・Color variations: Black, White, Red, Blue, Yellow, Green, Clear, and Orange
    ・Size variations (O.D./mm): ø4, ø6, ø8, ø10, and ø12
    ・Length per roll: 20 m
SeriesTubing O.D.
Metric size
ColorFluid
TU-X214φ4,φ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, Green, Clear, OrangeAir, Water

Fluoropolymer Fittings Hyper Fittings LQ3

Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・Material: New PFA
    ・Triple-seal construction
    ・Easy installation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fluoropolymer Fittings Hyper Fittings LQ3
    Manual
    Series View search result
    LQ3View search result
SeriesMax. operating pressureOperating temperature
LQ31.0 MPaNut material PVDF:0 to 150℃
Nut material PFA:0 to 200℃

Stainless Steel 316 One-touch Fittings KQG2

Fittings and Tubing » Fittings for Special Environments
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・Compact and lightweight
    ・Fluid temperature: −5 to 150℃
    ・Materials: Metal parts stainless steel 316, seal parts special FKM
    ・Grease-free/Can be used with steam
     Certified to meet current Food Sanitation Law standards
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KQG2Metricφ3.2,φ4,φ6,φ8,φ10,
φ12,φ16
M5
R,Rc 1/8,1/4,3/8,1/2
KQG2Inchφ1/8'',φ5/32'',φ1/4'',φ5/16'',
φ3/8'',φ1/2''
UNF10-32
NPT1/8,1/4,3/8,1/2

Multi-connector with One-touch Fittings DMK

Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
    ・One-touch installation and removal of multi-tubes
    ・Prevents installation mistakes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNo. of connecting tubesApplicable tubing O.D.
DMK6,12φ3.2,φ4

Rotary One-touch Fittings KS

Fittings and Tubing » Fittings for General Purposes
    ・Applicable to use for oscillating and rotating sections in robots
    ・Low torque rotation type rotary One-touch fittings
    ・Copper-free (Electroless nickel-plated)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KSInchφ5/32,φ1/4,φ5/16,φ3/810-32UNF,1/8,1/4,3/8

Go Top