WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Booster Lube ALB

Lubrication Equipment » Lubrication Equipment
    ・Centralized control of multi-point lubrication
    ・Stable oil feeding with a micromist
    ・Through the use of a booster, a pressure that is higher than that of the main air passage can be supplied. This difference is used as the mist
     generating pressure differential. Thus, the pressure drop in the main air passage can be minimized.
    ・Micromist can be constantly supplied by merely adjusting the mist generating pressure differential.
    ・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
    ・Micromist generation can be checked from the oil filler port.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Booster Lube ALB
    DoC/IM
    Series Type View search result
    ALB900Booster lubeView search result
    ALBA90Bypass lubrication adapter
SeriesTypePort sizeBowl capacity (cm3)
ALB900Booster lube1,2,35000
ALBA90Bypass lubrication adapter1/4,1/2

5-Port Electro-Pneumatic Proportional Valve VER

Modular F.R.L./Pressure Control Equipment » Proportional Valves
Pressure Control Equipment » Proportional Valves
    ・Stepless control of cylinders and applied pressure
    ・Applicable cylinders: ø25 to ø125
    ・Available for exhaust throttle and B port pressure regulation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Electro-Pneumatic Proportional Valve VER
    Manual
    Series View search result
    VER2000/4000View search result
SeriesPort sizeSet pressure (MPa)
VER2000/40001/4,3/8,1/20.1 to 0.9

5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Stepless control of air pressure proportional to electrical signals
    ・Maximum supply pressure: 5.0 MPa
    ・Set pressure range: 0.01 to 3.0 MPa
    ・Maximum flow rate: 3000 L/min (ANR)
    ・Fluid: Air, N2, O2, Ar
    ・Wetted parts: Fluorine grease
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX
    Manual
    Series View search result
    ITVXView search result
  • 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX
    DoC/IM
    Series View search result
    ITVXView search result
SeriesPort sizeSet pressure (MPa)
ITVX3/80.01 to 3.0

Compact Manifold Regulator ARM5S

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Lightweight: 33 g (For the ARM5SA-08-A)
    ・Mounting method: Direct mounting/DIN rail mounting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Manifold Regulator ARM5S
    Manual
    Series View search result
    ARM5SView search result
SeriesFeaturesApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Set pressure (MPa)
ARM5SDirect operated relieving type
Interlocked non-relieving type
(Semi-standard)
φ4,φ6φ5/32,φ1/40.05 to 0.7

Micro Mist Separator AFD-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Filters/Mist Separators/Micro Mist Separators
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator AFD-D
    Manual
    Series View search result
    AFD20 to 40-DView search result
SeriesPort sizeFiltration (μm)
AFD20 to 40-D1/8,1/4,3/8,1/20.01

Motor Operated Auto Drain ADM

Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPower consumption (W)Port size
ADM2004IN 3/8,1/2
OUT 3/8

Main Line Filter AFF

Air Preparation Equipment » Air Preparation Filters
    ・Can remove impurities, such as oil, water, and foreign matter, in compressed air,
     improve the function of a downstream dryer, extend the life of precision filters,
     and prevent problems with the equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Main Line Filter AFF
    Manual
    Series View search result
    AFFView search result
  • Main Line Filter AFF
    DoC/IM
    Series View search result
    AFFView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AFF3 (Filtration efficiency: 99%)300 to 450001/8 to 4B flange

Refrigerated Air Dryer/Double Energy Saving Function Series IDF100FS/125FS/150FS

Air Preparation Equipment » Air Dryers
    ・Energy-saving design (Second re-heater + Digital scroll compressor)
    ・Power consumption: Reduced by up to 76%
    ・Exhaust heat: Reduced by up to 25%
    ・Tolerant of high temperature environments!
    ・Ambient temperature: Up to 45ºC, Inlet air temperature: Up to 60ºC
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable
compressor (kW)
Air flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
IDF100FS1001618.8
IDF125FS12520.123.7
IDF150FS1502527

Air Tank VBAT

Air Preparation Equipment » Aftercoolers/Air Tanks
Modular F.R.L./Pressure Control Equipment » Booster Regulators
Booster Regulators » Booster Regulators
    ・Compact air tank that can be directly connected to a regulator
    ・Can be used as an independent tank
    ・With a safety valve port (Option)
    ・ It can be used alone as a tank.
    ・Overseas standards compliant products:
     CE certified product (-Q)
     ASME Standards compliant product (-X105)
     Product not applicable to ASME Standards (-X11)
     Chinese pressure vessel regulations compliant product (-X104)
     Industrial Safety and Health Act KCs Certification compliant product
     (-X101)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Tank VBAT
    Manual
    Series View search result
    VBATView search result
  • Air Tank VBAT
    DoC/IM
    Series View search result
    VBATView search result
SeriesPort sizeTank capacity (L)
VBAT3/8,1/2,3/45,10,20,38

Drain Separator for Vacuum AMJ

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Remove water droplets from the air by simply installing it in vacuum equipment connection lines.
    ・Effective for removing water droplets from the air sucked into vacuum pumps, ejectors, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRecommended flow rate (L/min)
(ANR)
Max. operating pressure
(MPa)
Water droplet removal ratio
AMJ1/4, 3/8, 1/2, 3/4, 1200, 300, 5001.090%

Go Top