There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Vacuum Gripper for Collaborative Robots ZXP7□4□-X1 for the OMRON Corporation and TECHMAN ROBOT Inc. TM/TM S Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Plug and Play configuration for immediate use
TMComponent: Easy programming
・Operate by simply connecting 1 air supply tube and two electrical wiring
M8 connectors.
・Integrated vacuum ejector, air supply/release valve, pressure sensor, and
cups
・Standards: Conforming to ISO 9409-1-50-4-M6
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□41-X1 ZXP7□42-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Magnet Gripper MHM
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special PadsRotary Actuators/Air Grippers » Magnet Grippers
-
・Attracts and holds heavy objects with a magnet
・Holding force: Max. 1000 N (ø50, Workpiece thickness 6 mm)
・Transfers steel plates without a vacuum
Support workpieces with holes and uneven surfaces
・Holding force (Attraction force) can be adjusted.
・Drop prevention: Holds workpieces even when air is shut off
Series | Max. holding force [N] (Workpiece thickness [mm]) |
---|---|
MHM-16 | 50(6) |
MHM-25 | 200(6) |
MHM-32 | 500(6) |
MHM-50 | 1000(6) |
High Rigidity Vacuum Pad (Vacuum Suction Cup) ZP3E
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Stable suction position, Improved ease of removal
・Pad form: Flat type with groove, Bellows type with ribs and groove
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread
・Buffer Without, With
[Buffer stroke [mm]: 10, 30, 50]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Standard: Mounting Bracket Assembly (p.237-240) Ball Joint: Mounting Bracket Assembly (p.241-244) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3E | Flat type with groove | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
ZP3E | Flat type with groove (Ball joint type) | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
ZP3E | Bellows type with ribs and groove | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
ZP3E | Bellows type with ribs and groove (Ball joint) | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
Electric Actuator: High Rigidity Slider Type LEJS63□-□M
Electric Actuators/Cylinders » Motorless Type-
・Built-in Intermediate Supports
・A maximum speed of 1,800 mm/s1 has been achieved throughout the entire stroke!
The use of intermediate supports results in reduced deflection of the ball screw when a long stroke is used.
・Max. stroke: 1,790 mm
・Horizontal work load: 85 kg (For the 10 mm lead)
・Positioning repeatability: ±0.01 mm (High-precision type)
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Motorless Ball screw drive | LEJS63□-□M | 790 to 1790 | MAX.85 | MAX.1800 | 10,20,30 |
Electric Gripper 3-Finger Type (S Type) LEHS
Electric Actuators/Cylinders » Grippers
-
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
・It is possible to set the position, speed, and force. (64 points)
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Series | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHS | 10 | 4 | 2.2 to 5.5 | 1.4 to 3.5 | 5 to 70 |
LEHS | 20 | 6 | 9 to 22 | 7 to 17 | 5 to 80 |
LEHS | 32 | 8 | 36 to 90 | ― | 5 to 100 |
LEHS | 40 | 12 | 52 to 130 | ― | 5 to 120 |
Electric Actuator/LEF Series Support Guide LEFG
Electric Actuators/Cylinders » Slider Type
-
・A support guide that is designed to support workpieces with significant overhang
・Easy installation with the same outer dimensions as the LEF series body,
Contributes to the reduction of design and assembly labor
・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Drive method | Model | Stroke (mm) |
---|---|---|
Ball screw drive/S | LEFG16-S | 50 to 500 |
Ball screw drive/S | LEFG25-S | 50 to 800 |
Ball screw drive/S | LEFG32-S | 50 to 1000 |
Ball screw drive/S | LEFG40-S | 150 to 1200 |
Belt drive/BT | LEFG16-BT | 300 to 1000 |
Belt drive/BT | LEFG25-BT | 300 to 2000 |
Belt drive/BT | LEFG32-BT | 300 to 2000 |
Belt drive/BS | LEFG25-BS | 300 to 2000 |
Belt drive/BS | LEFG32-BS | 300 to 2500 |
Belt drive/BS | LEFG40-BS | 300 to 3000 |
Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Ball Screw Drive LEFS
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.
・No battery is installed. Reduced maintenance
No battery is used to store the position information.
There is no need to manage spare batteries or replacement maintenance.
・Max. work load: 65 kg
・Positioning repeatability: ±0.015 mm (High precision type)
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEFS16 | 50 to 500 | Max. 15 | Max. 700 | 5,10 |
Battery-less absolute (Step motor/24 VDC) | LEFS25 | 50 to 800 | Max. 30 | Max. 1100 | 6,12,20 |
Battery-less absolute (Step motor/24 VDC) | LEFS32 | 50 to 1000 | Max. 50 | Max. 1200 | 8,16,24 |
Battery-less absolute (Step motor/24 VDC) | LEFS40 | 150 to 1200 | Max. 65 | Max. 1200 | 10,20,30 |
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-TM
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots-
・Plug and Play configuration for immediate use
TMComponent: Easy programming
・Compact, lightweight product with high gripping force due to air operation
・High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, speed adjustment mechanism, and auto switch
・A split protective cover for easy air gripper maintenance
・Standards: ISO 9409-1-31.5-4-M5
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-TM | 16 |
180º Angular Type Air Gripper/Cam Type MHY2
Rotary Actuators/Air Grippers » Angular Type Air Grippers
-
・Lightweight and compact through the use of a cam mechanism
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHY2 | 10,16,20,25 |
Low Profile Air Gripper MHF2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・ø25 and ø32 have been added. [New]
High rigidity Gripping point distance: Max. 170 mm (For ø32, at 0.4 MPa)
・Height: Max. 66% reduction Moment reduction when transferring
workpieces
72.8 mm → 25 mm (Comparison with our MHZ2 Series equivalent
gripping force products)
・3 types of strokes available for each size
Short stroke, Medium stroke, Long stroke
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHF2 | 8,12,16,20,25,32 |