There were 58 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
M8/M12 Connector PCA/EX9/EX500
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
-
・Communication cable/connector: CC-Link, DeviceNet™, PROFIBUS DP,
EtherNet/IP™, PROFINET, EtherCAT🄬, Ethernet POWERLINK
・Compliant with IEC61076-2-101 and IEC60947-5-2 Standards
・IP67 (IEC60529)
・Field-wireable connectors: No exclusive tools required, Reduction in wiring time
・SPEEDCON: Just insert the connector and make a 180° rotation.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series |
---|
PCA |
EX9 |
EX500 |
Speed Controller with Compact Indicator AS-FSA
Flow Control Equipment » Speed Controllers for General Purposes-
・Height: Max. 5.4 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in
1/4 increments.
Reduces work-hours and setting mistakes
・A type with a panel mount adapter has been added.
No tools required, Reduced installation work
Safety Instructions Flow Control Equipment/Precautions Series Variation
Green Procurement (RoHS) Panel Mount Adapter
Green Procurement (RoHS) Panel Mount Adapter
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS1002FS-□A to AS4002FS-□A | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
High Pressure Coolant Check Valve AK-DPY00025/26
Flow Control Equipment » Related Equipment-
・Max. operating pressure: 15 MPa
・Compact and lightweight: Weight 130 g (Rc3/8), 210 g (Rc1/2)
・Structure that prevents foreign matter from piling up around the main valve
・Laser-welded connection prevents looseness
Type | Series | Port size | Max. operating pressure |
---|---|---|---|
High pressure coolant | AK-DPY00025 | Rc3/8 | 15 MPa |
High pressure coolant | AK-DPY00026 | Rc1/2 | 15 MPa |
Speed Controller with Compact Indicator AS-FSA
Flow Control Equipment » Speed Controllers for General Purposes-
・Height: Max. 5.5 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
・Better visibility
Check from 360° directions is possible.
Inspection and maintenance works are facilitated.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch siz |
---|---|---|---|---|
Elbow type | AS12□1FSA to 42□1FSA | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type | AS13□1FSA to 43□1FSA | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Mechanically Jointed Hy-rodless Cylinder with Brake ML1C
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・A brake mechanism has been compactly integrated into the slide table.
・Enables intermediate stops
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Cam follower guide | ML1C | Double acting | 25,32,40 |
Pulse Valve (Valve for Dust Collector) JSXF/JSXFA
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・A pilot valve enclosure has been added. [New]
・Life: 10 million cycles or more/10 times or more
・High peak pressure and low air consumption
Peak pressure: 15% increase
Air consumption: 35% reduction
・Fluid temperature: −40 to 60℃
・Easier maintenance
・Immersion type
・No need to weld the tank piping
Series | Valve type | Port size | Piping | Orifice diameter (mmø) |
---|---|---|---|---|
JSXF Solenoid valve | N.C. | 3/4(20A) 1(25A) 1 1/2(40A) 2(50A) | Compression fitting type Direct piping type (Rc, NPT, G) Immersion type | 32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
JSXF-P Solenoid valve SMARTVENT type | N.C. | 3/4(20A) 1(25A) 1 1/2(40A) 2(50A) | Compression fitting type Direct piping type (Rc, NPT, G) Immersion type | 32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
JSXFA Air operated | N.C. | 3/4(20A) 1(25A) 1 1/2(40A) 2(50A) | Compression fitting type Direct piping type (Rc, NPT, G) Immersion type | 32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
5-Port Solenoid Valve/Cassette Type Manifold SZ3000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
-
・The cassette type allows for easy valve exchange.
・Valve has an attached switch for safe maintenance.
・The low-profile cassette type with baseless structure takes up less space.
・Manifold type no.: SS5Z3
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3(A/B→R) C[dm3/(s・bar)] | Flow rate characteristics 4/2→3(A/B→R) b | Flow rate characteristics 4/2→3(A/B→R) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SZ3000 | 0.77 | 0.19 | 0.19 | φ32 | 0.6 |
Air Gripper for Collaborative Robots/3-Finger Type RMHS3
Rotary Actuators/Air Grippers » Parallel Type Air GrippersRotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
-
・Unitization of the peripheral devices required for gripper driving
Operation is possible simply by connecting 1 air supply tube and 1
electrical wire.
Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
fitting, etc.
・Can be used with the collaborative robots of 12 companies
UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
SIASUN, JAKA, AUBO, ABB
・Manual changer built in as standard
Allows for easy tool changing and labor saving
・Air consumption reduced by up to 80%
・Suitable for axial gripping of cylindrical workpieces
Series | Number of fingers | External gripping force [N] | Internal gripping force [N] | Opening/Closing stroke (Both sides) [mm] |
---|---|---|---|---|
RMHS3 | 3 | 118 | 130 | 8 |