There were 58 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
2/3-Port Mechanical Valve with One-touch Fitting VM100F
Directional Control Valves » Mechanical Valves/Transmitters-
・Built-in One-touch fitting reduced installation space and less piping work
・Space saving
Approx. 35% reduction (25.8 mm shorter) due to the built-in One-touch fitting
・Lightweight
80% reduction (48 g lighter) due to the resin body material
・Less man-hours replacing the actuator
Mounting using a clip makes replacement easier.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Series Variation Selection/Technical Data Green Procurement (RoHS)
Series Variation Selection/Technical Data Green Procurement (RoHS)
Description | Series | Number of ports |
---|---|---|
Mechanical valve | VM100F | 2/3-ports |
Compact Type Speed Controller with Indicator JAS-SML/SCL
Flow Control Equipment » Speed Controllers for Low Speed Control-
・Improvement of resolution has made it possible to make fine
adjustment.
1 to 50 mm/s: JAS-SML Series
50 to 150 mm/s: JAS-SCL Series
・Height: Max. 20.8 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed controller with indicator Elbow type | JAS-SML JAS-SCL | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2,φ4,φ6 | φ1/8'',φ5/32'',φ1/4'' |
Process Pump PA5000
Process Pumps(Diaphragm Pumps) » Process Pumps-
・Now with compact / energy saving / high-dispense-volume body material polypropylene (PP)!
・Compact: Height 185 mm x Width 134 mm x Depth 202 mm
・Lightweight: 3.0 kg (Polypropylene)
・Fluid contact body material:
Selectable from PP (polypropylene), aluminum or stainless steel
・Automatically operated type and air operated type are available.
・Self-priming makes priming unnecessary
Safety Instructions Features/Series Variations Related Products Product Specific Precautions
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Actuation | Discharge rate (L/min) | Wetted parts material |
---|---|---|---|
PA50□□ | Automatically operated Air operated | 63 | Polypropylene (PP) |
PA51□□ | Automatically operated Air operated | 60 | Aluminum (ADC12) |
PA52□□ | Automatically operated Air operated | 60 | Stainless steel (SCS14) |
Vacuum Gripper for Collaborative Robots ZXP7□-X1□-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots-
・A compact, lightweight all-in-one vacuum gripper
・Integrated vacuum ejector, pressure switch, and cups
・Standards: Conforming to ISO 9409-1-31.5-4-M5
・A wide variety of cup variations are available to support a wide range of workpieces.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□-X1□-KA | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots-
・Compact, lightweight product with high gripping force due to air operation
・An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
With high-precision linear guide, Repeatability: ±0.01 mm
Linear guide of the higher rigidity and precision is used. Higher rigidity
・Integrated speed adjustment mechanism
・A split protective cover for easy air gripper maintenance
・Selectable attachment, protective cover, and number of auto switches
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-X7400-KA | 16 |
Air Gripper for Collaborative Robots/Standard Type RMHZ2
Rotary Actuators/Air Grippers » Parallel Type Air GrippersRotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
-
・Unitization of the peripheral devices required for gripper driving
Operation is possible simply by connecting 1 air supply tube and 1
electrical wire.
Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
fitting, etc.
・Can be used with the collaborative robots of 12 companies
UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
SIASUN, JAKA, AUBO, ABB
・Manual changer built in as standard
Allows for easy tool changing and labor saving
・Air consumption reduced by up to 80%
・High rigidity and precision are achieved by integrating the guide and
finger.
・With high-precision linear guide
Series | Number of fingers | External gripping force [N] | Internal gripping force [N] | Opening/Closing stroke (Both sides) [mm] |
---|---|---|---|---|
RMHZ2 | 2 | 54.2 | 72.2 | 14 |
Compact Type Speed Controller with Indicator JAS-S
Flow Control Equipment » Speed Controllers for General Purposes-
・Height: Max. 20.8 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
・Mounting stud is available on the left side or the right side.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | JAS-S | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2,φ4,φ6 | φ1/8'',φ5/32'',φ1/4'' |
Peltier-Type Thermo-con/Compact Type HEF
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)-
・Compact: 130 mm (Width) x 210 mm (Height) x 150 mm (Depth)
・Low-noise design (at low load): 37 dB
・Cooling capacity: 220 W
・Temperature stability: ±0.1°C
・Set temperature range: 10°C to 60°C
・Superior temperature control
Now only takes about 41 seconds to lower the temperature by 10°C
86% reduction (41 s ← 294 s) ∗ Compared with the existing product
HECR002
∗ Time to change the circulating fluid temperature from 30°C to 20°C
(when the circulating fluid IN and OUT are directly connected)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method |
---|---|---|---|---|
HEF | 10 to 60℃ | 220 W | ±0.1℃ | Thermoelectric device (Thermo-module) |
Compact Vacuum Unit ZQ□A
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump SystemsIO-Link Devices » Vacuum Manifold
-
・Vacuum pressure switch with energy saving function
Air consumption: 90% reduction (Based on SMC’s measurement
conditions)
Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) →
From 0 MPa]
Copy function: Reduced setting labor, Minimized risk of setting mistakes
・Compatible with ejector systems and vacuum pump systems
・IO-Link compatible
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZQ05 | 0.5 | 5 | 15 | 2 to 13 | ZQ000□ |
ZQ07 | 0.7 | 10 | 25 | 2 to 20 | ZQ000□ |
ZQ10 | 1.0 | 22 | 47 | 2 to 32 | ZQ000□ |
Diaphragm Valve for Ultra High Purity AP
Process Gas Equipment » Process Gas Equipment
-
・For UHP gas delivery in semiconductor and other clean industries
・Used as a gas shutoff valve
・No spring is used for the wetted parts and the drive part is also separated from the diaphragm. Dead space in the flow path is small in order to suppress particle generation.
Safety Instructions Process Gas Equipment/Common Precautions Series Variations Valve and Regulator Recommendations Technical Data/Glossary of Terms Green Procurement (RoHS)
Series | Description | Type | Body material |
---|---|---|---|
AP | For Ultra High Purity | Air Operated Type Diaphragm Valve | 316L SS secondary remelt |
AP | For Ultra High Purity | Manually Operated Type Diaphragm Valve | 316L SS secondary remelt |
AP | For Ultra High Purity | Metering Valve | 316L SS secondary remelt |
AZ | For Ultra High Purity | Air Operated Type Diaphragm Valve | SUS316L |
AZ | For Ultra High Purity | Manually Operated Type Diaphragm Valve | SUS316L |
AZ | For Ultra High Purity | Metering Valve | SUS316L |
AK | For General Applications | Air Operated Type Diaphragm Valve | SUS316 |
AK | For General Applications | Manually Operated Type Diaphragm Valve | SUS316 |
AK | For General Applications | Metering Valve | SUS316 |