Slider Type
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider LE2FS□H
-
· Compatible with manifold controller
Up to 16 axes can be connected
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2FS16□H | 50 to 500 | Max. 18 | Max. 800 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LE2FS25□H | 50 to 800 | Max. 40 | Max. 1200 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LE2FS32□H | 50 to 1000 | Max. 68 | Max. 1100 | 4,8,16,24 |
Battery-less absolute (Step motor 24 VDC) | LE2FS40□H | 150 to 1200 | Max. 80 | Max. 1200 | 5,10,20,30 |
Electric Actuator/Slider Type High Rigidity Guide LEKFS
-
・Circular arc grooves allow for high rigidity and high precision.
・Moment resistance improved by up to 61%
・Table displacement reduced by up to 50%
・With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of
the power supply.
Reduced maintenance (No need to manage or replace batteries)
・Positioning repeatability: ±0.01 mm
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEKFS16 | 50 to 500 | Max. 15 | Max. 700 | 5,10 |
Battery-less absolute (Step motor/24 VDC) | LEKFS25 | 50 to 800 | Max. 30 | Max. 1100 | 8,12,20 |
Battery-less absolute (Step motor/24 VDC) | LEKFS32 | 50 to 1000 | Max. 50 | Max. 1200 | 8,16,24 |
Battery-less absolute (Step motor/24 VDC) | LEKFS40 | 50 to 1200 | Max. 65 | Max. 1200 | 10,20,30 |
AC Servo Motor | LEKFS25 | 50 to 800 | MAX.20 | MAX.1500 | 6,12,20 |
AC Servo Motor | LEKFS32 | 50 to 1000 | MAX.45 | MAX.1500 | 8,16,24 |
AC Servo Motor | LEKFS40 | 150 to 1200 | MAX.60 | MAX.1500 | 10,20,30 |
Electric Actuator/Slider Type, Ball Screw Drive LEFS

-
LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. work load: 65 kg
・Positioning repeatability: ±0.015 mm (High precision type)
・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)
LEFS Series AC Servo Motor
・High output motor (100/200/400 W)
・Improved high speed transfer ability
・High acceleration/deceleration (20,000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Positioning repeatability: ±0.01 mm (High precision type)
・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEFS16 | 50 to 500 | Max. 15 | Max. 700 | 5,10 |
Step motor (Servo/24 VDC) | LEFS25 | 50 to 800 | Max. 30 | Max. 1100 | 6,12,20 |
Step motor (Servo/24 VDC) | LEFS32 | 50 to 1000 | Max. 50 | Max. 1200 | 8,16,24 |
Step motor (Servo/24 VDC) | LEFS40 | 150 to 1200 | Max. 65 | Max. 1200 | 10,20,30 |
Servo motor (24 VDC) | LEFS16A | 50 to 500 | Max. 10 | Max. 500 | 5,10 |
Servo motor (24 VDC) | LEFS25A | 50 to 800 | Max. 18 | Max. 800 | 6,12,20 |
AC servo motor | LEFS25S | 50 to 800 | Max. 20 | Max. 1500 | 6,12,20 |
AC servo motor | LEFS32S | 50 to 1000 | Max. 45 | Max. 1500 | 8,16,24 |
AC servo motor | LEFS40S | 150 to 1200 | Max. 60 | Max. 1500 | 10,20,30 |
High Performance Electric Actuator LEFS□F
-
・Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
model∗
∗ When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
・Max. speed: 1500 mm/s (Improved by 25% compared with the existing
model)
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Green Procurement (RoHS)
Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Step motor (Servo/24 VDC) | LEFS16F | 50 to 500 | MAX.20 | MAX.800 | 5,10 |
High performance Step motor (Servo/24 VDC) | LEFS25F | 50 to 800 | MAX.40 | MAX.1500 | 6,12,20 |
High performance Step motor (Servo/24 VDC) | LEFS32F | 50 to 1000 | MAX.68 | MAX.1300 | 8,16,24 |
High performance Step motor (Servo/24 VDC) | LEFS40F | 50 to 1200 | MAX.75 | MAX.1200 | 10,20,30 |
Electric Actuator/Slider Type, Belt Drive LEFB

-
LEFB Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. stroke: 2000 mm
・Max. speed: 2000 mm/s
・Positioning repeatability: ±0.08 mm
LEFB Series AC Servo Motor
・Max. speed: 2000 mm/s
・Max. stroke: 3000 mm
・Max. acceleration/deceleration: 20000 mm/s2
・Pulse input type/With internal absolute encoder
・Positioning repeatability: ±0.06 mm
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEFB16 | 300 to 1000 | 1 | 48 to 1100 | 48 |
Step motor (Servo/24 VDC) | LEFB25 | 300 to 2000 | 10 | 48 to 1400 | 48 |
Step motor (Servo/24 VDC) | LEFB32 | 300 to 2000 | 19 | 48 to 1500 | 48 |
Servo motor (24 VDC) | LEFB16A | 300 to 1000 | 1 | 5 to 2000 | 48 |
Servo motor (24 VDC) | LEFB25A | 300 to 2000 | 2 | 5 to 2000 | 48 |
AC servo motor | LEFB25S | 300 to 2000 | 5 | Max. 2000 | 54 |
AC servo motor | LEFB32S | 300 to 2500 | 15 | Max. 2000 | 54 |
AC servo motor | LEFB40S | 300 to 3000 | 25 | Max. 2000 | 54 |
Electric Actuator/LEF Series Support Guide LEFG

-
・A support guide that is designed to support workpieces with significant overhang
・Easy installation with the same outer dimensions as the LEF series body,
Contributes to the reduction of design and assembly labor
・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Drive method | Model | Stroke (mm) |
---|---|---|
Ball screw drive/S | LEFG16-S | 50 to 500 |
Ball screw drive/S | LEFG25-S | 50 to 800 |
Ball screw drive/S | LEFG32-S | 50 to 1000 |
Ball screw drive/S | LEFG40-S | 150 to 1200 |
Belt drive/BT | LEFG16-BT | 300 to 1000 |
Belt drive/BT | LEFG25-BT | 300 to 2000 |
Belt drive/BT | LEFG32-BT | 300 to 2000 |
Belt drive/BS | LEFG25-BS | 300 to 2000 |
Belt drive/BS | LEFG32-BS | 300 to 2500 |
Belt drive/BS | LEFG40-BS | 300 to 3000 |
Electric Actuator/Large Slider Type, Belt Drive LET-X11
-
・Max. work load: 240 kg (Size 100)/75 kg (Size 80)
・Stroke: Up to 3000 mm (Standard)
・Max. speed [mm/s]: 4000 (Size 100), 2160 (Size 80)
・Max. acceleration/deceleration [mm/s2]: 20000
・Simplified belt replacement
・Solid state auto switches are mountable.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
AC servo motor | LET80-X11 | 300 to 3000 | 75 | 2160 | 43.33, 26, 14.44 |
AC servo motor | LET100-X11 | 300 to 3000 | 240 | 4000 | 80, 48, 26.67, 16 |
Electric Actuator/High Rigidity Slider Type, Ball Screw Drive
LEJS

-
・Low profile/Low center of gravity: Height reduced by approx. 36% (Reduced by 32 mm)
・Max. work load: 85 kg
・Positioning repeatability: ±0.01 mm
・Max. acceleration/deceleration: 20000 mm/s2
・Clean specification: Complies with ISO Class 4 (Class 10) (11-LEJS)
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | LEJS40 | 200 to 1200 | Max. 55 | Max. 1800 | 8,16,24 |
AC servo motor | LEJS63 | 300 to 1500 | Max. 85 | Max. 1800 | 10,20,30 |
Electric Actuator/High Rigidity Slider Type Ball Screw Drive
LEJS63□-□M
-
・Built-in intermediate supports
・A maximum speed of 1,800 mm/s has been achieved throughout the
entire stroke!
The use of intermediate supports results in reduced deflection of the ball
screw when a long stroke is used.
・Max. stroke: 1,790 mm
・Horizontal work load: 85 kg
・Positioning repeatability: ±0.01 mm (High-precision type)
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Specification | Series | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | LEJS63□-□M | 790 to 1790 | Max. 85 | Max. 1800 | 10,20,30 |
Electric Actuator/High Rigidity Slider Type Ball Screw Drive
LEJS100-X400
-
・Supports 750 W motor output
・Work load (Speed: 500 mm/s, Lead: 10 mm)
Horizontal: 400 kg, Vertical: 80 kg
・Speed (Stroke: 500 mm, Lead: 50 mm)
Horizontal/Vertical: 2300 (mm/s)
・Max. acceleration/deceleration: 10000 mm/s2
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Green Procurement (RoHS)
Green Procurement (RoHS)
Specification | Series | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | LEJS100-X400 | 500 1000 1500 | Max. 400 | Max. 2300 | 25 |
Electric Actuator/High Rigidity Slider Type, Belt Drive LEJB

Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | LEJB40 | 200 to 2000 | Max. 20 | Max. 2000 | 27 |
AC servo motor | LEJB63 | 300 to 3000 | Max. 30 | Max. 3000 | 42 |
Electric Actuator/Low Profile Slider Type LEM
-
・Low-profile, Low center of gravity Table height: 28 mm
(In the case of LEMC/H/HT, size 25)
・Can be combined with various guides
・High maintainability
・Motor mounting position: Select from above or below, right or left
・Solid state auto switches can be mounted for limit confirmation and intermediate signal confirmation.
・Selectable controllability (Controller)
Complete control like an air cylinder (Allows for a 12 point intermediate stop)
Easy position setting by value input
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Guide type | Model | Stroke (mm) | Work load (kg) | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
Basic | LEMB | 50 to 2000 | 6,11 | Max. 1000 | 48 |
Cam follower guide | LEMC | 50 to 2000 | 10,20 | Max. 1000 | 48 |
Linear guide (Single axis) | LEMH | 50 to 1500 | 10,20 | Max. 2000 | 48 |
Linear guide (Double axis) | LEMHT | 100 to 1500 | 10,20 | Max. 2000 | 48 |
Electric Actuator/Guide Rod Slider, Belt Drive LEL

-
・Low profile/Flat: Height 48 mm
・Profile reduced by the side mounting of the motor.
No interference with the motor, even with large workpieces.
・Auto switch mountable (Made to order)
・Max. stroke: 1000 mm
・Transfer speed: 1000 mm/s
・Positioning repeatability: ±0.08 mm
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Bearing | Stroke (mm) | Work load (kg) | Speed (mm/s) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEL25M | Sliding bearing | 100 to 1000 | 3 | Max. 500 |
Step motor (Servo/24 VDC) | LEL25L | Ball bushing bearing | 100 to 1000 | 5 | Max. 1000 |