WEB Catalog

Product Information »  WEB Catalog  » Air Blowing Equipment  » Air Blowing Equipment

Air Blowing Equipment

Pulse Blow Unit PU

    ・Intermittent pulse blow improves removal efficiency by 35% compared
     with continuous blow.
    ・CO2 emissions (Air consumption): 50% reduction
    ・Possible to adjust operating frequency
    ・External power supply is unnecessary.
     A pulse blow is possible by the air supply.
    ・Low pressure loss is achieved.
     A large effective area (10.3 mm2) helps reduce the air consumption.
    ・Possible to use it with its bracket mounted
    ・Combined use with a blow gun
    ・Compact, Lightweight
     Weight: 47g
     Volume: 59.4mm×24mm×28mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pulse Blow Unit PU
    Manual
    Series View search result
    PU20View search result
SeriesFluidPort sizeOperating pressure rangeFrequency adjustment range
PU20AirIN side port: R1/4 (male thread), OUT side port: Rc1/4 (female thread)0.3 to 0.7MPa5 to 10Hz

Features

Intermittent pulse blow improves removal efficiency by 35% compared with continuous blow.

Possible to adjust operating frequency



External power supply is unnecessary.

A pulse blow is possible by the air supply.



Low pressure loss is achieved.

A large effective area (10.3mm2) helps reduce the air consumption.



Possible to use it with its bracket mounted

Combined use with a blow gun

Compact, Lightweight

Weight: Max. 97% reduction
PU: 47 g ← AXTS040: 1400 g
Volume: Max. 86% reduction

111152 111153 newproducts/ja-jp/25/pu

Go Top