Product Information »
WEB Catalog
» Equipment for the Semiconductor Industries (Temperature Adjustment Line)
» Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
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
Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
Water-cooled Thermo-chiller/High-performance Type HRW
-
・Direct heat exchanger for in-plant circulating fluid
・Can control the temperature over a wide range since a compressor is not required.
・Suitable for semiconductor processing equipment with a wide variety of features, such as high-temperature stability, a wide temperature range, failure diagnosis, external communication, etc.
・Compliant with UL Standards, SEMI Standards, CE-marking
・It is possible to select the inverter type.
-
2D CAD
Click here for 2D CAD Water-cooled Thermo-chiller/High-performance Type HRW
Manual
Series View search result HRW View search result Water-cooled Thermo-chiller/High-performance Type HRW
DoC/IM
Series View search result HRW View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
| Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
|---|---|---|---|---|---|
| HRW | 20 to 90℃ | 2 kW, 8 kW, 15 kW, 30 kW | ±0.3℃ | Water-cooled type (Without compressor) | Fluorinated, Tap water, Deionized water, Ethylene glycol aqueous solution (60%) |