Air Cylinder CS2/CDS2
Air Cylinders » Standard Air Cylinders (Square Cover)-
・Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
・High rigidity (Allowable lateral load: Max. 900 N)
・Improved ease of piping:
Centralized piping ports in the axial direction increase piping flexibility.
(Axial centralized piping type)
・With auto switch (CDS2 series: CDS2)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Cylinder CS2/CDS2
Manual
Type Series Action Bore size (mm) View search result Standard CS2 Double acting, Single rod 125,140,160,180,200,250 View search result Standard CS2W Double acting, Double rod 125,140,160,180,200,250 View search result A long stroke CS2-V Double acting, Single rod 180,200,250,320 View search result Axial centralized piping CS2□P Double acting, Single rod 180,200,250 View search result Air Cylinder CS2/CDS2
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF -XC14 Simple Specials Change of trunnion bracket mounting position PDF -XC15 Simple Specials Change of tie-rod length PDF Air Cylinder CS2/CDS2
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XC3 Made to Order Common Specifications Special port location PDF -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF -XC30 Made to Order Common Specifications Rod side trunnion PDF -XC35 Made to Order Common Specifications With coil scraper PDF -XC36 Made to Order Common Specifications With boss in rod side PDF -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF -XC86 Made to Order Common Specifications With rod end bracket PDF
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CS2 | Double acting, Single rod | 125,140,160,180,200,250 |
Standard | CS2W | Double acting, Double rod | 125,140,160,180,200,250 |
A long stroke | CS2-V | Double acting, Single rod | 180,200,250,320 |
Axial centralized piping | CS2□P | Double acting, Single rod | 180,200,250 |