New products

Product Information »  New Products:Magnet Gripper ø16, ø25, ø32, ø50 MHM Series

New Product Information

Magnet Gripper ø16, ø25, ø32, ø50 MHM Series

Updated Jan-20

  • Attracts and holds heavy objects with a magnet
  • Holding force: Max. 1000 N (ø50, Workpiece thickness 6 mm)
  • Transfers steel plates without a vacuum
  • Holding force (Attraction force) can be adjusted
  • Drop prevention: Holds workpieces even when air is shut off

Product Features

Attracts and holds heavy objects with a magnet

  • Transfers steel plates without a vacuum

    Support workpieces with holes and uneven surfaces

  • Drop prevention

    Holds workpieces even when air is shut off

Holding force can be adjusted by changing the distance between the magnet and workpiece.

Compact with high holding force

Mounting

  • Auto switches can be mounted on 2 surfaces.

  • Cushion pad

    Pads are replaceable.

Go Top