New products

Product Information »  New Products:Pulse Valve Valve for Dust Collector JSXFA Series

New Product Information

Product Features

Life:10 million cycles∗1 or more/10 times∗2 or more

High peak pressure and low air consumption

∗1 Based on SMC’s specific testing conditions (JSXFA-06, Pilot valve orifice is ø5 mm or larger)

∗2 Compared with the existing SMC model

Features

Application of the pulse valve

Go Top