Product Information »
New Products:In-line Type Vacuum Ejector ZU□A Series
New Product Information
In-line Type Vacuum Ejector ZU□A Series


Updated Feb-19
- Compact and Lightweight
O.D.: φ10.4, Weight: 3.9 g, Overall length: 52 mm - Port size
φ4, φ6 One-touch fitting, Rc1/8, φ5/32" - Vacuum pressure reached [kPa]
Type S: -90
Type L: -48