Product Information »
New Products:Speed Controller with One-touch Fitting Compact Type JAS Series
New Product Information
Speed Controller with One-touch Fitting Compact Type JAS Series


Updated May-19
- Height 12.7 mm, Height: 9.7 mm shorter (43.3% reduction)
Possible to adjust flow rate even in a narrow space
Easily mounted using a hexagon wrench - Minimum operating pressure: 0.05 MPa
- Easy to use push-lock type
- Easier and consistent flow setting
Product Features
Height 12.7mm, Height: 9.7mm shorter (43.3% reduction)

-
Easy to use Push-lock type
Locked and unlocked condition is visible with orange mark.
-
Easier and consistent flow setting
Mounting stud is available on the left side or the right side.Right side A type L

Easy identification of product type

Variations