Product Information »
New Products Category
New Products
Silencers/Exhaust Cleaners/Blow Guns
Pulse Blow Unit PU Series


Updated Jun-25
- Intermittent pulse blow improves removal efficiency by 35% compared with continuous blow. (∗ Based on the test by SMC.)
- CO2 emissions (Air consumption): 50% reduction
- Possible to adjust operating frequency
- External power supply is unnecessary.
A pulse blow is possible by the air supply. - Low pressure loss is achieved.
A large effective area (10.3 mm2) helps reduce the air consumption. - Possible to use it with its bracket mounted
- Combined use with a blow gun
- Compact, Lightweight
Weight:47 g
Valve volume:59.4 mm×24mm×28mm
Air Saving Impact Blow Gun IBG Series


Updated Mar-25
- Various functions
Pulse function [New]
Adjuster function with indicator - Increased impact force due to higher peak pressure
Reduces air consumption and operation time - Application: It is capable of eliminating, in a short period of time, the dust, etc.,
that is difficult to remove with the existing blow gun.