There were 21 hits in the keyword search.
Compact Guide Cylinder MGPK
Air Cylinders » Guide Cylinders-
・Volume: Max. 28% reduction (538 cm3 → 390 cm3)
・Weight: Max. 41% reduction (0.32 kg → 0.19 kg)
・High rigidity: Optimized configuration allows for compact body with high
rigidity
Plate thickness increased by up to 33%, Higher rigidity
・A Lube-retainer has been added to the guide rod.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPK | Double acting | 12,16,20,25,32,40,50 |
Basic type | Ball bushing | MGPKL | Double acting | 16,32 |
With air cushion | Slide bearing | MGPKM-H | Double acting | 12,16,20,25,32,40,50 |
Magnet Gripper MHM-X6400
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special PadsArc Welding Process Equipment » Specialty Cylinders
Rotary Actuators/Air Grippers » Magnet Grippers
-
・Steel plates can be transferred without a vacuum.
Can support workpieces with holes and uneven surfaces when a vacuum pad cannot be used
・Holds workpieces even when the air is shut off
・High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N
(Workpiece plate thickness: 1.4 mm)
・Residual holding force: 0.3 N or less (Reduces workpiece release time)
Series | Holding force (Workpiece plate thickness: 0.6 mm) |
---|---|
MHM-32D1-X6400 | 80 N |
MHM-32D2-X6400 | 50 N |
MHM-32D3-X6400 | 30 N |
Compact Guide Cylinder/Wide Type MGPW
Air Cylinders » Guide Cylinders-
・The guide pitch has been doubled.
・The allowable rotational torque of the plate has been improved.
The non-rotating accuracy of the plate has been improved.
・Equivalent weight to the basic type
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing/Ball bushing/ High/precision ball bushing | MGPW | Double acting | 20,25,32,40,50,63 |
Magnet Gripper for Collaborative Robots MHM-X7400A-CRX
for the FANUC CORPORATION CRX Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Plug and Play configuration for immediate use
・FANUC CRX plug-in software
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-CRX | 160(2) 200(6) |
Compact Guide Cylinder MGQ
Air Cylinders » Guide Cylinders
-
・Air cylinder with an integrated guide that achieves lateral load resistance and high non-rotating accuracy
・Suitable for stoppers and lifters in the conveyor line
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Model Selection/Technical Data Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | MGQM | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Standard | Ball bushing bearing | MGQL | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Magnet Gripper for Collaborative Robots MHM-X7400A-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-ASSISTA | 160(2) 200(6) |
Magnet Gripper for Collaborative Robots MHM-X7400A-TM
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Plug and Play configuration for immediate use
・TMComponent: Easy programming
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-TM | 160(2) 200(6) |
Magnet Gripper for Collaborative Robots MHM-X7400A
for Universal Robots
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Plug and Play configuration for immediate use
・URCap: Easy programming
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A | 160(2) 200(6) |
Magnet Gripper for Collaborative Robots MHM-X7400A-DTP/HC10DT/HC10
for the YASKAWA Electric Corporation MOTOMAN-HC
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-DTP MHM-X7400A-HC10 MHM-X7400A-HC10DT | 160(2) 200(6) |
Compact Guide Cylinder with Lock MLGP
Air Cylinders » Lock Cylinders/Cylinder with An End Lock-
・Stopping possible at any stroke position
Drop prevention when the pressure is decreased or the residual pressure is released
・Weight reduced by up to 17% with a shorter guide rod and thinner plate
Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM)
・Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|---|
Standard | Slide bearing | MLGPM-Z | Double acting | 20,25,32,40 50,63,80,100 | Spring lock |
Standard | Ball bushing bearing | MLGPL-Z | Double acting | 20,25,32,40 50,63,80,100 | Spring lock |