WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Cylinder NCQ8

Air Cylinders » Compact Air Cylinders
SeriesBore size (in)
NCQ89/16", 3/4", 1 1/16", 1 1/2", 2", 2 1/2", 3", 4"

5-Port Solenoid Valve VFR2000/3000/4000/5000/6000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Rubber seal main valve construction
    ・Extensive size variations are available.
    ・For driving medium and large cylinders
    ・Manifold type no.: VV5FR2, VV5FR3, VV5FR4, VV5FR5
    ・Supports Interface regulators
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VFR20003.00.270.7φ631.8
VFR30008.70.382.2φ1001.8
VFR4000140.33.8φ1251.8
VFR5000250.216.2φ1401.8
VFR6000410.179.7φ2001.8

High Speed Pilot Operated Solenoid Valve DXT1215

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・High speed ON: 2.5 ms, OFF: 3 ms
    ・Large flow rate: 330 L/min (ANR)
     ∗ When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa
    ・Enclosure: IP67
    ・Power saving: 1.5 W (With power-saving circuit)
    ・Select from 3 or 5 port.
     ∗ 3-port type: Made to order (-X1)
    ・Compact
     Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→E)
b
Power
consumption
(W)
DXT12151.30.231.5 (With power-saving circuit)

Pressure Control Valve (Relief Valve) AP100

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Releases pressure over the set range into the atmosphere and constantly maintains the pressure in a pipe
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Control Valve (Relief Valve) AP100
    Manual
    Series View search result
    AP100View search result
SeriesPort sizeSet pressure (MPa)
AP1001/8,1/40.05 to 0.69

Interface Regulator 

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Interface regulators can be placed on top of the manifold block to reduce the pressure of each of the valves.
    ・For details, refer to the Web Catalog of each series.
     Click here for the 5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
     Click here for the 5-Port Solenoid Valve SY3000/5000/7000/9000
     Click here for the 5-Port Solenoid Valve SV1000/2000/3000/4000
     Click here for the 4/5-Port Solenoid Valve SYJ5000/7000
     Click here for the 5-Port Solenoid Valve VQ4000
     Click here for the 5-Port Solenoid Valve VQ5000
     Click here for the 5-Port Solenoid Valve VQC4000
     Click here for the 5-Port Solenoid Valve VQC5000
     Click here for the 5-Port Solenoid Valve VFS3000/4000/5000
     Click here for the 5-Port Solenoid Valve VFR3000/4000/5000
     Click here for the 5-Port Solenoid Valve/ISO Standard VQ7-6/7-8
DescriptionApplicable valveModel
5-Port Solenoid Valve/
Plug-in Type
SY3000
SY5000
SY7000
SY30M-□-□-□
SY50M-□-□
SY70M-□-□
5-Port Solenoid ValveSY3000/5000/7000/9000ARB□000-□-□-2
5-Port Solenoid ValveSV1000
SV2000
SV3000
SV4000
SV1□00-□-□
SV2000-□-□
SV3000-□-□
SV4000-□-□
4/5-Port Solenoid ValveSYJ5000
SYJ7000
ARBYJ5000-00-P
ARBYJ7000-00-P
5-Port Solenoid ValveVQ4000ARBQ4000-00-□-1(Plug-in type)
ARBQ4000-00-□-5(Plug lead type)
5-Port Solenoid ValveVQ5000ARBQ5000-00-□-1(Plug-in type)
ARBQ5000-00-□-5(Plug lead type)
5-Port Solenoid ValveVQC4000ARBQ4000-00-□-1
5-Port Solenoid ValveVQC5000ARBQ5000-00-□-1
5-Port Solenoid ValveVFS2000ARBF2000-00-P-1(Plug-in type)
ARBF2000-00-P-2(Non plug-in type)
5-Port Solenoid ValveVFS3000ARBF30□0-00-□-1(Plug-in type)
ARBF30□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFS4000ARBF40□0-00-□-1(Plug-in type)
ARBF40□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFS5000ARBF50□0-00-□-1(Plug-in type)
ARBF50□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFR2000ARBF2000-00-□-1(Plug-in type)
ARBF2000-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFR3000ARBF30□0-00-□-1(Plug-in type)
ARBF30□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFR4000ARBF40□0-00-□-1(Plug-in type)
ARBF40□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFR5000ARBF50□0-00-□-1(Plug-in type)
ARBF50□0-00-□-2(Non plug-in type)
5-Port Solenoid Valve/
ISO Standard
VQ7-6
VQ7-8
ARB250-00-□
ARB350-00-□

Regulator with Built-in Pressure Gauge ARG-B

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
ARG20 to 40-B1/8,1/4,3/8,1/20.02 to 0.2

Regulator with Built-in Pressure Gauge with Backflow Function
 ARG□K-B

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
ARG20K to 40K-B1/8,1/4,3/8,1/20.05 to 0.85
0.02 to 0.2

Filter Regulator with Built-in Pressure Gauge AWG-B

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Improved visibility by mounting the pressure gauge on the top of the knob
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction (Body size 30 or more)
     Better visibility: 360º, Lightweight: Approx. 12% reduction
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AWG20 to 40-B1/8,1/4,3/8,1/20.05 to 0.85
0.02 to 0.2
5

Filter Regulator with Built-in Pressure Gauge with Backflow Function
 AWG□K-B

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Improved visibility by mounting the pressure gauge on the top of the knob
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction (Body size 30 or more)
     Better visibility: 360º, Lightweight: Approx. 12% reduction
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AWG20K to 40K-B1/8,1/4,3/8,1/20.05 to 0.85
0.02 to 0.2
5

Modular Adapter E210/310/410

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Modular Adapter
    ・Can be easily connected to current products
    ・Can be freely rotated, thus allowing a wide selection of mounting directions
    ・Can be connected to current products of different sizes
    ・Reduced required space/piping maintenance costs
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeApplicable products
E2101/8,1/4Modular F.R.L. equipment
(Filters, regulators, lubricators, etc.)
2-port solenoid valve
3-port solenoid valve
E3101/4, 3/8Modular F.R.L. equipment
(Filters, regulators, lubricators, etc.)
2-port solenoid valve
3-port solenoid valve
E4101/4, 3/8, 1/2Modular F.R.L. equipment
(Filters, regulators, lubricators, etc.)
2-port solenoid valve
3-port solenoid valve

Go Top