WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 709 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Process Gas Equipment 25A

Series Compatible with Secondary Batteries Series 25A- » Process Gas Equipment
SeriesModelSpecification
Diaphragm Valve
for Ultra High Purity
AZ3542□25A
AZ4542□25A
Air Operated Type
Diaphragm Valves
for General Applications
AK3542□25A
AK4542□25A
Air Operated Type

2 Port Solenoid Valve 25A-

Series Compatible with Secondary Batteries Series 25A- » Process Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve 25A-
    Manual
    Series Model View search result
    Direct Operated 2-Port Solenoid Valve25A-JSXView search result
    Direct Operated 2-Port Solenoid Valve25A-JSX
    Direct Operated 2-Port Solenoid Valve25A-JSX
    Direct Operated 2-Port Solenoid Valve25A-VX2View search result
    Pilot Operated 2-Port Solenoid Valve25A-VXD
    Pilot Operated 2-Port Solenoid Valve25A-VXD
    Zero Differential Pressure Type
    Pilot Operated 2-Port Solenoid Valve
    25A-VXZ
    Zero Differential Pressure Type
    Pilot Operated 2-Port Solenoid Valve
    25A-VXZ
SeriesModelSpecification
Direct Operated 2-Port Solenoid Valve25A-JSXStainless steel body: Water/Air/Oil
Direct Operated 2-Port Solenoid Valve25A-JSXAluminum body: Air
Direct Operated 2-Port Solenoid Valve25A-JSXHigh flow/ Power saving type:
Stainless steel body: Water/Air/Oil
Direct Operated 2-Port Solenoid Valve25A-VX2For water/oil/medium vacuum
Pilot Operated 2-Port Solenoid Valve25A-VXDFor air
Pilot Operated 2-Port Solenoid Valve25A-VXDFor water
Zero Differential Pressure Type
Pilot Operated 2-Port Solenoid Valve
25A-VXZFor air
Zero Differential Pressure Type
Pilot Operated 2-Port Solenoid Valve
25A-VXZFor water

Detection Switch 25A-

Series Compatible with Secondary Batteries Series 25A- » Detection Switches/Auto Switches
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Pressure Switch25A-ZSE20(F)/ISE203-screen display high-precision
Pressure Switch25A-ZSE20A(F)/ISE20A3-screen display high-precision
Pressure Switch25A-ZSE20B(F)/ISE20B3-screen display high-precision
Pressure Switch25A-ZSE20C(F)/ISE20C(H)3-screen display high-precision, for general fluids
Flow Switch25A-PF2M7For air, Integrated display
Flow Switch25A-PF2M7-LFor air, Integrated display (IO-Link)
Flow Switch25A-PFM7For air, Integrated display
Flow Switch25A-PFM5For air, Remote sensor unit
Flow Switch25A-PFM3For air, Flow monitor
Flow Switch25A-PFMB7For air, Integrated display
Flow Switch25A-PF3A7□H For air, Integrated display
Flow Switch25A-PF3A7□H-LFor air, Integrated display (IO-Link)
Flow Switch25A-PF3W7-ZFor water, Integrated display
Flow Switch25A-PF3W5-ZFor water, Remote sensor unit
Flow Switch25A-PF3WFor water, Integrated display/Remote sensor unit
Flow Switch25A-PF3W-UFor PVC, Integrated display/Remote sensor unit
Flow Switch25A-PF3W-30For water, Flow monitor

Tubings 

Series Compatible with Secondary Batteries Series 25A- » Tubings
SeriesModelSpecification
TubingsTNylon
TubingsTSSoft nylon
TubingsTUPolyurethane
TubingsTA□Antistatic
TubingsTLFluoropolymer
TubingsTHFEP
TubingsTDSoft fluoropolymer
TubingsTPSSoft polyolefin
TubingsIDKMoisture control tubing

Flow Control Equipment/Fittings 25A-

Series Compatible with Secondary Batteries Series 25A- » Flow Control Equipment/Fittings
    *Standard products: Standard products are copper (Cu) and zinc (Zn) free. Refer to the Web Catalog for details.
    Click here for Stainless Steel Speed Controller/Series AS-FG
    Click here for Speed Controller with Indicator/Series AS-FSG
    Click here for Speed Controller with Indicator/Series AS-FPG
    Click here for With One-touch fittings/Series KQ
     (25A- is only applicable to the type without a connection thread.)
    Click here for Stainless Steel Fittings/Series KG
    Click here for Stainless Steel Fittings/Series KPG
    Click here for Stainless Steel Fittings/Series KQG2
    Click here for With One-touch fittings Stainless steel KQ2-G
    Click here for Stainless Steel Fittings/Series KFG2
    Click here for Stainless Steel Fittings/Series MS
    Click here for S Couplers stainless steel type/Series KKA
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Stainless Steel Speed ControllerAS-FGElbow/Universal/In-line type
Speed Controller with IndicatorAS-FSGElbow type
Speed Controller with IndicatorAS-FPGElbow type
Quick Exhaust Valve25A-AQ240F, 340FBuilt-in One-touch fittings
Check Valve25A-AKHWith One-touch fittings
One-touch FittingsKQ2
(25A- is only applicable to the type
without a connection thread.)
One-touch fittings
Rectangular Multi-connector25A-KDMRectangular multi-connector
Stainless Steel FittingsKGOne-touch fittings
Stainless Steel FittingsKPGOne-touch fittings
Stainless Steel FittingsKQG2One-touch fittings
Stainless Steel FittingsKQ2-GStainless steel
Stainless Steel FittingsKFG2Insert fittings
Stainless Steel FittingsMSMiniature fittings
Stainless Steel FittingsKKAS Couplers stainless steel type

Modular F.R.L./Pressure Control Equipment 25A-

Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
    ∗1 Available as simple specials. Please contact your local sales representative for more details.
    ∗2 Standard products: Standard products are copper (Cu) and zinc (Zn) free.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Modular F.R.L. UnitsSimple Specials 
 
 
Air Filter Separator25A-AF-DAir filter
Air Filter Separator25A-AFM-DMist separator
Air Filter Separator25A-AFD-DMicro mist separator
Air Filter Separator25A-AF-AAir filter
Air Filter Separator25A-AFM-AMist separator
Air Filter Separator25A-AFD-AMicro mist separator
Regulator25A-AR-DRegulator
Regulator25A-AR□K-DRegulator with backflow function
Regulator25A-AW-DFilter regulator
Regulator25A-AW□K-DFilter regulator with backflow function
Regulator25A-AR-BRegulator
Regulator25A-AR□□K-BRegulator with backflow function
Regulator25A-AW-BFilter regulator
Regulator25A-AW□□K-BFilter regulator with backflow function
Regulator25A-AWM-DMist Separator Regulator
Regulator25A-AWD-DMicro Mist Separator Regulator
Regulator25A-IR□-APrecision regulator
Regulator25A-ITV1000, 2000, 3000Electro-pneumatic regulator

Air Preparation Filter 25A-

Series Compatible with Secondary Batteries Series 25A- » Air Preparation Equipment/Clean Air Filters
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Membrane Air Dryer25A-IDGSingle unit/Standard dew point -40ºC/-60ºC specifications
Air Preparation Filter25A-AFFMain line filter
Air Preparation Filter25A-AMMist separator
Air Preparation Filter25A-AMDMicro mist separator
Air Preparation Filter25A-AMHMicro mist separator with pre-filter
Air Preparation Filter25A-AFF-DLine filter
Air Preparation Filter25A-AM-DMist separator
Air Preparation Filter25A-AMD-DMicro mist separator
Air Preparation Filter25A-AMK-DActivated carbon filter

Vacuum Equipment 25A-

Series Compatible with Secondary Batteries Series 25A- » Vacuum Equipment
    ∗1 Standard products: Standard products are copper (Cu) and zinc (Zn) free.
    Refer to the Web Catalog for details.
    Click here for Vacuum Ejector/Series ZH□□DA
    Click here for In-line Type Vacuum Ejector/Series ZU□□A
    Click here for Air Suction Filter/Series ZFC
    Click here for Vacuum Pad/Series ZP
    Click here for Adsorption Plate/Series SP
    ∗2 For the ZH (body ported) series, only the screw-in type uses copper.
    One-touch connection type is copper-free as standard.
    Click here for Vacuum Ejector/Series ZH


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Vacuum Unit25A-ZK2□A(Vacuum unit)Single unit only
Space Saving Vacuum Ejector25A-ZQ(Ejector unit)Single unit/Manifold
Space Saving Vacuum Ejector25A-ZQ(Vacuum pump unit)Single unit/Manifold
Space Saving Vacuum EjectorZH□□DA(Body ported)*1
Space Saving Vacuum EjectorZH(Body ported)*2
In-line Type Vacuum EjectorZU□□A(In-line type)*1
In-line Air FilterZFC(With One-touch fittings)*1
Air Suction FilterZFC*1
(With One-touch fittings, In-line type)
 
 
Vacuum PadZP*1Pad only
Vacuum Regulator25A-IRV
Adsorption PlateSP*1

Rotary Actuator 25A-

Series Compatible with Secondary Batteries Series 25A- » Rotary Actuators/Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Rotary Table25A-MSUBVane type
Rotary Table25A-MSQRack & Pinion type
Rotary Table25A-MSQ-X251Rack & Pinion type, With vacuum port
3-Position Rotary Table25A-MSZAHigh precision type
3-Position Rotary Table25A-MSZBBasic type

Go Top