WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Cylinder/Air Saving Type CDQ2B-X3150

Air Cylinders » Compact Air Cylinders
    ・Air consumption: Max. 46% reduction
     Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air
     (Built-in exhaust return circuit)
    ・Allows for increased energy savings just by piping to the product
    ・The dimensions and mounting dimensions are the same as those of the existing CDQ2 series model.
     * For the through-hole mounting type only
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3150Double acting single rod32,40,50

5-Port Solenoid Valve/Cassette Type Manifold SZ3000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The cassette type allows for easy valve exchange.
    ・Valve has an attached switch for safe maintenance.
    ・The low-profile cassette type with baseless structure takes up less space.
    ・Manifold type no.: SS5Z3

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Cassette Type Manifold SZ3000
    DoC/IM
    Series View search result
    SZ3000View search result
  • 5-Port Solenoid Valve/Cassette Type Manifold SZ3000
    Manifold
    Series View search result
    SZ3000View search result
SeriesFlow rate characteristics
4/2→3(A/B→R)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3(A/B→R)
b
Flow rate characteristics
4/2→3(A/B→R)
Cv
Applicable
cylinder size
Power
consumption
(W)
SZ30000.770.190.19φ320.6

Filter Regulator with Backflow Function 10-/21-AW□K

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AW20K to 40K1/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855
21-AW20K to 40K1/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855

Guide Table 10-MGF

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Low profile compact cylinder
    ・Cylinder with a large concentric guiding sleeve provides excellent eccentric load resistance.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActionBore size (mm)
10-MGFDouble acting40, 63, 100

Direct Operated 3 Port Solenoid Valve (3 Way Valve) VX3

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 3 Port Solenoid Valve (3 Way Valve) VX3
    DoC/IM
    Series View search result
    VX31/32/33View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VX31/32/33N.C./N.O./COM.1/8 to 3/81.5 to 4

Digital Flow Switch for Water PF2W

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・An integrated type and a separate monitor type are available.
    ・Switch output, Accumulated pulse output, Analog output
    ・Capable of switching back and forth between cumulative and instantaneous flow
    ・Compatible with high temperatures up to 90°C
    ・IP65
    ・4-channel flow monitor
     4 different flow ranges can be connected to 1 controller.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Digital Flow Switch for Water PF2W
    Manual
    Series View search result
    PF2WView search result
  • Digital Flow Switch for Water PF2W
    DoC/IM
    Series View search result
    PF2WView search result
SeriesRated flow range (L/min)
PF2W0.5 to 4
2 to 16
5 to 40
10 to 100

Dual Speed Controller ASD

Flow Control Equipment » Speed Controllers for General Purposes
    ・Enables bi-directional flow control with a speed controller (Meter-in and meter-out)
    ・Prevents cylinders from lurching
    ・Speed control of single acting cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Dual speed
controller
ASDM5 to 1/2φ4 to φ12φ1/8'' to φ3/8''

Precision Regulator IR

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Tension control
    ・Contact pressure control
    ・Setting sensitivity: Within 0.2% F.S.
    ・Repeatability: Within ±0.5% F.S.
SeriesPort sizeSet pressure (MPa)
IR10001/80.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR20001/40.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR30001/4,3/8,1/20.01 to 0.2
0.01 to 0.4
0.01 to 0.8

Go Top