There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Regulator AR-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Regulators
-
∗ The AR20 to 40-A is to be discontinued as of March 2025.
Select the AR20 to 40-D as a substitute.▶Click here for details.
The AR10-A will continue to be produced, so it can be selected and used
as before.
Series | Port size | Set pressure (MPa) |
---|---|---|
AR10-A | M5 | 0.05 to 0.7 0.02 to 0.2 |
Air-blow Module LLB1
Air Preparation Equipment » Air Preparation Filters
-
・Reduced piping labor/Space saving
・Compact integration of devices
・Short-pitch mounting is possible.
Compact centralized pressure control
・Parts in contact with fluid: Grease-free
Series | Fluid | Set pressure | Flow range L/min (ANR) |
---|---|---|---|
LLB1 | Air, N2 gas | 0.05 to 0.6 MPa 0.05 to 0.35 MPa | Up to 100 |
Ball Spline Buffer Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・The ball spline guide is used for buffers.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad type | Pad diameter (mm) |
---|---|---|
ZP2 | Pad with ball spline buffer | φ2,φ4,φ6,φ8 |
Battery-less Absolute Encoder Type
Electric Rotary Table LER
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.
・No battery is installed. Reduced maintenance
No battery is used to store the position information.
There is no need to manage spare batteries or replacement maintenance.
・Rotation angle: 320º, 180º, 90º
・Space saving: Built-in step motor
・Shock-less/high speed actuation
Max. speed: 420º/sec
Max. acceleration/deceleration: 3000º/sec2
*Value when an external stopper is mounted
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Model | Rotating torque [N·m] Basic | Rotating torque [N·m] High torque | Max. speed [º/s] Basic | Max. speed [º/s] High torque | Positioning repeatability [º] Basic | Positioning repeatability [º] High torque |
---|---|---|---|---|---|---|
LER50 | 6.6 | 10 | 420 | 280 | ±0.05 (At the end: ±0.01)* | ±0.05 (At the end: ±0.01)* |
Power Clamp Cylinder CKZ3T-X2734/CKZ3T-X2568□
Air Cylinders » Clamp Cylinders-
・Simple switch adjustment greatly reduces work-hours
Switch can be adjusted easily when changing the arm opening angle.
・With metal switch cassette cover
・Weight reduced by up to 39%
・High clamping force: 4000 N
・Spatter proof construction
・Select from 2 types of top cover
・A model with a manually operated handle (lock specification) is available.
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ3T-X2734 | 15º, 30º, 45º, 60º, 75º, 90º, 105º, 120º, 135º | TURCK/P&F | 50,63 |
CKZ3T-X25688m (With manually operated handle) | 15º,30º,45º, 60º,75º,90º,105º,120º | TURCK/P&F | 50,63 |
Compact Cylinder Air Saving Type/Polygonal Piston Square Type
CDQ2B-X3205
Air Cylinders » Compact Air Cylinders
-
・Air saving and more compact! Improvements due to the adoption of a built-in exhaust return circuit and a polygonal piston
・Air consumption: Max. 46% reduction
・Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air (Built-in exhaust return circuit)
・Reduce air consumption just by piping to the product
・Compact (Now with a polygonal piston)
Width: 13% reduction*
Height: 11% reduction*
Overall length: 11% reduction*
* Compared with the CDQ2 series, ø32, 10 mm stroke
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CDQ2B-X3205 | Double acting single rod | 32,40,50 |
5-Port Solenoid Valve VF1000/3000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Built-in full-wave rectifier (AC)
・Built-in strainer in the pilot valve
・Manifold type no.: VV5F1, VV5F3, VV5F5
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) b | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VF1000 | 0.53 | 0.28 | 0.13 | φ40 | 1.55(Standard) 0.55(With power saving circuit) 0.4 (Low wattage specification) |
VF3000 | 3.1 | 0.32 | 0.75 | φ80 | 1.55(Standard) 0.55(With power saving circuit) 0.4 (Low wattage specification) |
VF5000 | 10.0 | 0.49 | 2.9 | φ125 | 1.55(Standard) 0.55(With power saving circuit) |
Air Gripper for Collaborative Robots/3-Finger Type RMHS3
Rotary Actuators/Air Grippers » Parallel Type Air GrippersRotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
-
・Select from 3 types of tool changer.
Simple operation allows for easy tool changing.
Clamp type (Manual override), One-push type (Manual override) [New],
Auto type [New], Tool holder [New]
・Unitization of the peripheral devices required for gripper driving
Operation is possible simply by connecting 1 air supply tube and 1
electrical wire.
Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
fitting, etc.
・Can be used with the collaborative robots of 12 companies
UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
SIASUN, JAKA, AUBO, ABB
・Air consumption reduced by up to 80%
・Allows for temporary workpiece drop prevention
・Suitable for axial gripping of cylindrical workpieces
Series | Number of fingers | External gripping force [N] | Internal gripping force [N] | Opening/Closing stroke (Both sides) [mm] |
---|---|---|---|---|
RMHS3 | 3 | 118 | 130 | 8 |
Air Cylinder/ATEX Directive/Mechanically Jointed Rodless Cylinder Basic Style 55-MY1B
List of ATEX Compliant Products » Air CylinderSpeed Controller for Low Speed Control 10-AS-FM
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Elbow type Universal type | 10-AS-FM | M5 to 1/4 | φ3.2 to φ10 |