WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,287 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Filter 10-/21-AF

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeFiltration (μm)
10-AF20 to 601/8, 1/4, 3/8, 1/2, 3/4, 15
21-AF20 to 601/8, 1/4, 3/8, 1/2, 3/4, 15

Clean Rodless Cylinder CYP

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesGuide typeBore size (mm)
CYPHigh precision guide15, 32

3 Port Solenoid Valve 10-SYJ

Clean Series/Low-Particle Generation » Directional Control Valves
SeriesSonic conductance: CPower consumption (W)
10-SYJ3000.36dm3(s・bar)0.35
10-SYJ5001.2dm3(s・bar)0.35
10-SYJ7003.0dm3(s・bar)0.35

Vertical Suction Filter for Coolant FHIAF-10-M149G

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Supports threaded connections
    ・Lightweight: 2.5 kg/Aluminum bodied
    ・Operating pressure: –100 to 0 kPa
    ・Nominal filtration: 149 μm (100 mesh)
    ・The vacuum pressure gauge can be used to manage clogging.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vertical Suction Filter for Coolant FHIAF-10-M149G
    Manual
    Series View search result
    FHIAF-10-M149GView search result
SeriesPort sizeOperating pressure [kPa]Nominal filtration [μm]
FHIAF-10-M149GIN port : Rp3/4
OUT port : Rc1/2
-100 to 0149 (100 mesh)

Direct Operated 2/3 Port Isolated Valve LVMK20/200

Process Valves » Compact 2/3 Port Solenoid Valves
    ・Low particle generation, Oil-free, Metal-free
    ・Fluids: Air, Water, Deionized water, Diluent, Cleaning fluid
    ・Isolated structure: The solenoid drive body is separated from the fluid area by a block seal.
    ・Easy piping
    ・Minimal dead space
    ・Flow adjustment is not required.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 2/3 Port Isolated Valve LVMK20/200
    DoC/IM
    Series View search result
    LVMKView search result
SeriesValve typePiping directionFluid contact material
LVMKN.C.
Universal
Bottom ported
Side ported
Body: PPS
Seal: EPDM, FKM

Energy Saving Type 2 Port Solenoid Valve (2 Way Valve) VXE

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
SeriesValve typePort sizeOrifice diameter (mmø)
VXE2N.C.1/8 to 1/22 to 10
VXED2N.C.1/4 to 1
32A to 50A
10 to 50
VXEZ2N.C.1/4 to 110 to 25

Handheld Electrostatic Meter IZH10

Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Handheld Electrostatic Meter IZH10
    Manual
    Series View search result
    IZH10View search result
  • Handheld Electrostatic Meter IZH10
    DoC/IM
    Series View search result
    IZH10View search result
SeriesRated charge amount rangeMinimum display unit
IZH10±20.0kV0.1 kV(±1.0 to ±20.0 kV)
0.01 kV(0 to ±0.99 kV)

Digital Flow Switch for Air PF2A

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・An integrated type and a separate monitor type are available.
    ・Switch output, Accumulated pulse output, Analog output
    ・Capable of switching back and forth between cumulative and instantaneous flow
    ・IP65
    ・4-channel flow monitor
     4 different flow ranges can be connected to 1 controller.

    ∗ The PF2A7□H series has been remodeled in January 2018.
     Please select the PF3A7□H series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Digital Flow Switch for Air PF2A
    Manual
    Series View search result
    PF2AView search result
  • Digital Flow Switch for Air PF2A
    DoC/IM
    Series View search result
    PF2AView search result
SeriesRated flow range (L/min)
PF2A1 to 10
5 to 50
10 to 100
20 to 200
50 to 500

3-Color Display Digital Gap Checker ISA3

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・Made-to-order options have been added. [New]
     ・A type compatible with control units
      without a 2-port solenoid valve
     ・A cable in-line entry type
    ・Check at a glance to see if a workpiece is placed or not.
    ・The clearance distance between the detection surface and the workpiece can be found intuitively.
    ・Simple setting: Change the settings while checking the displayed value.
    ・Energy saving: Air consumption reduced by 60%
    ・Improved drainage resistance: 10 times or more
SeriesRated distance rangePiping specifications: Supply sidePiping specifications: Detection side
ISA3-F0.01 to 0.03 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-G0.02 to 0.15 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-H0.05 to 0.30 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8

High Pressure Coolant Check Valve AK-DPY00025/26

Flow Control Equipment » Related Equipment
    ・Max. operating pressure: 15 MPa
    ・Compact and lightweight: Weight 130 g (Rc3/8), 210 g (Rc1/2)
    ・Structure that prevents foreign matter from piling up around the main valve
    ・Laser-welded connection prevents looseness
TypeSeriesPort sizeMax. operating pressure
High pressure coolantAK-DPY00025Rc3/815 MPa
High pressure coolantAK-DPY00026Rc1/215 MPa

Go Top