There were 1,287 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Wear Resistant Tubing TUZ
Fittings and Tubing » Tubing-
・Abrasion: Approx. 1/3 (Compared with SMC's TU series polyurethane tubing)
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TUZ | φ4,φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air |
S Couplers Stainless Steel Type KKA
Fittings and Tubing » Fittings for Special EnvironmentsEquipment for the Semiconductor Industries » Cooling WaterPiping Equipment

-
・Body material: Stainless steel 304
・Seal material: Fluoropolymer (Special FKM) is employed.
・Grease-free
・Check valve built in to both plug and socket
Series | Connection thread |
---|---|
KKA | 1/8,1/4,3/8,1/2,3/4,1,1 1/4,1 1/2 |
Self-seal Fittings KC
Fittings and Tubing » Fittings for General Purposes
-
・One-touch installation and removal
・Built-in self-sealing mechanism
・Air does not exhaust after the removal of tubing.
・Copper-free (Electroless nickel-plated)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KC | φ4,φ6,φ8,φ10,φ12 | M5×0.8,1/8,1/4,3/8,1/2 |
Compact Manifold Regulator ARM5
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Width: 14 mm
・Select from 2 kinds of mounting methods:
Direct mounting and DIN rail mounting
・Standard model comes equipped with backflow function.
・Select from a variety of One-touch fitting sizes.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Model | Features | Applicable tubing bore size Metric size | Applicable tubing bore size Inch size | Set pressure (MPa) |
---|---|---|---|---|---|
ARM5A | Manifold specifications | Common air supply | φ4,φ6,φ8 | φ5/32,φ1/4,φ5/16 | 0.05 to 0.7 |
ARM5B | Manifold specifications | Individual air supply | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM5S | Single unit specifications | Individual air supply | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
Filter Regulator AW-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Filter Regulators
-
・Integrated filter and regulator units save space and require less piping.
・Easy to handle
Easy to hold when unlocked
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・Interchangeability is maintained.
The brackets and set nuts are the same for both existing and new
products.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Odor Removal Filter AMF
Air Preparation Equipment » Air Preparation Filters
-
・Efficiently removes odors in compressed air with an activated carbon element
This unit is designed for removing odors from places, such as clean rooms,
which must remain odorless
・Activated carbon element with large filtration area
・Easy element replacement and installation
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMF | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
Refrigerated Air Dryer/For Use in North, Central, and South America IDFB□E
Air Preparation Equipment » Air Dryers
-
・Low GWP Refrigerant [New]
・UL, CSA certified product
・Power supply voltage: Single-phase 115 VAC (60 Hz), 230 VAC (60 Hz)
3-phase 460 VAC (60 Hz)
Note) The air flow capacity for each dew point is indicated.
∗ The IDFB22E/37E series has been discontinued in August 2019.
Please select the IDFB60/70 series.
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity SCFM (m3/h [ANR] ) Outlet air pressure dew point Note) 37ºF(2.8℃) | Air flow capacity SCFM (m3/h [ANR] ) Outlet air pressure dew point Note) 45ºF(7.2℃) | Air flow capacity SCFM (m3/h [ANR] ) Outlet air pressure dew point Note) 50ºF(10℃) | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFB3E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 10(17) | 11(19) | 12(20) | Standard: R134a (HFC) Low GWP Refrigerant: R1234yf (HFO) | NPT3/8 |
IDFB4E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 15(25) | 16(27) | 17(28) | Standard: R134a (HFC) Low GWP Refrigerant: R1234yf (HFO) | NPT1/2 |
IDFB6E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 25(43) | 26(45) | 28(47) | Standard: R134a (HFC) Low GWP Refrigerant: R1234yf (HFO) | NPT3/4 |
IDFB8E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 41(70) | 43(74) | 45(77) | Standard: R134a (HFC) Low GWP Refrigerant: R1234yf (HFO) | NPT3/4 |
IDFB11E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 59(100) | 62(106) | 65(110) | Standard: R134a (HFC) Low GWP Refrigerant: R1234yf (HFO) | NPT3/4 |
IDFB15E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 71(120) | 80(136) | 86(147) | Standard: R134a (HFC) Low GWP Refrigerant: R1234yf (HFO) | NPT1 |
IDFB55E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 226(384) | 258(438) | 297(504) | Standard: R407C (HFC) | NPT2 |
IDFB75E | 100ºF (37.8℃) 100 psi (0.7 MPa) | 300(510) | 353(600) | 406(690) | Standard: R407C (HFC) | NPT2 |
Magnet Gripper for Collaborative Robots MHM-X7400A-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-ASSISTA | 160(2) 200(6) |
Vacuum Pad/Bellows Type (Vacuum Suction Cup) ZP3P-JT
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・For the adsorption transfer of workpieces with flexible soft film
packaging
・Thin film skirt and special shaped ribs
・Flat attachment (2.5-stage)
For reducing wrinkles
・Guide attachment (5.5-stage)
Acceleration/deceleration: Adsorption transfer possible at 4G
・The pad and attachment are made of materials compliant with the FDA
(U.S. Food and Drug Administration) dissolution test as well as Japan
Food Sanitation Act standards.
・Blue colored pad
Easy to distinguish the vacuum pad by color during contamination
inspection
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3P-JT | Bellows (2.5-stage) | φ20,φ25,φ32,φ40,φ50 |
ZP3P-JT | Bellows (5.5-stage) | φ20,φ25,φ32,φ40,φ50 |
Vacuum Ejector (Vacuum Generators) ZM
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
-
・Valves and switches are unitized.
・Adaptable to manifold applications
・Maximum absorption flow rate has been increased by 40%.
・Max. vacuum pressure: −84 kPa
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZM05 | 0.5 | 15 | 17 | 2 to 16 |
ZM07 | 0.7 | 23 | 33 | 2 to 25 |
ZM10 | 1.0 | 38 | 60 | 2 to 32 |
ZM13 | 1.3 | 44 | 85 | 2 to 40 |
ZM15 | 1.5 | 45 | 110 | 2 to 50 |