WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,287 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Port Solenoid Valve/Direct Operated Poppet Type VT307

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Energy-saving type: 1.8 W
    ・A single valve with various valve functions (Universal porting type)
    ・Low concentration ozone resistant
     Rubber seal material: HNBR for main valve
    ・Mounting dimensions are interchangeable with the existing product.
    ・Manifold type no.: VV307
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve/Direct Operated Poppet Type VT307
    Manual
    Series View search result
    VT307View search result
  • 3-Port Solenoid Valve/Direct Operated Poppet Type VT307
    DoC/IM
    Series View search result
    VT307View search result
SeriesFlow rate characteristics
2→3 (A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3 (A→R)
b
Flow rate characteristics
2→3 (A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VT3070.710.250.174 (Standard)
1.8 (Energy-saving type)
-101.2 kPa

5-Port Solenoid Valve SY3000/5000/7000/9000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Equipment for the Semiconductor Industries » Exhaust Line
    ・The combined mounting of a 3-port valve and a 5-port valve is possible.
    ・Power consumption: 0.1 W (With power saving circuit)
    ・A wide variety of manifold options are available, such as the aluminum
     body manifold, DIN rail, and stacking type manifold.
    ・Manifold type no.: SS5Y3, SS5Y5, SS5Y7, SS5Y9
    ・Supports Interface regulators

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.

SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
SY30001.10.300.26φ400.35(Standard)
0.1(With power saving circuit)
SY50002.80.290.66φ630.35(Standard)
0.1(With power saving circuit)
SY70004.50.271.1φ800.35(Standard)
0.1(With power saving circuit)
SY9000100.292.5φ1000.35(Standard)
0.1(With power saving circuit)
SY3001.10.300.26φ400.35(Standard)
0.1(With power saving circuit)
SY5002.80.290.66φ630.35(Standard)
0.1(With power saving circuit)

In-line Air Filter (Bidirectional Acquisition Type) ZFD

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
    ・Operating pressure range: −100 kPa to 0.5 MPa
    ・Able to capture foreign matter in both vacuum adsorption and vacuum
     release directions, Prevents foreign matter from scattering again
    ・Space saving
     Installation area: 41% reduction
    ・Check valve enclosure
     Flow order: Filter➡Check valve
     Prevents foreign matter from getting caught in the check valve
    ・Applicable tubing O.D.: ø4, ø6, ø8

    Related product: Vacuum Unit ZK2 Series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • In-line Air Filter (Bidirectional Acquisition Type) ZFD
    Manual
    Series View search result
    ZFD53View search result
    ZFD54View search result
    ZFD55View search result
SeriesApplicable tubing O.D. MetricOperating pressure range [kPa]Vacuum release pressure [MPa]Weight [g]
ZFD53ø4−100 to 00.5 or less34
ZFD54ø6−100 to 00.5 or less33
ZFD55ø8−100 to 00.5 or less35

4-Position Dual 3-Port Valve: Body Ported/Base Mounted SY5000/7000-X701

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Equipment for the Semiconductor Industries » Exhaust Line
    Features two 3-port valves built into one body
    •The dimensions are the same as those of the double solenoid.
    •The 3-port valves on the A and B sides can be operated independently.
    •When used as a 3-port valve, only half the number of stations are
     required.
    • Mixed mounting on the standard SY5000/7000 series 5-port solenoid
     valve manifold base is possible.
Piping typeSeries4-position dual 3-port
Type of actuation
Body ported
Base mounted
SY5000
SY7000
N.C./N.C.
N.O./N.O.
N.C./N.O.

Speed Controller with Compact Indicator AS-FSA

Flow Control Equipment » Speed Controllers for General Purposes
    ・Height: Max. 5.5 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Better visibility
     Check from 360° directions is possible.
     Inspection and maintenance works are facilitated.
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch siz
Elbow typeAS12□1FSA to 42□1FSAM5×0.8
10-32UNF
R, NPT, G
1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal typeAS13□1FSA to 43□1FSAM5×0.8
10-32UNF
R, NPT, G
1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''

In-line Type 10-AS-FG

Clean Series/Low-Particle Generation » Flow Control Equipment
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
10-AS2002FG to AS4002FG-φ3.2 to φ12φ1/8'' to φ1/2''

Mist Separator 10-/21-AFM

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeFiltration (μm)
10-AFM20 to 401/8, 1/4, 3/8, 1/2, 3/40.3
21-AFM20 to 401/8, 1/4, 3/8, 1/2, 3/40.3

Air Slide Table 13-/22-MXS

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Integrated with a worktable in a compact manner.
    ・A smooth movement without looseness has been achieved through the adoption of a cross roller guide
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard13-/22-MXSDouble acting6, 8, 12, 16, 20, 25
Symmetric13-/22-MXS□LDouble acting6, 8, 12, 16, 20, 25

Go Top