There were 1,220 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Auto Switch
Series Compatible with Secondary Batteries Series 25A- » Detection Switches/Auto SwitchesSeries | Model |
---|---|
Solid State Auto Switch | D-M9□□-900 |
Solid State Auto Switch | D-F8□-900 |
Solid State Auto Switch | D-Y7□□-900 |
Solid State Auto Switch | D-G59, G5P, K59-900 |
Solid State Auto Switch | D-F79, F7P, J79-900 |
Solid State Auto Switch | D-F7□V-900 |
Reed Auto Switch | D-A90-900 |
Reed Auto Switch | D-Z80-900 |
Reed Auto Switch | D-E73A, E76A, E80A |
Booster Regulator 25A-
Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
-
∗Pressure gauge mounting: The G43-10-01-X300/G46-SRB pressure gauge cannot be mounted directly to the booster regulator as it will interfere with the booster regulator (25A-VBA10A) handle or the other pressure gauge (for the 25A-VBA20A/40A).
In order to mount the pressure gauge, piping which does not cause any interference must be prepared separately.
Series | Model | Specification |
---|---|---|
Booster Regulator | 25A-VBA∗ | |
Booster Regulator | 25A-VBAT | Air tank |
Clean Air Filter 25A-
Series Compatible with Secondary Batteries Series 25A- » Air Preparation Equipment/Clean Air Filters
-
∗Standard products: Standard products are copper (Cu) and zinc (Zn) free.
Refer to the Web Catalog for details.
・Click here for Clean Air Filter/Series SFD
・Click here for Clean exhaust filter/Series SFE
Series | Model | Specification |
---|---|---|
Clean Air Filter | SFD100* | |
Clean Air Filter | SFD200* | |
Clean Air Filter | 25A-AMP | Exhaust cleaner for clean room |
Clean Air Filter | SFE* | Clean exhaust filter |
Air Gripper 25A-
Series Compatible with Secondary Batteries Series 25A- » Rotary Actuators/Air GrippersSeries | Model | Specification |
---|---|---|
Parallel Type Air Gripper | 25A-JMHZ2 | Compact type・Standard type |
Parallel Type Air Gripper | 25A-JMHZ2-X6900 (A, B) | Compact type・With Positioning Pins on the Lateral Mounting Surface |
Parallel Type Air Gripper | 25A-JMHZ2-X7460 | Compact type・Lateral Auto Switch Mounting |
Parallel Type Air Gripper | 25A-MHZ2 | Standard |
Parallel Type Air Gripper | 25A-MHZL2 | Long stroke |
Parallel Type Air Gripper | 25A-MHZJ2 | With dust cover |
Parallel Type Air Gripper | 25A-MHZJ2-X6100 | With dust cover |
Parallel Type Air Gripper | 25A-MHZL2-X5955 | Long stroke, With dust cover |
Parallel Type Air Gripper | 25A-MHF2 | Low profile type |
Parallel Type Air Gripper | 25A-MHL2 | Wide type |
Parallel Type Air Gripper | 25A-MHS□ | 3-finger, 4-finger |
Parallel Type Air Gripper | 25A-MHSJ3 | 3-finger, With dust cover |
Parallel Type Air Gripper | 25A-MHY2 | 180º Angular type |
Parallel Type Air Gripper | 25A-MHW2 | 180º Angular type |
Floating Joint/Simple type Joint 25A-J/Y□
Series Compatible with Secondary Batteries Series 25A- » Related Products
-
∗ Standard products: Standard products are copper (Cu) and zinc (Zn) free.
・Refer to Compact Cylinder/CQ2 for Simple joint for CQ2/YA/YB/YU.
Click here for Compact Cylinder/Series CQ2
Series | Model | Specification |
---|---|---|
Floating Joint | 25A-JA | Standard/80, 100 only |
Floating Joint | 25A-JB | For compact cylinder |
Floating Joint | 25A-JS | Stainless steel |
Simple Joint for CQ2 | YA* | Type A mounting bracket |
Simple Joint for CQ2 | YB* | Type B mounting bracket |
Simple Joint for CQ2 | YU* | Joint |
Compact Air Cylinder 25A-
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
Mini Free Mount Cylinder | 25A-CUJ | Standard |
Free Mount Cylinder | 25A-CU | Standard |
Free Mount Cylinder | 25A-CUK | Non-rotating rod |
Compact Cylinder | 25A-CQS | Standard |
Compact Cylinder | 25A-CQSW | Standard, Double rod |
Compact Cylinder | 25A-CQS□S | Anti-lateral load |
Compact Cylinder | 25A-CQ2 | Standard |
Compact Cylinder | 25A-CQ2W | Standard, Double rod |
Compact Cylinder | 25A-CQ2 | Large bore size |
Compact Cylinder | 25A-CQ2 | Long stroke |
Compact Cylinder | 25A-CQ2□S | Anti-lateral load |
Compact Cylinder | 25A-CBQ2 | With end lock |
Plate Cylinder | 25A-MU | Standard |
Pressure Sensor 10-PSE530
Clean Series/Low-Particle Generation » Switches/Sensors
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Set pressure range |
---|---|
10-PSE530 | -100 to 101kPa 0 to 101kPa 0 to -101kPa 0 to 1MPa |
Speed Controller with Indicator 10-AS-FS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | 10-AS-FS | M5×0.8 10-32UNF R,NPT,G,Uni 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Elbow type Uni thread | 10-AS-FS | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to 1/2'' |
Insert Fittings 10-KF
Clean Series/Low-Particle Generation » Fittings
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
10-KF | φ4, φ6, φ8, φ10, φ12 | 1/8, 1/4, 3/8, 1/2 |