There were 1,222 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Large Size 5-Port Solenoid Valve VP4□50/4□70
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
-
・For driving large cylinders
・Manifold type no.: VVP45, VVP46
∗ The VP4□50/4□70 series (AC coil) will be discontinued in September
2024.
Please select the VFR5□1□、VFR6□1□ series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) b | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VP4□50 | 21 | 0.28 | 5.6 | φ140 | 12 |
VP4□70 | Effective area:300 mm2 | Effective area:300 mm2 | Effective area:300 mm2 | φ300 | 12 |
Air Cylinder/ATEX Directive/Mechanically Jointed Rodless Cylinder Slide Bearing Guide Style 55-MY1M
List of ATEX Compliant Products » Air CylinderNAAMS Standards Compliant Power Clamp Cylinder CKZ5N
Air Cylinders » Clamp Cylinders-
・Bore sizes ø80 have been added. [New]
・A new structure has achieved downsizing.
Overall length reduced by 49 mm max.
Depth reduced by 17.3 mm max. (Interchangeable with existing product
CKZ3N in terms of installation)
・Weight reduced by up to 27%
Aluminum body with greatly reduced weight
・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
・Manual lock release operability has been improved.
・Spatter-proof construction
Fully enclosed structure by means of an aluminum body
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ5N | 15º,30º,45º,60º,75º,90º,105º,120º,135º | TURCK/P&F | 50,63,80 |
Speed Controller for Low Speed Control 10-AS-FM
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Applicable tubing O.D. |
---|---|---|
In-line Type | 10-AS-FM | φ3.2 to φ8 |
Micro Mist Separator Regulator 10-/21-AWD
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AWD20 to 40 | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.01 |
21-AWD20 to 40 | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.01 |
Dual Rod Cylinder 10-/11-/12-/21-/22-CXS
Clean Series/Low-Particle Generation » Air Cylinders
Clean Series
・Compact cylinder with high-precision guide function for pick & place applications
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Bearing type | Bore size (mm) |
---|---|---|---|
Basic type | 10-/11-/12-CXSM 21-/22-CXSM | Slide bearing | 6, 10, 15, 20, 25, 32 |
Basic type | 10-/11-/12-CXSL 21-/22-CXSL | Ball bushing | 6, 10, 15, 20, 25, 32 |
Direct Air Operated 3-Port Valve VXA3
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
-
・For Air, Vacuum, Water, Oil
・Manifold type no.: VVXA31, VVXA32
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXA31/32 | C.O. | 1/8 to 3/8 | 1.5 to 4 |
Power Valve/Precision Regulator VEX
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Large-capacity exhaust regulator
・Sensitivity: Within 0.2% F.S.
・Repeatability: Within ±0.5% F.S.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure range (Mpa) |
---|---|---|
VEX1A33,1B33 | M5,1/8 | 0.01 to 0.7 |
VEX1□30, 1□33 | 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, 2 | 0.05 to 0.7 |
Filter Regulator AW-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Filter Regulators
-
・Easy element replacement
The element and the bowl are integrated.
Replacement can be done in hand.
・Energy-saving regulator Pressure drop: Max. 50% improvement
・Reduced required maintenance space: Max. 46% reduction
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AW20 to 60-A is to be discontinued as of March 2025.
Select the AW20 to 60-D as a substitute. ▶Click here for details.
The AW10-A will continue to be produced, so it can be selected and used
as before.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW10 to 40-A | M5 | 0.05 to 0.7 0.02 to 0.2 | 5 |
Vacuum Pad Made to Order ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・Blast-type pad (Compact pad, Short-type pad)
Workpieces can be removed easily.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Compact/Thin Flat: Mounting Bracket Assembly (p.313) High Rigidity: Mounting Bracket Assembly (p.255-263) Green Procurement (RoHS)
Series | Pad form | Pad diameter (mm) |
---|---|---|
ZP2 | Compact pad | φ3,φ4,φ5,φ6,φ7,φ8 |
ZP2 | Short-type pad | φ2,φ3,φ3.5,φ4,φ5,φ6,φ8,φ10,φ15 |
ZP2 | Thin flat pad | φ5,φ6,φ11,φ14,φ18,φ20 |
ZP2 | Bellows pad | φ2,φ4,φ5,φ6,φ8,φ10,φ15,φ20 |
ZP/ZP2 | High rigidity pad | φ32,φ40,φ50,φ63,φ80,φ100,φ125, φ150,φ250,φ300,φ340, 30×50 |