There were 1,222 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Elbow Type (Metal Body) 10-AS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size |
---|---|---|
Elbow type | 10-AS1200 to 4200 | M3 to 1/2 |
Filter Regulator 10-/21-AW
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AW20 to 40 | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
21-AW20 to 40 | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
Compact Guide Cylinder 12-/13-/21-/22-MGPL-Z
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Bearing type | Bore size (mm) |
---|---|---|---|
Standard | 12-/13-/21-/22-MGPL-Z | Ball bushing | 12, 16, 20, 25, 32, 40, 50, 63 |
2 Port Solenoid Valve (2 Way Valve)/Air Operated Valve for Dust Collector VXF2/VXFA2
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Piping: Flange type, Flange body type, Direct piping type
・Orifice machining on the outlet is not necessary, so the time required for piping can be reduced.
(Flange body type)
・Enclosure: IP65*
*Electrical entry flat terminal type terminal is IP40.
・Applicable for high temperatures: Fluid temperature 100℃
・A flat terminal type has been added.
・The VXFC series is the designated controller.
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXF2 | N.C. | 20A to 100A | 22 to 100 |
VXFA2 | N.C. | 20A to 100A | 22 to 100 |
3-Color Display Electromagnetic Type Digital Flow Switch LFE□
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Applicable fluids: Water, Water-soluble coolant
・Compact, Lightweight
Height: 56 mm, Width: 40mm,
Weight: 340 g (LFE1□3)
・Pressure loss: 0.02 MPa or less
・A close proximity setting is available.
・An insulated type has been added.
The ground doesn’t need to be selected when wiring.
・Reverse flow can be detected.
・Operating fluid temperature: 0 to 85℃
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
LFE□ | 0.5 to 20 2.5 to 100 5 to 200 |
Speed Controller with Uni One-touch Fittings AS
Flow Control Equipment » Speed Controllers for General Purposes
-
・New thread for piping that reduces screw-in time by 1/3 with a gasket seal
・Compatible with Rc, G, NPT, and NPTF
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With Uni One-touch fitting | AS□□□1F-U□ | 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Precision Regulator IR1000-A/2000-A/3000-A
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators
-
・Air consumption: Reduced by up to approx. 90%
(Compared to the existing SMC product)
・High flow rate: Up to approx.
twice that of the existing SMC product
・Lightweight: Reduced by up to approx. 27%
(Compared to the existing SMC product)
・Sensitivity: 0.2% (Full span)
・Repeatability: ±0.5% (Full span)
Series | Port size | Set pressure (MPa) |
---|---|---|
IR1000-A | 1/8 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR2000-A | 1/4 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR3000-A | 1/4, 3/8, 1/2 | 0.01 to 0.2 0.01 to 0.4 0.01 to 0.8 |
Micro Mist Separator AFD-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.-
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AFD-A series will be discontinued in March 2025.
Please select the AFD-D series.▶Click here for details.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFD20 to 40-A | 1/8,1/4,3/8,1/2,3/4 | 0.01 |
Vacuum Pad for Panel Holding ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption and holding of the stage of panels, glass circuit boards, etc.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad type | Pad diameter(mm) |
---|---|---|
ZP2 | Vacuum pad for panel holding | − |
Battery-less Absolute Encoder Type
Electric Gripper 2-Finger Type (F Type) LEHF
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.
・No battery is installed. Reduced maintenance
No battery is used to store the position information.
There is no need to manage spare batteries or replacement maintenance.
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
Note) ( ): For long strokes
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Model | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHF | 32 | 32(64)Note) | 48 to 120 | 48 to 120 | 5 to 100 |
LEHF | 40 | 40(80)Note) | 72 to 180 | 72 to 180 | 5 to 100 |