There were 1,222 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Low Speed Cylinder 10-/11-CM2X-Z/CQSX/CQ2X/CUX
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min piston speed (mm/s) |
---|---|---|---|---|
Air cylinder | 10-CM2X-Z | Double acting | 20, 25, 32, 40 | 1 |
Air cylinder | 11-CM2X-Z | Double acting | 20, 25, 32, 40 | 0.5 |
Compact cylinder | 10-CQSX | Double acting | 20, 25, 32, 40 | 1 |
Compact cylinder | 11-CQSX | Double acting | 12, 16 | 1 |
Compact cylinder | 11-CQSX | Double acting | 20, 25 | 0.5 |
Compact cylinder | 10-CQ2X | Double acting | 32, 40, 50, 63 | 1 |
Compact cylinder | 11-CQ2X | Double acting | 32, 40, 50, 63 | 0.5 |
In-line Push Locking Type AS
Flow Control Equipment » Speed Controllers for General Purposes
Type | Series | Port size on the cylinder side |
---|---|---|
In-line push locking type | AS3500 | 1/4,3/8 |
Power Clamp Cylinder CKZ2N
Air Cylinders » Clamp Cylinders
-
・Complies with the new NAAMS Standards
(North America Automotive Metric Standard)
・138 types of arm variations
・Spatter resistant and water resistant structure
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ2N | 30º, 45º, 60º, 75º, 90º 105º, 120º, 135º | TURCK/P&F | 50, 63, 80 |
Compact Cylinder/Guide Rod Type CQM/CDQM
Air Cylinders » Compact Air Cylinders
-
・Built-in guide rod in the CQS and CQ2 series compact cylinders
・Non-rotating accuracy: ±0.2° or less
・2 to 4 times the lateral load resistance
∗ Compared to the CQ series compact cylinder
・Loads can be directly mounted.
・Mounting dimensions are compatible with the CQS and CQ2 series.
・With auto switch (CDQM series: CDQM)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQM | Double acting | 12,16,20,25,32,40 50,63,80,100 |
5-Port Solenoid Valve VQC4000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Compact with a large flow capacity
VQC4000: Can drive cylinders up to ø160
VQC5000: Can drive cylinders up to ø180
・An extensive range of protocols are available.
・Power saving: Power consumption of 0.4 W (Low wattage type)
・Enclosure IP67 compliant
・Supports Interface regulators
*The EX250/500 series is to be discontinued. When designing new
equipment and facilities, consider using another series (EX260/EX600)
instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQC4000 | 7.3 | 0.38 | 2.0 | φ160 | 1.0 0.4(Low wattage type) |
VQC5000 | 17 | 0.31 | 4.7 | φ180 | 1.0 0.4(Low wattage type) |
Clean Regulator SRH
Modular F.R.L./Pressure Control Equipment » RegulatorsClean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Pressure Control Equipment » Regulators
Equipment for the Semiconductor Industries » Cooling Water Line

-
・Contamination-controlled stainless steel regulator
・Oil-free
・2 types of diaphragm materials: PTFE, Fluororubber
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Relief mechanism | Port size | Set pressure (MPa) |
---|---|---|---|
SRH | Non-relief | Rc1/8,1/4,3/8,1/2 9/16-18UNF,7/8-14UNF | Low pressure type:0.02 to 0.2 High pressure type:0.05 to 0.7 |
SRH | Relief | Rc1/8,1/4,3/8,1/2 | Low pressure type:0.02 to 0.2 High pressure type:0.05 to 0.7 |
Compact Cylinder/Plate Type CQU
Air Cylinders » Compact Air Cylinders
-
・The oval piston design reduces the width by a maximum of 40%.
(Compared with the CQ2 series)
・Weight: Reduced by up to 36% (Compared with the MU series)
・A small type auto switch can be mounted from 4 directions.
・No protrusion of the auto switch from the mounting slot
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQU | Double acting, Single rod | 20,25,32,40 |
5-Port Solenoid Valve VQZ1000/2000/3000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・The combined mounting of a 3-port valve and a 5-port valve on a manifold valve is possible.
・Can be mounted on an aluminum body manifold or a DIN rail
・Manifold type no.: VV5QZ12, VV5QZ15, VV5QZ22, VV5QZ25, VV5QZ32, VV5QZ35
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQZ1000 | 1.3 | 0.24 | 0.32 | φ63 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
VQZ2000 | 2.3 | 0.29 | 0.53 | φ80 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
VQZ3000 | 4.6 | 0.26 | 1.2 | φ100 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
Precision Clean Regulator SRP
Modular F.R.L./Pressure Control Equipment » RegulatorsClean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Pressure Control Equipment » Regulators

-
・High-precision low flow consumption stainless steel regulator
・Bleed air flow of 0.5 L/min (ANR) or less (0.2 MPa at outlet pressure)
・Setting sensitivity: 0.3% F.S.
・Repeatability: 1% F.S.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
SRP | M5,1/8 | Low pressure type:0.005 to 0.2 High pressure type:0.01 to 0.4 |
Plate Cylinder MU/MDU
Air Cylinders » Compact Air Cylinders
-
・The oval piston design saves space. Cylinders can be mounted from multiple directions.
・It is possible to mount small auto switches in 4 directions.
・No protrusion of the auto switch from the mounting slot
・Available with a stroke of up to 300 mm
・With auto switch (MDU series: MDU, MDUW)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Simple Specials
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Simple Specials
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MU-Z | Double acting, Single rod | 25,32,40,50,63 |
Standard | MU-Z | Single acting (Spring return/extend) | 25,32,40,50,63 |
Standard | MUW-Z | Double acting, Double rod | 25,32,40,50,63 |