WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 33 hits in the keyword search.


Programless Controller (With Stroke Study) LECP2

Electric Actuators/Cylinders » Controllers/Drivers
    ・End to end operation similar to an air cylinder
    ・Positioning of 2 stroke end points + 12 intermediate points

    The LECP1 and LECP2 series programless controllers are to be discontinued
    as of the end of May 2025.
    Consider selecting the JXC51/61 series single-axis controller instead, as it
    has interchangeable functions.
    * The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
     ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
     the LECP1/LECP2 mode.

    ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Programless Controller (With Stroke Study) LECP2
    Manual
    Type Series View search result
    Programless type
    (With stroke study)
    LECP2View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Programless type
(With stroke study)
LECP2Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
2 stroke end points,
12 intermediate points

Cylinder with Stable Lubrication Function (Lube-retainer) 

Air Cylinders » Environment Resistant Cylinders
    ・Applicable to operation in micro-powder (20 to 100 μm) /general environments
    ・Durability is 4 times stronger than the standard model in micro-powder
     environments.
    ・The overall length and mounting are the same as those of the standard model.
     (Except for some models)
    ・Grease film is formed on the piston rod surface to improve durability.
    ・Prevents the entry of dust and foreign matter
    ・The number of operating cycles can be improved even in general environments.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Air cylinderCM2-ZDouble acting, Single rod20, 25, 32, 40
Air cylinderCG1-ZDouble acting, Single rod20, 25, 32, 40, 50, 63, 80, 100
Air cylinderCA2-ZDouble acting, Single rod40, 50, 63, 80, 100
Compact cylinderCQSDouble acting, Single rod20, 25
Compact cylinderCQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Air slide tableMXQ□ADouble acting6, 8, 12, 16, 20, 25
Compact guide cylinderMGP-ZDouble acting20, 25, 32, 40, 50, 63, 80, 100
Dual Rod Cylinder/Compact TypeCXSJDouble acting6, 10, 15, 20, 25, 32
Dual rod cylinderCXSDouble acting6, 8, 12, 16, 20, 25, 32
High power cylinderRHC-XC93Double acting32,40

Electric Actuator/Rod Type LEY

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Top/Parallel
LEY2530 to 400Max. 485Max. 9003, 6, 12
Motorless
In-line
LEY25D30 to 400Max. 485Max. 9003, 6, 12
Motorless
Top/Parallel
LEY3230 to 500Max. 588Max. 12004, 8, 16
Motorless
In-line
LEY32D30 to 500Max. 736Max. 10004, 8, 16
Motorless
Top/Parallel
LEY6350~800MAX.3343MAX.1000 5, 10, 20
Motorless
In-line
LEY63D50 to 800Max. 1910Max. 10005, 10, 20
Motorless
Top/Parallel
LEY100100~1000MAX.12000MAX.50010
Motorless
In-line
LEY100D100 to 1000Max. 12000Max. 50010

Step Motor Driver (Pulse Input Type) LECPA

Electric Actuators/Cylinders » Controllers/Drivers
    ・A driver that uses pulse signals to allow positioning at any position
     The actuator can be controlled from the customers' positioning unit.
    ・Return-to-origin command signal
    ・With force limit function (Pushing force/Gripping force operations are available.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Step Motor Driver (Pulse Input Type) LECPA
    Manual
    Type Series View search result
    Pulse input
    type
    LECPAView search result
  • Step Motor Driver (Pulse Input Type) LECPA
    DoC
    Type Series View search result
    Pulse input
    type
    LECPAView search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Pulse input
type
LECPAStep motor
(Servo/24 VDC)
24 VDC
±10%
5
(Photo-coupler
isolation)
9
(Photo-coupler
isolation)

Slide Unit CXW/CDBXW/CDPXW

Air Cylinders » Dual Rod Cylinders
    ・Built-in shock absorber that absorbs impact
    ・Can be mounted on the housing or on the plate
     Highly precise parallelism of cylinders and workpieces
    ・With auto switch (CDBXW series: CDBXWM, CDBXWL, CDPXW series: CDPXWM, CDPXWL)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Unit CXW/CDBXW/CDPXW
    Symbol Specifications Download
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingCXWMDouble acting10,16,20,25,32
StandardBall bushing bearingCXWLDouble acting10,16,20,25,32

AC Servo Motor Driver  LECS

Electric Actuators/Cylinders » Controllers/Drivers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: SSCNET III Compatible Products
    ・Pulse input type motor driver
    ・Compatible motor capacity: 100 W, 200 W, 400 W, 750 W
     (Only the LECSB-T, LECSC-T, LECSS-T, and LECSN□-T support 750 W.)
    ・Compatible encoders:
     Incremental type
     Absolute type
    ・Servo adjustment using auto gain tuning
    ・With display setting function
    ・Positioning by up to 255 point tables
TypeModelCompatible
motor
Power
supply
voltage
Parallel
input/output
Input
Parallel
input/output
Output
Pulse input type
(For incremental encoder)
LECSAAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
64
Pulse input type
(For absolute encoder)
LECSBAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
106
CC-Link direct input type
(For absolute encoder)
LECSCAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
SSCNETⅢ type
(For absolute encoder)
LECSSAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
Pulse input type/
Positioning type
(For absolute encoder)
LECSB-TAC servo motor
(100/200/400 /750W)
200 to 240 VAC
(50/60 Hz)
106
CC-Link direct input type
(For absolute encoder)
LECSC-TAC servo motor
(100/200/400/750W)
200 to 230 VAC
(50/60 Hz)
SSCNETⅢ type/H type
(For absolute encoder)
LECSS-TAC servo motor
(100/200/400/750W)
200 to 240 VAC
(50/60 Hz)
Network card type
(For absolute encoder)
LECSN□-TAC servo motor
(100/200/400/750W)
200 to 240 VAC
(50/60 Hz)

Wide Type Parallel Style Air Gripper MHL2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Lightweight: Max. 10% lighter: 585 g → 525 g
     Weight reduced by changing the body shape and internal construction
    ・Built-in dust protection mechanism (Standard)
     Dust-resistant option (Made to order: -X85, -X86□)
    ・Long stroke: One unit can handle workpieces of various diameters.
    ・A large amount of gripping force is provided, through the use of a double pistonmechanism, while maintaining a compact design.
    ・Small auto switches can be directly mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size (mm)
MHL2-Z10,16,20,25,32,40

Low Profile Slide Table MXF

Air Cylinders » Table Cylinders
    ・The parallel design of the guide and cylinder creates a slim and compact slide.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXFDouble acting8,12,16,20

Electric Actuator/Guide Rod Slider, Belt Drive LEL

Electric Actuators/Cylinders » Slider Type
    ・Low profile/Flat: Height 48 mm
    ・Profile reduced by the side mounting of the motor.
     No interference with the motor, even with large workpieces.
    ・Auto switch mountable (Made to order)
    ・Max. stroke: 1000 mm
    ・Transfer speed: 1000 mm/s
    ・Positioning repeatability: ±0.08 mm
Specification ModelBearingStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Step motor
(Servo/24 VDC)
LEL25MSliding
bearing
100 to 10003Max. 500
Step motor
(Servo/24 VDC)
LEL25LBall bushing
bearing
100 to 10005Max. 1000

Air Slide Table MXJ

Air Cylinders » Table Cylinders
    ・The integrated front mounting part and table results in a highly accurate and rigid top and front mounting surface.
    ・Traveling parallelism: 0.005 mm
    ・Height: 10 mm/Width: 20 mm/Length: 43 mm (MXJ4)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXJDouble acting4,6,8

Go Top