WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 33 hits in the keyword search.


FR Double Layer Tubing TRB

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Max. operating pressure: 1.0 MPa (at 20℃)
    ・For use in spatter-generating atmospheres/Flame resistant
     (Equivalent to UL-94 Standard V-0)
SeriesTubing O.D.ColorFluid
TRBφ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water

Card Motor Controller LATCA

Electric Actuators/Cylinders » Card Motor
    ・Easy programming (Cycle time entry)
     Just input 3 parameters: Positioning time, Target position, Load mass
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Card Motor Controller LATCA
    Manual
    Type Series View search result
    Step date input type
    Pulse input type
    LATCAView search result
  • Card Motor Controller LATCA
    DoC
    Type Series View search result
    Step date input type
    Pulse input type
    LATCAView search result
TypeSeriesPower supply
voltage
Parallel input
Input
Parallel input
Output
Step date input type
Pulse input type
LATCA24 VDC±10%6 inputs
(Optically isolated)
4 outputs
(Optically isolated,
open collector output)

Linear Guide Parallel Type Air Gripper MHZ□2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・The linear guide improves rigidity and accuracy.
    ・Dustproof and drip proof construction
    ・Dust cover material is selectable.
TypeSeriesCylinder bore size (mm)
CompactMHZA2-66
Compact, with dust coverMHZAJ2-66
StandardMHZ26,10,16,20,25,32,40
Long strokeMHZL210,16,20,25
Long stroke, with dust coverMHZL210,16,20
With dust coverMHZJ26,10,16,20,25,32,40

FR Double Layer Polyurethane Tubing TRBU

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Max. operating pressure: 0.8 MPa (at 20℃)
    ・For use in spatter-generating atmospheres/Flame resistant
      (Equivalent to UL-94 Standard V-0)
    ・Superior restoring force compared to the nylon tubing
SeriesTubing O.D.ColorFluid
TRBUφ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water

Controller for Electro-Pneumatic Regulator IC

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Is mainly used integrated with the ITV0000 series which is not equipped with a display function
    ・Converts digital input signals into analog output signals
    ・10 bit parallel input signal (maximum)
     Possible pressure setting of 210= 1024 points
    ・4-point preset output
     Applicable to programming functions with up to 20 steps
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Programless Controller LECP1

Electric Actuators/Cylinders » Controllers/Drivers
    ・No programming required
     Capable of setting up an electric actuator operation without using a PC or
     teaching box
    ・Speed/acceleration 16-level adjustment
    ・Compatible with actuators with locks
    ・3-level pushing force settings

    The LECP1 and LECP2 series programless controllers are to be discontinued
    as of the end of May 2025.
    Consider selecting the JXC51/61 series single-axis controller instead, as it
    has interchangeable functions.
    * The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
     ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
     the LECP1/LECP2 mode.

    ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Programless Controller LECP1
    Manual
    Type Series View search result
    Programless
    type
    LECP1View search result
  • Programless Controller LECP1
    DoC
    Type Series View search result
    Programless
    type
    LECP1View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Programless
type
LECP1Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
14 points

Electric Actuator Slide Table/High Precision Type LESYH

Electric Actuators/Cylinders » Slide Tables
    ・Improved positioning repeatability due to the adoption of a ball screw
     drive.
     Positioning repeatability: ±0.01 mm
    ・Lost motion: 0.1 mm or less
    ・Increased vertical work load: 5 times or more
    ・Motorless type
     Can be used with your current motor and driver!
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LESYH850,75Max. 2Max. 6Max. 4002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LESYH1650,100Max. 8Max. 12Max. 4006,12
Battery-less absolute
(Step motor 24 VDC)
LESYH2550,100,150Max. 12Max. 20Max. 40010,20
AC servo motorLESYH1650,100Max. 8Max. 12Max. 4006,12
AC servo motorLESYH2550,100Max. 12Max. 20Max. 40010,20(Parallel)
8,16(In-line)

Cross Roller Guide Parallel Type Air Gripper MHQ□2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cross Roller Guide Parallel Type Air Gripper MHQ□2
    Manual
    Type Series View search result
    High rigidity typeMHQG2View search result
    With dust coverMHQJ2View search result
TypeSeriesCylinder bore size (mm)
High rigidity typeMHQG232,40
With dust coverMHQJ210,16,20,25

Step Motor Controller with Input Signals to Perform Jog Operations LECP1-XB182

Electric Actuators/Cylinders » Controllers/Drivers
    ・Jog operation can be performed using parallel input signals.
     Jog operations that could previously only be performed using the button
     on the front face can now be performed using the ON/OFF status of the
     input signal.
    ・Application examples
     Optimal for adjusting the feed value using a button operation while
     checking the motion of the actuator

    The LECP1 and LECP2 series programless controllers are to be discontinued
    as of the end of May 2025.
    Consider selecting the JXC51/61 series single-axis controller instead, as it
    has interchangeable functions.
    * The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
     ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
     the LECP1/LECP2 mode.

    ▶Click here for details.
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
With input signals to
perform jog operations
LECP1-XB182Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
2 points

Double Layer Tube Stripper TKS

Fittings and Tubing » Tubing(Tubing for Special Environments)
SeriesTubing O.D.Color
TKSφ6,φ8,φ10,φ12Orange, Yellow, Blue, Green

Go Top