WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Uni Elbow Type/Universal Type/Push-lock Type AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・Easy to lock push-lock type
    ・Larger knob
    ・Improved tube insertion/removal
     Insertion force: Max. 30% (8 N) reduction
     Removal force: Max. 20% (5 N) reduction*
    ・Electroless nickel plated type is standard.
    ・360° swivel piping is possible. (Universal type)

    * Tube removal strength is ensured to be equivalent to the previous model.
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Uni thread
AS22□1F to 42□1FUni 1/8 to 1/2φ3.2 to φ16φ1/8'' to φ1/2''
Universal type
Uni thread
AS23□1F to 43□1FUni 1/8 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''

Compatible with Food Sanitation Law: Polyurethane Tubing TU-X217

Fittings and Tubing » Tubing
    ・In compliance with the Food Sanitation Law
     Testing in compliance with Japan’s Food Sanitation Law based on the
     370th notice given by the Ministry of Health and Welfare in 1959
SeriesTubing O.D.ColorFluid
TU-X217φ4, φ6, φ8, φ10, φ12Black, White, Blue, ClearAir, Water

Direct Operated Precision Regulator ARP

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Setting sensitivity: Within 0.2% F.S.
    ・Energy saving: Reduces air consumption by 80% (SMC comparison)
    ・Repeatability: Within ±1% F.S. (or within ±3 kPa)
    ・With backflow function (ARP20K/30K/40K)
     Can be mounted between a solenoid valve and a cylinder
SeriesPort sizeSet pressure range
ARP20(K)1/8, 1/40.005 to 0.4MPa
0.005 to 0.2MPa
0.008 to 0.6MPa
ARP30(K)1/4, 3/80.005 to 0.4MPa
0.005 to 0.2MPa
0.008 to 0.6MPa
ARP40(K)1/4, 3/8, 1/20.005 to 0.4MPa
0.005 to 0.2MPa
0.008 to 0.6MPa

Air Filter AF-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
    ・Easy element replacement
     The element and the bowl are integrated.
     Replacement can be done in hand.
    ・Reduced required maintenance space: Max. 46% reduction
    ・Better visibility&increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AF20 to 60-A is to be discontinued as of March 2025.
     Select the AF20 to 60-D as a substitute. ▶Click here for details.
     The AF10-A will continue to be produced, so it can be selected and used
     as before.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Filter AF-A
    Manual
    Series View search result
    AF10-AView search result
SeriesPort sizeFiltration (μm)
AF10-AM55

Slide Guide Round Body Air Gripper 3-Finger Type MHS3

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Vertically compact and lightweight due to the wedge shaped cam construction
    ・Ideal for operations in which external force is applied, such as
     press fitting operations
    ・Repeatability: ±0.01 mm
    ・Long stroke type: Strokes 2 times longer than the standard type
    ・Gripping of cylindrical workpieces
    ・Reliable removal of the workpiece with through-holes and a center pusher
TypeSeriesCylinder bore size (mm)
Double actingMHS316,20,25,32,40,50,63,80,100,125
Single actingMHS3-X8416,20,25,32,40,50,63
With dust coverMHSJ316,20,25,32,40,50,63,80
Through-holeMHSH316,20,25,32,40,50,63,80
With dust cover + Through-holeMHSHJ16,20,25,32,40,50,63,80
Long strokeMHSL316,20,25,32,40,50,63,80,100,125

Power Clamp Cylinder/Compact Type 
CKZT-X2797, X3064/X2798□, X3174□/-X3232□, -X3229□

Air Cylinders » Clamp Cylinders
    ・Lightweight Weight : 580 g (ø25, Rubber cover)
    ・Compact Width : 34 mm, Height : 192.4 mm (ø25, Arm opening angle: 90°, Rubber cover)
    ・Clamping force : 1100 N (ø32, Arm length : 50 mm, 0.5 MPa pressure)
    ・Force amplification with a toggle mechanism and lock function
    ・Spatter-proof construction
    ・Equipped with a proximity switch that can be used in welding magnetic fields
    ・A model with a manually operated handle (lock specification) is available.
    ・Selectable rubber or metal cover
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT-X2797 (Rubber cover)
CKZT-X3064 (Metal cover)
Base type
90º,105ºSENSTRONIC25, 32
CKZT-X2798□ (Rubber cover)
CKZT-X3174 (Metal cover)
With manually operated handle
90º,105ºSENSTRONIC25, 32

Mechanically Jointed Hy-rodless Cylinder with Brake ML1C

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・A brake mechanism has been compactly integrated into the slide table.
    ・Enables intermediate stops
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mechanically Jointed Hy-rodless Cylinder with Brake ML1C
    Symbol Specifications Download
    -XB11 Made to Order Common Specifications Long stroke type PDF
TypeSeriesActionBore size (mm)
Cam follower guideML1CDouble acting25,32,40

Non-rotating Double Power Cylinder/Double Power Cylinder MGZ/MGZR

Air Cylinders » Guide Cylinders
    ・Doubles the output in the extending direction with its unique structure
     A built-in non-rotating mechanism using slide keys allows for loads to be mounted directly.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMGZDouble acting, Single rod20,25,32,40,50,63,80
With end lockMGZDouble acting, Single rod40,50,63
Without non-rotating
mechanism
MGZRDouble acting, Single rod20,25,32,40,50,63,80

Air Slide Table/Long Stroke Type MXY

Air Cylinders » Table Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXYDouble acting6,10,12

Air Cylinder CG1/CDG1

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Female rod end is available as standard.
    ・Easy fine adjustment of auto switch position
    ・No trunnion mounting female thread has been added to the basic type.
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder
     separately.)
    ・With auto switch (CDG1-Z series: CDG1, CDG1W, CDG1K, CDG1KW, CDG1R,
     CDG1KR, CDBG1)

    ∗ CG1-Z Series is to be discontinued at the end of November 2025.
     Please select CG1-Z1 Series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CG1/CDG1
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCG1-ZDouble acting, Single rod20,25,32,40,50,63,80,100View search result
    StandardCG1-ZSingle acting (Spring return/extend)20,25,32,40View search result
    StandardCG1W-ZDouble acting, Double rod20,25,32,40,50,63,80,100View search result
    Non-rotating rodCG1K-ZDouble acting, Single rod20,25,32,40,50,63View search result
    Non-rotating rodCG1KW-ZDouble acting, Double rod20,25,32,40,50,63View search result
    Direct mountCG1R-ZDouble acting, Single rod20,25,32,40,50,63View search result
    Direct mount,
    Non-rotating rod
    CG1KR-ZDouble acting, Single rod20,25,32,40,50,63View search result
    With end lockCBG1Double acting, Single rod20,25,32,40,50,63,80,100View search result
  • Air Cylinder CG1/CDG1
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Air Cylinder CG1/CDG1
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF
    -XC20 Made to Order Common Specifications Head cover axial port PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC36 Made to Order Common Specifications With boss in rod side PDF
    -XC37 Made to Order Common Specifications Larger throttle diameter of connection port PDF
    -XC42 Made to Order Common Specifications Built-in shock absorber in head cover side PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
TypeSeriesActionBore size (mm)
StandardCG1-ZDouble acting, Single rod20,25,32,40,50,63,80,100
StandardCG1-ZSingle acting (Spring return/extend)20,25,32,40
StandardCG1W-ZDouble acting, Double rod20,25,32,40,50,63,80,100
Non-rotating rodCG1K-ZDouble acting, Single rod20,25,32,40,50,63
Non-rotating rodCG1KW-ZDouble acting, Double rod20,25,32,40,50,63
Direct mountCG1R-ZDouble acting, Single rod20,25,32,40,50,63
Direct mount,
Non-rotating rod
CG1KR-ZDouble acting, Single rod20,25,32,40,50,63
With end lockCBG1Double acting, Single rod20,25,32,40,50,63,80,100

Go Top