There were 36 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Controllers HF1 (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Switches/SensorsSeries | Model | Specification |
---|---|---|
Flow Controller for Air | PFCA7 | HF1B Compatible∗ |
Flow Controller for Air | PFCQ | HF1B Compatible∗ |
Compact Air Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Free Mount Cylinder | HF1A-CU | HF1A |
Compact Cylinder/Compact Type | HF1A-CQS | HF1A |
Compact Cylinder | HF1A-CQ2 | HF1A |
Compact Cylinder with End lock | HF1A-CBQ2 | HF1A |
High Speed/High Frequency Cylinder CM2/CQ2-X3423
Air Cylinders » Specialty Cylinders-
・ Maximum piston speed: 2500mm/s
・ Maximum operating frequency: 15Hz
・ Kinetic energy: 1.5 times (Compared with the standard product)
・ Reduced impact due to revision of cushion structure
・ Reduced weight of moving parts (piston rod, piston, etc.)
型式 | Series | Maximum piston speed | Maximum operating frequency | Bore size (mm) |
---|---|---|---|---|
Cylinder | CM2-X3423 | 2500mm/s | 12Hz (at 25 mm stroke) | 20, 25, 32 |
Compact Cylinder | CQ2-X3423 | 2500mm/s | 15Hz (at 5 mm stroke) | 20, 25, 32 |
Compact Cylinder / High Power Type CQE
Air Cylinders » Compact Air Cylinders-
・Theoretical output: Max. 1.5 times
・This is done even with the same external dimensions of the CQ2 series.
・The theoretical output of the next larger bore sized cylinder is made
possible with the polygonal piston shape.
・Contributes to a lower pressure air line, Supply pressure decreased by
0.17 MPa
The same theoretical output is available even when the supply pressure
to the cylinder is decreased.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size [mm] |
---|---|---|---|
High power type | CQE | Double acting, Single rod | 20,25,32,40 |
Flow Controller for Air PFCQ
Switches/Sensors/Controller » Controllers-
・Flow rate control range: 9 to 300 L/min
* Operational differential pressure range: 0.05 to 0.5 MPa
・Time to reach the set flow rate: 0.5 seconds or less
(When the operating differential pressure is 0.3 MPa and
the flow rate is set to 300 L/min)
・Flow rate accuracy: ±3% F.S.
・Grease-free
・Lightweight 850 g
・3-screen display digital flow monitor PFG310-X105
Series | Rated control flow rate range (L/min) | Set control flow rate range (L/min) |
---|---|---|
PFCQ | 9 to 300 | 3 to 300 |
Valve Mounted Compact Cylinder CVQ
Air Cylinders » Valve Mounted Air Cylinders
-
・Valve and compact cylinder integrated for compactness
・Saves manpower, space, and energy
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Component Cylinder | Component Valve |
---|---|---|---|---|---|
Standard | CVQ | Double acting | 32,40,50,63 | CQ2 | SY3000 |
Compact Cylinder CDQ2-XC88/XC89/XC91
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Standard | CDQ2-Z-XC88/XC89/XC91 | Double Acting, Single Rod | 32,40,50,63,80,100 |
Long Stroke | CDQ2-Z-XC88/XC89 | Double Acting, Single Rod | 32,40,50,63,80,100 |
Anti-lateral Load | CDQ2□S-Z-XC88/XC89 | Double Acting, Single Rod | 32,40,50,63,80,100 |
Floating Joint/Simple type Joint 25A-J/Y□
Series Compatible with Secondary Batteries Series 25A- » Related Products
-
∗ Standard products: Standard products are copper (Cu) and zinc (Zn) free.
・Refer to Compact Cylinder/CQ2 for Simple joint for CQ2/YA/YB/YU.
Click here for Compact Cylinder/Series CQ2
Series | Model | Specification |
---|---|---|
Floating Joint | 25A-JA | Standard/80, 100 only |
Floating Joint | 25A-JB | For compact cylinder |
Floating Joint | 25A-JS | Stainless steel |
Simple Joint for CQ2 | YA* | Type A mounting bracket |
Simple Joint for CQ2 | YB* | Type B mounting bracket |
Simple Joint for CQ2 | YU* | Joint |
Compact Air Cylinder 25A-
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
Mini Free Mount Cylinder | 25A-CUJ | Standard |
Free Mount Cylinder | 25A-CU | Standard |
Free Mount Cylinder | 25A-CUK | Non-rotating rod |
Compact Cylinder | 25A-CQS | Standard |
Compact Cylinder | 25A-CQSW | Standard, Double rod |
Compact Cylinder | 25A-CQS□S | Anti-lateral load |
Compact Cylinder | 25A-CQ2 | Standard |
Compact Cylinder | 25A-CQ2W | Standard, Double rod |
Compact Cylinder | 25A-CQ2 | Large bore size |
Compact Cylinder | 25A-CQ2 | Long stroke |
Compact Cylinder | 25A-CQ2□S | Anti-lateral load |
Compact Cylinder | 25A-CBQ2 | With end lock |
Plate Cylinder | 25A-MU | Standard |
PVC Quick Drain Valve LVW
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » PVC Valves

-
・Compliant with JIS Standards for polyvinyl chloride piping (JIS K 6742)
・Applicable fluids: Deionized water, Chemical liquids
・Materials of wetted parts: PVC (Body)
PTFE (Poppet)
FKM (O-ring: Standard)
EPDM (O-ring: Option)
・Flow rate characteristics: Cv factor 10 to 198
・Easy piping with union connection
Series | Applicable tubing O.D. | Orifice diameter | Valve type |
---|---|---|---|
LVW60 | φ32 (Nominal dia. 25A) | φ25 | Double acting |
LVW80 | φ38 (Nominal dia. 32A) | φ40 | Double acting |
LVW80 | φ48 (Nominal dia. 40A) | φ40 | Double acting |
LVW90 | φ60 (Nominal dia. 50A) | φ65 | Double acting |
LVW90 | φ75 (Nominal dia. 65A) | φ65 | Double acting |
LVW90 | φ89 (Nominal dia. 80A) | φ80 | Double acting |