There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Regulator AR-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Regulators
-
・Easy to handle
Easy to hold when unlocked
・Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,
Digital pressure switch
・Interchangeability is maintained.
The mounting pitch for panel mounting is interchangeable with the AR(K)-B.
The brackets and set nuts are the same for both existing and new products.
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Differential Pressure Gauge GD40
Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
-
・The differential pressure at the inlet and the outlet of compressed air
equipment can be viewed at a glance on the differential pressure gauge.
It is ideal for the maintenance control of filters.
・Can be easily installed by merely providing a bypass circuit
・Provided with a protective cover to prevent hazards
Series | Accuracy | Scale range |
---|---|---|
GD40 | ±0.006 MPa | 0 to 0.2 MPa |
Mist Separator AM
Air Preparation Equipment » Air Preparation Filters
-
・Can separate and remove oil mist and remove solid particles,
such as rust or carbon, of 0.3 μm or larger
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AM | 0.3 (Filtration efficiency: 99.9%) | 300 to 12000 | 1/8 to 2 |
Refrigerated Air Dryer/For Use in Southeast Asia IDFC□
Air Preparation Equipment » Air Dryers-
・Applicable for the high-temperature environments of tropical regions
・Can be used in high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 80℃
Dew point range : 3℃ to 20℃
・Air flow capacity : 9.2 m3/min (52% increase compared to the current model)
・Power supply voltage : Single-phase 230 VAC (50 Hz)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 3℃ | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 10℃ | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 20℃ | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFC60 | 50℃ 0.7 MPa | 0.9 | 2.8 | 4.7 | R410A(HFC) GWP:2088 | R1 |
IDFC70 | 50℃ 0.7 MPa | 1.6 | 4.7 | 7.8 | R410A(HFC) GWP:2088 | R1 1/2 |
IDFC80 | 50℃ 0.7 MPa | 2.2 | 6.5 | 10.9 | R410A(HFC) GWP:2088 | R2 |
IDFC90 | 50℃ 0.7 MPa | 3.1 | 9.2 | 15.4 | R410A(HFC) GWP:2088 | R2 |
Exhaust Cleaner for Vacuum Pump AMV
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・Captures 99.5% of the greasy fumes exhausted from the vacuum pump
・Creates a comfortable working environment without oil mist
・Captures and separates 99.5% of even low-flow and highly concentrated greasy fumes
・Exhaust ducts from the vacuum pump are not required.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Max. air flow [L/min(ANR)] | Oil mist removal | Filtration |
---|---|---|---|---|
AMV | 1, 11/2, 2, 3BJIS 10K FF flange 4BJIS 10K FF flange | 360 to 16000 | 99.5% or more | 0.3μm (Filtration efficiency: 95%) |
Vacuum Gripper for Collaborative Robots ZXP7□01-X1
for Universal Robots
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Plug and Play configuration for immediate use
URCaps compatible Easy programming
・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
・Standards: Conforming to ISO9409-1-50-4-M6
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□01-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Mark-free Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・For use where adsorption marks must not be left on workpieces
・Pad which reduces the number of adsorption marks left on workpieces by the rubber
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Standard: Mounting Bracket Assembly (p.121-130) High Rigidity: Mounting Bracket Assembly (p.255-263) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Flat type | φ4,φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP2 | High rigidity (Flat type with ribs) | φ40,φ50,φ63,φ80,φ100,φ125 |
ZP2 | Resin attachment | Applicable pad: φ6,φ8,φ10,φ13, φ16,φ20,φ25,φ32 |
Suction Filter ZFC050
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
-
・Small suction filter which can be installed directly
Series | Port size IN side | Port size OUT side | Filtration (μm) |
---|---|---|---|
ZFC050 | M5 x 0.8, φ6 barb | M5 x 0.8 | 3μm, 20μm (Nominal) |
Large Size Vacuum Module (Vacuum Generators) ZR
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
-
・Compatible with ejector systems and vacuum pump systems
・Necessary functions can be combined through a modular design.
・Double solenoids provide a self-holding function.
・Adaptable to manifold applications
・Functions such as a digital vacuum switch or a solenoid valve can be selected.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZR110 | 1.0 | 25 | 53 | 2 to 32 | ZR100 |
ZR113 | 1.3 | 42 | 86 | 2 to 50 | ZR100 |
ZR115 | 1.5 | 63 | 102 | 2 to 100 | ZR100 |
ZR118 | 1.8 | 74 | 155 | 2 to 125 | ZR100 |
ZR120 | 2.0 | 95 | 194 | 2 to 150 | ZR100 |
Electric Actuator/High Rigidity Slider Type Ball Screw Drive
LEJS100-X400
Electric Actuators/Cylinders » Motorless Type-
・Supports 750 W motor output
・Work load (Speed: 500 mm/s, Lead: 10 mm)
Horizontal: 400 kg, Vertical: 80 kg
・Speed (Stroke: 500 mm, Lead: 50 mm)
Horizontal/Vertical: 2300 (mm/s)
・Max. acceleration/deceleration: 9800 mm/s2
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Series | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Motorless Ball screw drive | LEJS100-X400 | 500 1000 1500 | Max. 400 | Max. 2300 | 25 |