WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Longer Life Cylinder CJ2-XB24

Air Cylinders » Standard Air Cylinders (Round Type)
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the
     existing models, CJ2 Air Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeCJ2-XB24Double acting, Single rod6, 10, 16

Deceleration Controller DAS

Flow Control Equipment » Speed Controllers with Special Functions
    ・2-speed control reduces cycle time
     Allows for the impact relaxation of the stroke end
     Allows for the 2-speed control of cylinders
     The deceleration position (cushion timing) and 2nd speed (cushion
     intensity) can be adjusted.
    ・Possible to control flow rate values using an adjustment handle with
     graduations
    ・Space saving
     Maximum 76% reduction of occupying space (196 cm3 ← 811 cm3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Deceleration Controller DAS
    Manual
    Type Series View search result
    Deceleration controllerDAS5-□View search result
    Deceleration controllerDAS7-□View search result
TypeSeriesApplicable tubing O.D.
Metric
Applicable tubing O.D.
Inch
Applicable cylinder range
Deceleration controllerDAS5-□φ4 to φ8ø5/32" to ø5/16"ø10 to ø40
Deceleration controllerDAS7-□φ8 to φ12ø5/16" to ø1/2"Up to ø100

ISO Cylinders 

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
(ISO Standards) Air Cylinder25A-C85Standard
(ISO Standards) Air Cylinder25A-CP96Standard
(ISO Standards) Air Cylinder25A-C96Standard
(ISO Standards) Compact Cylinder25A-C55Standard

Regulator with Backflow Function 10-/21-AR□K-D

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
SeriesPort sizeSet pressure (MPa)
10-AR20K to 60K-D1/8, 1/4, 3/8, 1/2, 3/4,10.05 to 0.85
21-AR20K to 60K-D1/8, 1/4, 3/8, 1/2, 3/4,10.05 to 0.85

Compact Clamp Unit CDQ2

Arc Welding Process Equipment » Specialty Cylinders
    ・Space saving
     Used to clamp the workpiece, and open or close the spatter cover of the workpiece.
    ・Labor reduction
     Reduces design and assembly labor by integrating the cylinder and clamping mechanism.
    ・Clamp unit used in common
     Both ø20 and ø32 clamp cylinders use the same clamp unit and only the clamp unit can be replaced.
     This contributes to reduction of spare parts.
    ・Possible to clamp in both directions
     Capable of clamping in both directions with an arm opening/closing angle of 90° or more
SeriesBore size(mm)Arm opening angle
CDQ2B20-DCT1710T2096°
CDQ2B32-DCR0859R3296°

Go Top