WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Wireless System EXW1/EX600-W

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Compatible Products » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: CC-Link Compatible Products
Directional Control Valves » Wireless System
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: DeviceNet Compatible Products
    ・Analog input, digital input/output, and valve manifold have been
     added to the compact type EXW1 series. [New]
    ・Noise resistance
     Uses the 2.4 GHz ISM frequency band
     Frequency hopping: Every 2 ms (Fastest)
    ・Communication cables not required
     Reduced wiring work, space, and cost
     Minimized disconnection risk
    ・Provides communication stability in FA environments
    ・Compact and lightweight (EXW1)
     Volume: Approx. 81% reduction, Weight: Approx. 76% reduction

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wireless System EXW1/EX600-W
    Manual
    Series View search result
    EXW1View search result
  • Wireless System EXW1/EX600-W
    DoC/IM
    Series View search result
    EXW1View search result
SeriesEnclosureCommunication protocolApplicable valve
EXW1IP20/IP67DeviceNet®
CC-Link
EtherNet/IP™
EtherCAT
PROFINET
OPC UA
JSY1000, 3000, 5000

3-Port Solenoid Valve VQ100

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・High speed, stable response
    ・Copper-free
    ・A wide variety of wiring methods are available.
    ・Can be used for vacuum applications
    ・Manifold type no.: VV3Q11, VV3Q12
SeriesTypeFlow rate characteristics
2→3 (2→1)
C[dm3/(s・bar)]
Flow rate characteristics
2→3 (2→1)
b
Flow rate characteristics
2→3 (2→1)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VQ100Standard

Large flow capacity
0.083

0.14
0.28

0.25
0.021

0.036
1.0
0.5 (Low wattage type)
-100 kPa

Large Size 3-Port Solenoid Valve VP3145/3165/3185

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Large flow capacity, small exhaust resistance
    ・Easy conversion to N.C. or N.O.

    ∗ The VP3145/3165/3185 series (AC coil) will be discontinued in September
     2024.
     Please select the VG342 instead of the VP3145 series.
SeriesFlow rate characteristics
2→3(OUT→EXH)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(OUT→EXH)
b
Flow rate characteristics
2→3(OUT→EXH)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VP3145260.357.012-101.2 kPa
VP3165Effective area:
330 mm2
Effective area:
330 mm2
Effective area:
330 mm2
12-101.2 kPa
VP3185Effective area:
670 mm2
Effective area:
670 mm2
Effective area:
670 mm2
12-101.2 kPa

4-Port Solenoid Valve/Cassette Type Manifold SJ1000/2000/3000/4000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Equipment for the Semiconductor Industries » Exhaust Line
Features

Click here to see the catalog for
the 60JD/60GD manifold
(flat ribbon cable/PC wiring compatible type).

    ・Low-profile cassette type with baseless structure
    ・Takes up minimal space with a body width of 6.5 mm (SJ1000),
     7.5 mm (SJ2000), 10 mm (SJ3000A), or 15 mm (SJ4000)
    ・Allows for the mixed mounting of 5 SJ series valve sizes
    ・The multi-pin connector makes it easy to add or subtract stations or to
     exchange valves.
    ・One side solenoid
    ・4-position, dual 3-port specifications are available.
    ・Manifold type no.: SS5J1, SS5J2, SS5J3, SS5J4

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead
SeriesFlow rate characteristics
4/2 → 3/5 (A/B → E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3/5(A/B→E)
b
Flow rate characteristics
4/2→3/5(A/B→E)
Cv
Applicable
cylinder size
Speed: At
100 mm/s
Power
consumption
(W)
SJ10000.320.330.08ø320.55 (Standard)
0.23 (With power-saving circuit)
SJ20000.360.130.08ø400.55 (Standard)
0.23 (With power-saving circuit)
SJ30000.560.110.12ø500.4 (Standard)
0.15 (With power-saving circuit)
SJ3000A
Large flow type
0.760.190.21ø630.4 (Standard)
0.15 (With power-saving circuit)
SJ40002.610.200.68ø800.4 (Standard)
0.15 (With power-saving circuit)

Pulse Blow Unit PU

Air Blowing Equipment » Air Blowing Equipment
    ・Intermittent pulse blow improves removal efficiency by 35% compared
     with continuous blow.
    ・CO2 emissions (Air consumption): 50% reduction
    ・Possible to adjust operating frequency
    ・External power supply is unnecessary.
     A pulse blow is possible by the air supply.
    ・Low pressure loss is achieved.
     A large effective area (10.3 mm2) helps reduce the air consumption.
    ・Possible to use it with its bracket mounted
    ・Combined use with a blow gun
    ・Compact, Lightweight
     Weight: 47g
     Volume: 59.4mm×24mm×28mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pulse Blow Unit PU
    Manual
    Series View search result
    PU20View search result
SeriesFluidPort sizeOperating pressure rangeFrequency adjustment range
PU20AirIN side port: R1/4 (male thread), OUT side port: Rc1/4 (female thread)0.3 to 0.7MPa5 to 10Hz

Air Gripper for Collaborative Robots/Long Stroke Type RMHF2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
    ・Select from 3 types of tool changer.
     Simple operation allows for easy tool changing.
     Clamp type (Manual override), One-push type (Manual override) [New],
     Auto type [New], Tool holder [New]
    ・Unitization of the peripheral devices required for gripper driving
     Operation is possible simply by connecting 1 air supply tube and 1
     electrical wire.
     Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
     fitting, etc.
    ・Can be used with the collaborative robots of 12 companies
     UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
     Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
     SIASUN, JAKA, AUBO, ABB
    ・Air consumption reduced by up to 80%
    ・Allows for temporary workpiece drop prevention
    ・The 64 mm long stroke is ideal for a variety of workpieces.
    ・Height reduced by approx. 35% (Compared with the standard type)
    ・Actuator position sensor mountable (Option)
     (Collaborative robot manufacturer: Compatible with robots from UNIVERSAL
     ROBOTS and FANUC CORPORATION)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Gripper for Collaborative Robots/Long Stroke Type RMHF2
    Manual
    Series View search result
    RMHF2View search result
  • Air Gripper for Collaborative Robots/Long Stroke Type RMHF2
    DoC/IM
    Series View search result
    RMHF2View search result
SeriesNumber of fingersExternal gripping force
[N]
Internal gripping force
[N]
Opening/Closing stroke
(Both sides) [mm]
RMHF22909064

OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
    ・Energy saving: Zero blow-by of the air during switching of the handle
    ・OSHA (Occupational Safety and Health Administration) standard
     compliant
    ・Lower pressure drop contributing to energy saving
     Pressure drop reduced by up to 73%
SeriesPort sizeApplicable combinations
VHS20 (W) -D1/8,1/4AC20-D
VHS30 (W) -D1/4,3/8AC30-D
VHS40 (W) -D1/4,3/8,1/2AC40-D
VHS40 (W) -06-D3/4AC40-06-D
VHS50 (W) -D3/4,1AC50-D, AC60-D

Air Slide Table/High Rigidity Type MXQ32-X2600

Air Cylinders » Table Cylinders
    ・75, 100, 125, and 150 mm strokes have been added. [New]
    ・A linear guide with a 4-row circular arc groove for high rigidity and high
     precision
    ・Table displacement: Reduced by 50% (0.022 mm → 0.011 mm)
    ・Max. load weight: 16 kg
    ・Aluminum table: Load weight increased by reducing the weight of
     moving parts
    ・Integrated pilot port, stroke adjuster, and auto switch on 1 side allows for
     improved operability
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Slide Table/High Rigidity Type MXQ32-X2600
    Manual
    Type Series Action Bore size (mm) View search result
    Standard
    High rigidity type
    MXQ32-X2600Double acting32View search result
TypeSeriesActionBore size (mm)
Standard
High rigidity type
MXQ32-X2600Double acting32

Go Top