There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Two Hand Control Valve VR51
Directional Control Valves » Mechanical Valves/Transmitters-
・Equipment featuring a safety circuit
・When starting an operation, accidents, such as fingers being caught, can be prevented by requiring both hands to start push button operated valves.
・An output requires synchronized two-handed operation. (within 0.5 s)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Sonic conductance:C | Port size Metric size | Port size Inch size | Applicable tubing material |
---|---|---|---|---|
VR51 | 0.3 dm3/(s・bar) | φ6 | φ1/4 | Nylon Soft nylon Polyurethane FR soft nylon FR double layer FR double layer polyurethane |
5-Port Air Operated Valve VFA1000/3000/5000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the VF1000/3000/5000 series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VFA1000 | 0.53 | 0.28 | 0.13 | φ40 |
VFA3000 | 3.1 | 0.32 | 0.75 | φ80 |
VFA5000 | 10.0 | 0.49 | 2.9 | φ125 |
Wireless System Compact Remote EX600-W
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Directional Control Valves » Wireless System

-
・Applicable to existing wireless systems
・Compact, Lightweight
Area: Approx. 61% reduction∗ (59.8 cm2 ← 155 cm2)
Volume: Approx. 86% reduction∗ (159 cm3 ← 1,139 cm3)
Weight: Approx. 87% reduction∗ (130 g ← 965 g)
∗ For the e-CON type
(Compared with the existing remote, M8 connector/digital 8 inputs specification)
・Variations
e-CON type, Grommet type, IO-Link device compatible
▶Wireless System Base
▶IO-Link Devices
Series | Enclosure | Communication protocol | Radio wave type |
---|---|---|---|
EX600-W | e-CON type: IP20 Grommet type: IP67 IO-Link device compatible: IP67 | SMC original protocol | Frequency Hopping Spread Spectrum (FHSS) |
Serial Transmission System EX510
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products

-
For Input/Output, Gateway Type
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX510 | IP20 | CC-Link, DeviceNet®, PROFIBUS DP, EtherNet/IP™ (Made to order), PROFINET (Made to order) | SJ1000,2000,3000,SY3000,5000,7000 (Plug-in),SY3000,5000,7000,9000,SYJ3000,5000,7000,SQ1000,2000,SZ3000,VQ1000,2000,VQZ1000,2000,3000,S0700 |
Serial Transmission System EX500
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
-
For Input/Output, Gateway Type
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
*The EX500 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX500 | IP67 | EtherNet/IP™ PROFINET | SY3000,5000,7000 (Plug-in) VQC1000,2000,4000,5000 SV1000,2000,3000 S0700(IP40) |
3-Port Solenoid Valve S070
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・7 mm wide compact solenoid valve manifold
・Weight of valve alone: 5 g
・Single unit specifications, base mounted manifolds, and body ported manifolds can be selected.
・Manifold type no.: SS073
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics C[dm3/(s・bar)] | Flow rate characteristics b | Flow rate characteristics Cv | Power consumption (W) | Max. operating pressure: MPa |
---|---|---|---|---|---|
S070 | 0.042 0.060 0.042 0.060 0.021 0.042 | 0.27 0.28 0.27 0.28 0.27 0.28 | 0.011 0.016 0.011 0.016 0.006 0.011 | 0.5 0.5 0.35 0.35 0.1(With power saving circuit) 0.1(With power saving circuit) | 0.5 0.3 0.3 0.1 0.3 0.1 |
3-Port Solenoid Valve/Pilot Operated Poppet Type VG342
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
-
・Low power consumption
・No lubrication required
・Can be used under vacuum or low pressure
・Easy conversion to N.C., N.O., or external pilot
・Can be used as either a selector or divider valve (External pilot type)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→P) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→P) b | Flow rate characteristics 2→3(A→P) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VG342 | 38 | 0.32 | 9.8 | 4(Standard) 1.8(Energy-saving type) 1.8(Continuous duty type) | -101.2 kPa |
Compressed Air Preparation Filter/Stainless Steel Type AFF□DS/AM□DS/AMD□DS
Air Preparation Equipment » Air Preparation Filters-
・Improved environmental resistance with the stainless steel exterior
・Flow capacity: 14.5m3/min(ANR)
∗ For AFF90DS/AM90DS/AMD90DS
・Pressure drop: 5kPa or less
・Easier replacement of the element
・Compliant with ISO 8573 Compressed Air Purity Class
Safety Instructions Air Preparation Equipment/Precautions Selection/Technical Data Green Procurement (RoHS) Element Part No.
Type | Series | Filtration (μm) | Air flow(m3/min[ANR]) | Port size |
---|---|---|---|---|
Main line filter | AFF□DS | 1μm | 7 to 14.5 | 1, 1 1/2, 2 |
Mist separator | AM□DS | 0.1μm | 7 to 14.5 | 1, 1 1/2, 2 |
Micro mist separator | AMD□DS | 0.01μm | 7 to 14.5 | 1, 1 1/2, 2 |
Wireless System/Compact Wireless Base EXW1-X10
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)-
· Pairing with wireless remote and various parameter settings without using IO Configurator.
∗ Configuration of IO-Link devices not included.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Subject |
---|---|---|---|
EXW1-X10 | IP67 | EtherNet/IP™,PROFINET | All Wireless remotes,Air Management System,Wireless remote (IO-Link master) |
Compressed Air Preparation Filter Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Compliant with ISO 8573-1 compressed air purity class
・Face-to-face and depth dimensions reduced by up to 30%
・Lightweight: Max. 50% reduction (0.19 kg)
・Flow capacity: Max. 50% increase
・Transparent bowl guard (2-layer construction) (Body size: 30, 40)
・Color-identifiable elements
・A model with an element service indicator is also available. (AFF, AM,
AMD)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Nominal filtration rating[μm] | Oil concentration on the outlet side [mg/m3] |
---|---|---|---|
AFF20 to 60-D Line filter | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 (Filtration efficiency: 99%) | — |
AM20 to 60-D Mist separator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.1(Filtration efficiency: 99%) | Oil mist 1 (≈ 0.8 ppm) or less |
AMD20 to 60-D Micro mist separator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.01(Filtration efficiency: 99.9%) | Oil mist 0.1 (≈ 0.08 ppm) or less |
AMK20 to 60-D Activated carbon filter | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | — | Oil vapor 0.003 (≈ 0.0025 ppm) or less |