There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
3-Port Solenoid Valve/Highly Integrated Unit Manifold VV100
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Compact manifold with two 3-port valves on 1 station
・Connector (For plug-in connection)
・Individually wired valves can be added.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2a/2b→3(E) C[dm3/(s・bar)] | Flow rate characteristics 2a/2b→3(E) b | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|
VV100 | 0.05 | 0.29 | 0.4(Standard) 0.15(With power saving circuit) | -100 kPa |
3-Port Solenoid Valve VQZ100/200/300
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
-
・The external pilot specification can be used for vacuum applications.
・Can be mounted on an aluminum body manifold or a DIN rail
・Manifold type no.: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25,
VV3QZ32, VV3QZ35
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VQZ100 | 0.56 | 0.30 | 0.14 | 0.35(Standard) 0.9(High pressure type, High speed response type) | -100 kPa |
VQZ200 | 1.7 | 0.36 | 0.45 | 0.35(Standard) 0.9(High pressure type, High speed response type) | -100 kPa |
VQZ300 | 3.0 | 0.33 | 0.72 | 0.35(Standard) 0.9(High pressure type, High speed response type) | -100 kPa |
Lever Hand Valve VHL
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve-
・Space saving, Easy to operate (Vertical type) 5-port lever valve
・Weight reduction of up to 45%
∗ Comparison between VHL21□D-02□ and VH210-□02
・Footprint reduced by 58%
VHL210D 3216.5 mm2 ⬅ VH20□ 7750 mm2
・Panel mounting internal height reduced by 18.6 mm
For panel mounting
∗ Comparison between VHL210D and the existing VH20□ model
・Flow rate increased by 73%
∗ Comparison between VH211□-02□ and VH210-□02
(Flow rate characteristics 1 → 4/2 (P → A/B))
・3 operation types
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Operation type | Port size |
---|---|---|---|
Lever hand valve | VHL | Spring return Detent Detent type with shift prevention lock | 1/4 |
Air Gripper for Collaborative Robots/Standard Type RMHZ2
Rotary Actuators/Air Grippers » Parallel Type Air GrippersRotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
-
・Select from 3 types of tool changer.
Simple operation allows for easy tool changing.
Clamp type (Manual override), One-push type (Manual override) [New],
Auto type [New], Tool holder [New]
・Unitization of the peripheral devices required for gripper driving
Operation is possible simply by connecting 1 air supply tube and 1
electrical wire.
Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
fitting, etc.
・Can be used with the collaborative robots of 12 companies
UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
SIASUN, JAKA, AUBO, ABB
・Air consumption reduced by up to 80%
・Allows for temporary workpiece drop prevention
・High rigidity and precision are achieved by integrating the guide and
finger.
・With high-precision linear guide
Series | Number of fingers | External gripping force [N] | Internal gripping force [N] | Opening/Closing stroke (Both sides) [mm] |
---|---|---|---|---|
RMHZ2 | 2 | 54.2 | 72.2 | 14 |
Stainless Steel Made to Order
Air Cylinders » Environment Resistant CylindersModel | Description |
---|---|
-XB12 | External stainless steel cylinder |
-XC6 | Made of stainless steel |
-XC7 | Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel |
-XC27 | Double clevis and double knuckle joint pins made of stainless steel |
-XC65 | Made of stainless steel (Combination of XC7 and XC68) |
-XC68 | Made of stainless steel (with hard chrome plated piston rod) |
OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180
Air Blowing Equipment » Air Blowing Equipment-
・Compliant with OSHA Standard 1910.242(B)
The structure prevents closing of the discharge port.
This is a safety design that limits the pressure to 30 psi even when
an operator is touching the nozzle.
(Operating pressure: 0.5 MPa or less)
・CO2 emissions (Air consumption): 42% reduction
・Low noise: Max. 8 dB(A) reduction∗
∗ Compared with the existing model: nozzle for One-touch fitting
(resin type) KN-Q10A-200
Series | Type | Nozzle diameter | Material |
---|---|---|---|
KNA-Q10-180 | Nozzle for One-touch fitting | Equivalent to ø1.8 | PBT |
KNAG-Q10-180 | Nozzle for One-touch fitting | Equivalent to ø1.8 | Stainless steel 316 |
Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body
sizes 30 and larger)
Better visibility: 360°
・Lightweight: Max. 40.7% reduction (0.24 kg)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.3 |
AWD20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.01 |
Dual Rod Cylinder CXS2
Air Cylinders » Dual Rod Cylinders-
・Double piston construction provides twice the output force.
・Non-rotating accuracy of ±0.1° because of the dual rod construction
・Allowable kinetic energy: 0.016 J (7 times that of the existing model)
・Max. piston speed: 800 mm/s (2.6 times that of the existing model)
・Max. standard stroke increased
・Mounting dimensions are compatible with the existing CXS series
products.
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic | Slide bearing, Ball bushing bearing | CXS2 | Double acting | 6,10,16,20,25,32 |
Compact Type Speed Controller with Indicator JAS-S
Flow Control Equipment » Speed Controllers for General Purposes-
・Height: Max. 20.8 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
・Mounting stud is available on the left side or the right side.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | JAS-S | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2,φ4,φ6 | φ1/8'',φ5/32'',φ1/4'' |
Hexagon Wrench Adjustable Metal Speed Controller with Indicator ASB-□H
Flow Control Equipment » Tool Operation Type Speed Controllers-
・Improved environmental resistance with the all metal exterior [With
indicator]
For use in environment with welding spatter (Option BH type)
Contributes to reducing setting time and errors by allowing the user to
adjust flow rate before mounting and operating the cylinder
・Possible to manage the flow rate values using an indicator!
・Flow adjustable with a hexagon wrench tool
Prevents accidental manual operation
・Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation of the
needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery.
・2 types are available for different applications.
For welding environments and for general environments
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Metal body, Elbow type | ASB-□H | M5×0.8 10-32UNF R, G, NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |