WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electronic Vacuum Regulator ITV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Regulators
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Stepless control of vacuum pressure in proportion to electrical signals
    ・Communication: CC-Link, DeviceNet®, PROFIBUS DP, RS-232C
SeriesPort sizeSet pressure (MPa)
ITV009□Built-in One-touch fitting
φ4,φ5/32
-1 to -100
ITV209□1/4-1.3 to -80

Vacuum Flow Stainless Steel Specifications ZH□-□-X341

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow
Air Blowing Equipment » Air Blowing Equipment
    ・By supplying compressed air, large blow and vacuum flow rates are available.
    ・A blow flow rate 4 times the supply air
    ・A vacuum flow rate 3 times the supply air
    ・Large passage diameter available for the suction of machining chips, particles, etc.
    ・Maintenance-free
    ・Mounting brackets are available.
    ・Application examples:
     Blow: Blowing away water droplets and machining chips
     Vacuum: Vacuuming smoke during soldering, Transferring materials such as pellets or fine particles
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Vacuum Gripper for Collaborative Robots ZXP7□-X1□-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
    ・A compact, lightweight all-in-one vacuum gripper
    ・Integrated vacuum ejector, pressure switch, and cups
    ・Standards: Conforming to ISO 9409-1-31.5-4-M5
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • Vacuum Gripper for Collaborative Robots ZXP7□-X1□-KA
    for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series 
    Manual
    Series View search result
    ZXP7□-X1□-KAView search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□-X1□-KAFlat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Compact Vacuum Pad (Vacuum Suction Cup) ZP3

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Overall length shortened
    ・Pad form: Flat type, Flat type with groove, Bellows type, Bellows type with ribs
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     [Buffer stroke [mm]: 3, 6, 10, 15, 20]
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3Flat typeφ1.5,φ2,φ3.5
ZP3Flat type with grooveφ4,φ6,φ8,φ10,φ13,φ16
ZP3Bellows typeφ4,φ6,φ8
ZP3Bellows type with ribsφ10,φ13,φ16

Air Suction Filter with One-touch Fittings ZFB

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
    ・Prevents problems related to vacuum circuits or airborne contaminants
    ・Vacuum tubes can be connected and removed by a one-touch operation.
SeriesApplicable tubing O.D.
Metric
Applicable tubing O.D.
Inch
Flow rate
L/min (ANR)
Filtration (μm)
ZFB10φ4, φ6φ3/16, φ1/410 to 2030
ZFB20φ6, φ8φ1/430 to 5030
ZFB30φ8, φ10φ3/87530
ZFB40-φ1/210030

Vacuum Release Valve with Restrictor SJ3A6

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
    ・2 built-in spool valves
    ・It is possible to control vacuum adsorption and release with a single
     valve unit.
    ・Width 10 mm (Same size as the SJ3000 series)
    ・With a restrictor that can adjust the flow rate of the release air
    ・Built-in replacement filter on both vacuum and release sides
    ・Can be combined with the 4 port solenoid valve SJ2000/3000 (Made to
     order)

All Stainless Steel Vacuum Ejector ZH□□-X267

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・All stainless steel (SCS13: Equivalent to stainless steel 304)
    ・Sealant not required
    ・Max. operating temperature: 260℃
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
ZH05-X2670.55132 to 13
ZH07-X2670.712232 to 20
ZH10-X2671.024462 to 32

Directional Control Driver for Electric Cylinder LC3F

Electric Actuators/Cylinders » Electric Cylinders
    ・Directional control driver like a solenoid valve
    ・Command for transfer with ON/OFF signal, Thrust can be set
    ・Driver and motor burnout protection with current control
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Directional Control Driver for Electric Cylinder LC3F
    Manual
    Series View search result
    LC3F2View search result
  • Directional Control Driver for Electric Cylinder LC3F
    DoC/IM
    Series View search result
    LC3F2View search result
SeriesApplicable model
LC3F2LZB,LZC

Electric Actuator/Slider Type LEF

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Ball screw drive
LEFS2550 to 800Max. 20Max. 9006, 12
Motorless
Ball screw drive
LEFS3250 to 1000Max. 45Max. 10008, 16
Motorless
Ball screw drive
LEFS40150 to 1200Max. 60Max. 100010, 20
Motorless
Belt drive
LEFB25300 to 20005Max. 2000Equivalent to 54
Motorless
Belt drive
LEFB32300 to 250015Max. 2000Equivalent to 54
Motorless
Belt drive
LEFB40300 to 300025Max. 2000Equivalent to 54

Electric Actuator/LEF Series Support Guide 11-LEFG

Electric Actuators/Cylinders » Environment
Clean Series/Low-Particle Generation » Electric Actuators

    Clean Series


    ・A support guide that is designed to support work pieces with significant overhang
    ・Easy installation with the same outer dimensions as the LEF series body,
     Contributes to the reduction of design and assembly labor
    ・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Drive methodModelStroke
(mm)
Ball screw drive/S11-LEFG16-S50 to 500
Ball screw drive/S11-LEFG25-S50 to 600
Ball screw drive/S11-LEFG32-S50 to 800
Ball screw drive/S11-LEFG40-S150 to 1000

Go Top