There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
5-Port Solenoid Valve SV1000/2000/3000/4000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
-
・It is possible to easily add stations to the manifold valve or change specifications.
・One side solenoid
・4-position, dual 3-port specifications are available.
・Manifold type no.: SS5V1, SS5V2, SS5V3, SS5V4
・Supports Interface regulators
*The EX250/500 series is to be discontinued. When designing new
equipment and facilities, consider using another series (EX260/EX600)
instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→E) b | Flow rate characteristics 4/2→5/3(A/B→E) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SV1000 | 1.1 | 0.35 | 0.28 | φ40 | 0.6 |
SV2000 | 2.4 | 0.18 | 0.48 | φ63 | 0.6 |
SV3000 | 4.3 | 0.21 | 0.93 | φ80 | 0.6 |
SV4000 | 7.0 | 0.18 | 1.6 | φ100 | 0.6 |
Battery-less Absolute Encoder Type
Electric Actuator Slide Table/High Precision Type LESYH
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Improved positioning repeatability due to the adoption of a ball screw
drive.
Positioning repeatability: ±0.01 mm
・Lost motion: 0.1 mm or less
・Increased vertical work load: 5 times or more
・Motorless type
Can be used with your current motor and driver!
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LESYH8 | 50, 75 | MAX.2 | MAX.6 | MAX.400 | 2.5, 5, 10 |
Battery-less absolute (Step motor 24 VDC) | LESYH16 | 50, 100 | MAX.8 | MAX.12 | MAX.400 | 6, 12 |
Battery-less absolute (Step motor 24 VDC) | LESYH25 | 50, 100, 150 | MAX.12 | MAX.20 | MAX.400 | 10, 20 |
Stainless Steel Dual Speed Controller 10-ASD-FG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Series | Port size | Applicable tubing O.D. |
---|---|---|
10-ASD-FG | M5 to 1/2 | φ4 to φ12 |
Regulator with Backflow Function 10-/21-AR
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
10-AR20K to 60K | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.05 to 0.85 |
21-AR20K to 60K | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.05 to 0.85 |
Air Slide Table 11-/22-MXP
Clean Series/Low-Particle Generation » Air Cylinders
Clean Series
・Cylinder with built-in linear guide
・Compact air slide table
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Action | Bore size (mm) |
---|---|---|
11-/22-MXPJ | Double acting | 6 |
11-/22-MXP | Double acting | 6, 10, 12, 16 |
Pulse Valve (Valve for Dust Collector) JSXF/JSXFA
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・A pilot valve enclosure has been added. [New]
・A bulkhead fitting has been added. [New]
・A SMARTVENT type has been added.
The integrated control board eliminates the need for a control box.
・Life: 10 million cycles or more/10 times or more
・High peak pressure and low air consumption
Peak pressure: 15% increase, Air consumption: 35% reduction
・Fluid temperature: −40 to 60°C
・Can be used in a wide range of temperatures
Series | Valve type | Port size | Piping | Orifice diameter (mmø) |
---|---|---|---|---|
JSXF Solenoid valve | N.C. | 3/4(20A) 1(25A) 1 1/2(40A) 2(50A) | Compression fitting type Direct piping type (Rc, NPT, G) Immersion type | 32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
JSXF-P Solenoid valve SMARTVENT type | N.C. | 3/4(20A) 1(25A) 1 1/2(40A) 2(50A) | Compression fitting type Direct piping type (Rc, NPT, G) Immersion type | 32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
JSXFA Air operated | N.C. | 3/4(20A) 1(25A) 1 1/2(40A) 2(50A) | Compression fitting type Direct piping type (Rc, NPT, G) Immersion type | 32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
Speed Controller with Indicator/Uni Thread Type AS-FS
Flow Control Equipment » Speed Controllers for General Purposes-
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
The value can be controlled with the indicator window.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Easier to insert and remove tubes
・Electroless nickel plated type is standard.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Uni threed | AS22□1FS to 42□1FS | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to 1/2'' |
Regulator IR1200-A/2200-A/3200-A
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators
-
・Air consumption: Bleed air “0”
・High flow rate: Up to approx.
twice that of the existing SMC product
・Lightweight: Reduced by up to approx. 27%
(Compared to the existing SMC product)
・Repeatability: ±1% (Full span)
Series | Port size | Set pressure (MPa) |
---|---|---|
IR1200-A | 1/8 | 0.02 to 0.2 0.02 to 0.4 0.02 to 0.8 |
IR2200-A | 1/4 | 0.02 to 0.2 0.02 to 0.4 0.02 to 0.8 |
IR3200-A | 1/4, 3/8, 1/2 | 0.02 to 0.2 0.02 to 0.4 0.02 to 0.8 |
Mist Separator AFM-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.-
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AFM-A series will be discontinued in March 2025.
Please select the AFM-D series.▶Click here for details.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFM20 to 40-A | 1/8,1/4,3/8,1/2,3/4 | 0.3 |