WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Regulator 10-/21-AR

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
10-AR20 to 601/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85
21-AR20 to 601/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85

Air Slide Table 11-MXJ

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard11-MXJDouble acting4, 6, 8

Diaphragm Type Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for High Pressure VXH

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・Maximum operating pressure differential of 2 MPa with orifice diameter ø10.
SeriesValve typePort sizeOrifice diameter (mmø)
VXHN.C.1/4 to 1/210

3-Color Display Digital Flow Switch for Water PF3W

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Compatible with the PFG200 series 3-screen display 4-channel flow
     monitor
    ・3-color/2-screen display
    ・Integrated temperature sensor
    ・40% smaller than the existing product
    ・IP65 compliant, Non-grease type
    ・Fluid temperature: 0 to 90°C
    ・PVC piping type: Applicable to deionized water, chemical liquids, etc.
    ・IO-Link compatible (Made to order)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch for Water PF3W
    Manual
    Series View search result
    PF3WView search result
  • 3-Color Display Digital Flow Switch for Water PF3W
    DoC/IM
    Series View search result
    PF3WView search result
SeriesRated flow range (L/min)
PF3W0.5 to 4
2 to 16
5 to 40
10 to 100
50 to 250

Digital Pressure Sensor GS40

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・A pressure switch function has been added to the gauge with a digital
     display.

    *The GS40 Series digital pressure sensor is scheduled to be discontinued at
     the end of August 2025.

     Please select from the ISE20 Series of high-precision digital pressure
     switches.



     
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet pressure (MPa)
GS400 to 0.98

Uni Elbow Type/Universal Type/Push-lock Type AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・Easy to lock push-lock type
    ・Larger knob
    ・Improved tube insertion/removal
     Insertion force: Max. 30% (8 N) reduction
     Removal force: Max. 20% (5 N) reduction*
    ・Electroless nickel plated type is standard.
    ・360° swivel piping is possible. (Universal type)

    * Tube removal strength is ensured to be equivalent to the previous model.
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Uni thread
AS22□1F to 42□1FUni 1/8 to 1/2φ3.2 to φ16φ1/8'' to φ1/2''
Universal type
Uni thread
AS23□1F to 43□1FUni 1/8 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''

Compatible with Food Sanitation Law: Polyurethane Tubing TU-X217

Fittings and Tubing » Tubing
    ・In compliance with the Food Sanitation Law
     Testing in compliance with Japan’s Food Sanitation Law based on the
     370th notice given by the Ministry of Health and Welfare in 1959
SeriesTubing O.D.ColorFluid
TU-X217φ4, φ6, φ8, φ10, φ12Black, White, Blue, ClearAir, Water

Direct Operated Precision Regulator ARP

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Setting sensitivity: Within 0.2% F.S.
    ・Energy saving: Reduces air consumption by 80% (SMC comparison)
    ・Repeatability: Within ±1% F.S. (or within ±3 kPa)
    ・With backflow function (ARP20K/30K/40K)
     Can be mounted between a solenoid valve and a cylinder
SeriesPort sizeSet pressure range
ARP20(K)1/8, 1/40.005 to 0.4MPa
0.005 to 0.2MPa
0.008 to 0.6MPa
ARP30(K)1/4, 3/80.005 to 0.4MPa
0.005 to 0.2MPa
0.008 to 0.6MPa
ARP40(K)1/4, 3/8, 1/20.005 to 0.4MPa
0.005 to 0.2MPa
0.008 to 0.6MPa

Air Filter AF-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
    ・Easy element replacement
     The element and the bowl are integrated.
     Replacement can be done in hand.
    ・Reduced required maintenance space: Max. 46% reduction
    ・Better visibility&increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AF20 to 60-A is to be discontinued as of March 2025.
     Select the AF20 to 60-D as a substitute. ▶Click here for details.
     The AF10-A will continue to be produced, so it can be selected and used
     as before.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Filter AF-A
    Manual
    Series View search result
    AF10-AView search result
SeriesPort sizeFiltration (μm)
AF10-AM55

Go Top