There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Power Clamp Cylinder CKZ3T-X2734/CKZ3T-X2568□
Air Cylinders » Clamp Cylinders-
・Simple switch adjustment greatly reduces work-hours
Switch can be adjusted easily when changing the arm opening angle.
・With metal switch cassette cover
・Weight reduced by up to 39%
・High clamping force: 4000 N
・Spatter proof construction
・Select from 2 types of top cover
・A model with a manually operated handle (lock specification) is available.
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ3T-X2734 | 15º, 30º, 45º, 60º, 75º, 90º, 105º, 120º, 135º | TURCK/P&F | 50,63 |
CKZ3T-X25688m (With manually operated handle) | 15º,30º,45º, 60º,75º,90º,105º,120º | TURCK/P&F | 50,63 |
Compact Cylinder Air Saving Type/Polygonal Piston Square Type
CDQ2B-X3205
Air Cylinders » Compact Air Cylinders
-
・Air saving and more compact! Improvements due to the adoption of a built-in exhaust return circuit and a polygonal piston
・Air consumption: Max. 46% reduction
・Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air (Built-in exhaust return circuit)
・Reduce air consumption just by piping to the product
・Compact (Now with a polygonal piston)
Width: 13% reduction*
Height: 11% reduction*
Overall length: 11% reduction*
* Compared with the CDQ2 series, ø32, 10 mm stroke
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CDQ2B-X3205 | Double acting single rod | 32,40,50 |
5-Port Solenoid Valve VF1000/3000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Built-in full-wave rectifier (AC)
・Built-in strainer in the pilot valve
・Manifold type no.: VV5F1, VV5F3, VV5F5
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) b | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VF1000 | 0.53 | 0.28 | 0.13 | φ40 | 1.55(Standard) 0.55(With power saving circuit) 0.4 (Low wattage specification) |
VF3000 | 3.1 | 0.32 | 0.75 | φ80 | 1.55(Standard) 0.55(With power saving circuit) 0.4 (Low wattage specification) |
VF5000 | 10.0 | 0.49 | 2.9 | φ125 | 1.55(Standard) 0.55(With power saving circuit) |
Air Gripper for Collaborative Robots/3-Finger Type RMHS3
Rotary Actuators/Air Grippers » Parallel Type Air GrippersRotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
-
・Select from 3 types of tool changer.
Simple operation allows for easy tool changing.
Clamp type (Manual override), One-push type (Manual override) [New],
Auto type [New], Tool holder [New]
・Unitization of the peripheral devices required for gripper driving
Operation is possible simply by connecting 1 air supply tube and 1
electrical wire.
Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
fitting, etc.
・Can be used with the collaborative robots of 12 companies
UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
SIASUN, JAKA, AUBO, ABB
・Air consumption reduced by up to 80%
・Allows for temporary workpiece drop prevention
・Suitable for axial gripping of cylindrical workpieces
Series | Number of fingers | External gripping force [N] | Internal gripping force [N] | Opening/Closing stroke (Both sides) [mm] |
---|---|---|---|---|
RMHS3 | 3 | 118 | 130 | 8 |
Air Cylinder/ATEX Directive/Mechanically Jointed Rodless Cylinder Basic Style 55-MY1B
List of ATEX Compliant Products » Air CylinderSpeed Controller for Low Speed Control 10-AS-FM
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Elbow type Universal type | 10-AS-FM | M5 to 1/4 | φ3.2 to φ10 |
Mist Separator Regulator 10-/21-AWM
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AWM20 to 40 | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.3 |
21-AWM20 to 40 | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.3 |
Dual Rod Cylinder 11-/12-/21-/22-CXSJ
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Bearing type | Bore size (mm) |
---|---|---|---|
Compact | 11-/22-CXSJM | Slide bearing | 6, 10 |
Compact | 11-/12-/21-/22-CXSJL | Ball bushing | 6, 10 |
Direct Air Operated 2 Port Valve (2 Way Valve) VXA
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
-
・For air, water, oil
・Manifold type no.: VVXA21, VVXA22
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXA21/22 | N.C./N.O. | 1/8 to 1/2 | 3 to 10 |
Lubricator AL-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Lubricators
-
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AL20 to 60-A is to be discontinued as of March 2025.
Select the AL20 to 60-D as a substitute. ▶Click here for details.
The AL10-A will continue to be produced, so it can be selected and used
as before.
Series | Port size | Bowl capacity (cm3) |
---|---|---|
AL10-A | M5 | 7 |